S8JX-P

Features

EMI Class B and Power Factor Correction

The main improvements provided by the S8JX-P models are Harmonic current suppression/PFC (Power Factor Correction) and EMI EN55011 Class B compliant. In addition, further functionalities have been implemented (applies only to 300 and 600w models):
  • Remote Sensing, to compensate for voltage drops on the load lines.
  • Remote Control, using an external signal allows to turn the output ON and OFF without removing the input voltage.
  • Alarm Output, informing about PS errors, such as fan failure or insufficient voltage.
The S8JX-P family is available for 5, 12, 24 and 48VDC output voltages (15VDC is also available for S8JX-G 15W and 35W). The range of power ratings covers 50W, 100W, 150W, 300W and 600W with all the output voltages available through the whole range.
Additional units

S8T-DCBU-02

S8T-DCBU-02.jpg
The S8T-DCBU-01 buffer block provides a back-up time of 500 ms at an output current of 2.5 A.

S8M

S8M.jpg
With the S8M your machine will be directly UL Class 2 compliant, maximum tripping current is 3,8A per channel (adjustable). This unit control up to 4 circuits.

S8VK-R

S8VK-R20.jpg
Developed for highly reliable systems. Compact and cost-effective solution for back-up applications, easy to setup for system reliability requirements.
Specifications & ordering info

Ordering information

Power ratings

Output voltage

Output current

Size in mm (H × W × D)

Order code

50 W

5 V

10 A

92 × 42 × 129

S8JX-P05005CD

12 V

4.2 A

S8JX-P05012CD

24 V

2.1 A

S8JX-P05024CD

48 V

1.1 A

S8JX-P05048CD

100 W

5 V

20 A

92 × 42 × 159

S8JX-P10005CD

12 V

8.5 A

S8JX-P10012CD

24 V

4.5 A

S8JX-P10024CD

48 V

2.1 A

S8JX-P10048CD

150 W

5 V

30 A

92 × 42 × 159

S8JX-P15005CD

12 V

13 A

S8JX-P15012CD

24 V

6.5 A

S8JX-P15024CD

48 V

3.3 A

S8JX-P15048CD

300 W

5 V

60 A

92 × 71 × 165

S8JX-P30005CD

12 V

27 A

S8JX-P30012CD

24 V

14 A

S8JX-P30024CD

48 V

7 A

S8JX-P30048CD

600 W

5 V

120 A

92 × 110 × 165

S8JX-P60005CD

12 V

53 A

S8JX-P60012CD

24 V

27 A

S8JX-P60024CD

48 V

13 A

S8JX-P60048CD

Specifications

Item

50 W

100 W

150 W

300 W

600 W

Efficiency (Typ. at 230 VAC)

82% (24 V)

87% (24 V)

88% (24 V)

87% (24 V)

85% (24 V)

Input

Rated input voltage

100 to 240 VAC

Allowable range

85 to 264 VAC, 80 to 370 VDC (DC is not applicable for the safety standards.)

Output

Voltage adjustment range (with V.ADJ)

-10% to 15% for 5 V to 24 V,
±10% for 48 V (with V.ADJ)

-10% to 15% for 12 V and 24 V,
±10% for 5 V and 48 V

Input variation influence

0.4% max. (at 85 to 264 VAC input, 100% load)

Load variation Influence

0.8% max. at 0% to 100% load

Temperature variation influence

0.05%/°C max.

Overload protection

Yes, 105% to 160% of rated current

Power Boost

-

115% of rated current for 24 V only

Overvoltage protection

Yes

Operating ambient temperature

−10 to 70°C (14 to 158°F)

Series operation

Yes, up to 2 units

Parallel operation

No

Yes, up to 5 units

EMI

Conforms to EN 61204-3, EN 55011 Class B

EMS

Conforms to EN 61204-3 high severity levels

Harmonic current emissions

Conforms to EN61000-3-2

Approved standards

UL: UL508 (Listing), UL60950-1, cUL: CSA C22.2 No. 107.1 and No. 60950-1,
EN/VDE: EN 50178 (=VDE0160), EN 60950-1 (=VDE0805),

Fulfilled standards

EN 50274 for Terminal parts

Have a question?

We are ready to help.

Contact us

Download catalogue

Browse our products offline (PDF).

Get your copy

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events