S8JX-G

Features

Slim & economic power supply

The S8JX-G is the cost effective power supply delivering Omron quality and reliability. The range of this Power Supply covers up to 600 W, the output voltages are 5, 12, 15, 24 or 48VDC. The low profile and multiple mounting options help you reduce panel space. With a minimum life expectancy of 10 years and protection against over-voltage, over-current and short circuiting, the S8JX-G is as reliable as you may expect from Omron. 

  • Wide range in DC-output voltage (5V, 12V, 15V, 24V & 48V) & wattage (15 to 600W)
  • LED indication power ON
  • Over-voltage, over-current, and short circuit protection
  • All models can be DIN-rail mounted
  • Approvals: UL, cUL, UL508 Listed, VDE
  • RoHs compliant
Additional units

S8T-DCBU-02

S8T-DCBU-02.jpg
The S8T-DCBU-01 buffer block provides a back-up time of 500 ms at an output current of 2.5 A.

S8M

S8M.jpg
With the S8M your machine will be directly UL Class 2 compliant, maximum tripping current is 3,8A per channel (adjustable). This unit control up to 4 circuits.

S8VK-R

S8VK-R20.jpg
Developed for highly reliable systems. Compact and cost-effective solution for back-up applications, easy to setup for system reliability requirements.
Specifications & ordering info

Ordering information

Power ratings

Output voltage

Output current

Size in mm (H × W × D)

Order code

15 W

5 V

3 A

91 × 40 × 90

S8JX-G01505CD

12 V

1.3 A

S8JX-G01512CD

15 V

1 A

S8JX-G01515CD

24 V

0.65 A

S8JX-G01524CD

48 V

0.35 A

S8JX-G01548CD

35 W

5 V

7 A

S8JX-G03505CD

12 V

3 A

S8JX-G03512CD

15 V

2.4 A

S8JX-G03515CD

24 V

1.5 A

S8JX-G03524CD

48 V

0.75 A

S8JX-G03548CD

50 W

5 V

10 A

92 × 40 × 100

S8JX-G05005CD

12 V

4.2 A

S8JX-G05012CD

24 V

2.1 A

S8JX-G05024CD

48 V

1.1 A

S8JX-G05048CD

100 W

5 V

20 A

92 × 50 × 150

S8JX-G10005CD

12 V

8.5 A

S8JX-G10012CD

24 V

4.5 A

S8JX-G10024CD

48 V

2.1 A

S8JX-G10048CD

150 W

5 V

30 A

92 × 60 × 178

S8JX-G15005CD

12 V

13 A

S8JX-G15012CD

24 V

6.5 A

92 × 50 × 150

S8JX-G15024CD

48 V

3.3 A

S8JX-G15048CD

300 W

5 V

60 A

92 × 110 × 164.5

S8JX-G30005CD

12 V

27 A

S8JX-G30012CD

24 V

14 A

92 × 110 × 167

S8JX-G30024CD

48 V

7 A

S8JX-G30048CD

600 W

5 V

120 A

92 × 150 × 160

S8JX-G60005C

12 V

53 A

S8JX-G60012C

24 V

27 A

S8JX-G60024C

48 V

13 A

S8JX-G60048C

Specifications

Item

15 W

35 W

50 W

100 W

150 W

300 W

600 W

Efficiency (Typ. at 230 VAC)

81% (24 V)

84% (24 V)

86% (24 V)

88% (24 V)

90% (24 V)

88% (24 V)

84% (24 V)

Input

Rated input voltage

100 to 240 VAC

100 to 120 VAC/200 to 240 VAC, Switchable

Allowable range

85 to 264 VAC, 80 to 370 VDC (DC is not applicable for the safety standards.)

85 to 132 VAC/170 to 264 VAC

Output

Voltage adjustment range (with V.ADJ)

-10% to 15% for 5 V to 24 V, ±10% for 48 V (with V.ADJ)

Input variation influence

0.4% max. (at 85 to 264 VAC input, 100% load)

Load variation Influence

0.8% max. at 0% to 100% load

Temperature variation influence

0.05%/°C max.

Overload protection

Yes, 105% to 160% of rated current

Overvoltage protection

Yes

Operating ambient temperature

−10 to 60°C (14 to 140°F)

Series operation

Yes, up to 2 units

Yes, up to 2 units

Parallel operation

No

Yes, up to 5 units

EMI

Conforms to EN 61204-3, EN 55011 Class A

EMS

Conforms to EN 61204-3 high severity levels

Approved standards

UL: UL 508 (Listing), UL 60950-1, cUL: CSA C22.2 No. 107.1 and No. 60950-1,
EN/VDE: EN 50178 (=VDE0160), EN 60950-1 (=VDE0805)

UL: UL 508 (Recognition), UL 60950-1,
cUR: CSA C22.2 No. 107.1 and No. 60950-1,
EN/VDE: EN 50178 (=VDE0160), EN 60950-1 (=VDE0805)

Fulfilled standards

EN 50274 for terminal parts

Have a question?

We are ready to help.

Contact us

Download catalogue

Browse our products offline (PDF).

Get your copy

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events