S8EX

Features

Open frame power supply, the best to build in small equipment

The S8EX is a open frame power supply to mount on small equipment directly. The wide variation of output voltage and Power boost function 200% can contribute the down sizing of equipment and the standardization of power supply.
  • 200% Power boost function
  • Connector terminals
  • Various installations are possible
  • Wide operation temperature range: –10 to 70°C
Additional units

S8M

S8M.jpg
With the S8M your machine will be directly UL Class 2 compliant, maximum tripping current is 3,8A per channel (adjustable). This unit control up to 4 circuits.
Specifications & ordering info

Ordering information

Power ratings

Input voltage

Output voltage

Output current

Size (W × H × D) [mm]

Order code

15 W

100 to 240 VAC

5 V

3 A

50 × 22 × 105

S8EX-N01505

12 V

1.3 A

S8EX-N01512

15 V

1 A

S8EX-N01515

24 V

0.7 A

S8EX-N01524

48 V

0.32 A

S8EX-N01548

30 W

5 V

6 A

50 × 27 × 105

S8EX-N03005

12 V

2.5 A

S8EX-N03012

15 V

2 A

S8EX-N03015

24 V

1.3 A

S8EX-N03024

48 V

0.65 A

S8EX-N03048

50 W

5 V

10 A

50 × 28.5 × 132

S8EX-BP05005

12 V

4.3 A

S8EX-BP05012

24 V

2.1 A

S8EX-BP05024

48 V

1.1 A

S8EX-BP05048

100 W

5 V

20 A

62 × 35.5 × 155

S8EX-P10005

12 V

8.5 A

S8EX-BP10012

24 V

4.3 A

S8EX-BP10024

48 V

2.1 A

S8EX-BP10048

150 W

5 V

30 A

75 × 37.5 × 160

S8EX-P15005

12 V

12.5 A

S8EX-BP15012

24 V

6.3 A

S8EX-BP15024

48 V

3.2 A

S8EX-BP15048

240 W

24 V

10 A

84 × 42.5 × 180

S8EX-BP24024

36 V

6.7 A

S8EX-BP24036

48 V

5 A

S8EX-BP24048

Specifications

Specification

15 W

30 W

50 W

100 W

150 W

240 W

Efficiency (Typ at 200 VAC)

78% (24 V)

86% (24 V)

85% (24 V)

86% (24 V)

87% (24 V)

90% (24 V)

Input

Rated Input Voltage

100 to 240 VAC

Allowable range

85 to 264 VAC

Output

Voltage adjustment range (with V.ADJ)

±10%

Input variation influence

0.5% max. (at 85 to 264 VAC input, 100% load)

Load variation Influence

2.0% max. (5 V), 1.5% max. (12, 24, 36, 48 V), at 0 to 100% load

Temperature variation influence

0.05%/°C max.

Overload protection

Yes, 105 to 160% of rated current

Power Boost

-

150% of rated current (5 V of 50 W, 12 V)
200% of rated current (24 V, 36 V, 48 V)

Overvoltage protection

Yes

Operating ambient temperature

-10 to 70°C (14 to 158°F)

EMI

Conforms to EN 61204-3, EN55011 Class B

EMS

Conforms to EN 61204-3 high severity levels

Harmonic current emissions

Conforms to EN 61000-3-2

Approved Standards

UL: UR 60950-1, cUR: CSA C22.2 No.60950-1,
EN/VDE: EN 50178 (=VDE 0160), EN 60950-1 (=VDE 0805)

Have a question?

We are ready to help.

Contact us

Download catalogue

Browse our products offline (PDF).

Get your copy

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events