S8BA

Features

Compact DC-DC UPS with a DIN-rail for mounting, best suited for the prevention of voltage drop and power failure in industrial PCs (IPC)/controllers

  • System reliability greatly improved because 24 VDC power supply is backed up for a certain period of time in the event of voltage drop or power failure.
  • Compact, weight reduction, and long battery life thanks to the adoption of a lithium-ion battery.
  • Push-in terminal block adopted for the power input and output connections.
  • Shutdown in conjunction with the IPC or controller realized by the USB, RS-232C, I/O port installed in the UPS.
Specifications & ordering info

Ordering information

Uninterruptible power supply (UPS)

Input voltage

Output voltage

Output current/capacity

Battery type

Terminal block shape

Order code

24 VDC

24 VDC

5 A/120 W

Lithium-ion battery

Push-in terminal block

S8BA-24D24D120LF

10 A/240 W

S8BA-24D24D240LF

15 A/360 W

S8BA-24D24D360LF

20 A/480 W1

S8BA-24D24D480LF

Communication cable

Specifications

Type

Length

Order code

For RS-232C port

RJ45/Dsub9Pin

2 m

S8BW-C01

For Contact port

RJ45/Discrete wire x 8P

2 m

S8BW-C02

Replacement battery pack

Rated voltage

Rated capacity

Weight

Order code

14.4 VDC

1600 mAh

0.3 kg

S8BA-B120L

Specifications

Item

Capacity

120 W

240 W

360 W

480 W2

DC input

Rated input voltage

24 VDC

Input voltage range

(When standard voltage sensitivity is set)

24 VDC±10%

(When low voltage sensitivity is set)

24 VDC±12.5%

(When high voltage sensitivity is set)

24 VDC±5%

Input maximum current

(for rated input voltage)

5.9 A

11.7 A

17.5 A

23.3 A3

Input terminal

Push-in terminal block

Inrush current

12 A max., 0.1 ms max.

14 A max., 0.1 ms max.

16 A max., 0.1 ms max.

DC output

Rated current

(for rated output voltage)

5 A

10 A

15 A

20 A4

Switching time

Uninterrupted

Output voltage

Normal operation

Output of input voltage as-is

Backup operation

24 V±5%

Output terminal

Push-in terminal block

Battery

Type

Lithium-ion battery

Rated voltage

14.4 VDC

Rated capacity

1600 mAh × 1 parallel

1600 mAh × 2 parallel

1600 mAh × 3 parallel

1600 mAh × 4 parallel

Expected battery life5

2.5 years (50°C), 5 years (40°C), 10 years (25°C)

Replacement by user

Yes (Hot swapping)

Charging time

4 hours6

Backup time (25°C, initial characteristics)

6 min. (120 W)

6 min. (240 W)

6 min. (360 W)

6 min. (480 W)

Environment

Operating ambient temperature/humidity

0 to 55°/10 to 90% (with no condensation)

Storage ambient temperature/humidity

-20° to 55°/10 to 90% (with no condensation)

Enclosure

Dimensions (W × D × H mm)

94 × 100 × 100

148 × 100 × 100

270 × 100 × 100

Weight of unit

Approx. 0.8 kg

Approx. 1.3 kg

Approx. 2.0 kg

Approx. 2.3 kg

Cooling method

Natural cooling

Safety standard compliance

UL508/CE/C22.2 No.107.1-01

Marine standards

Lloyd‘s register/ABS/EN609457/DNV GL (Certification is pending for DNV GL)

Internal power consumption (normal8/maximum9)

7 W/22 W

11 W/41 W

14 W/60 W

18 W/80 W

Serial communication

RS232C (Interface terminal)

Yes (RJ45)

USB (interface terminal)

Yes (B connector)

I/O signal

Yes (RJ45)

Backup time table (Time unit: minutes)

For devices that use the A indication, convert the capacity into W: W = A × 24

 

Capacity (W)

30

60

90

120

180

240

300

360

420

480

120 W

29

14

9

6

-

-

-

-

-

-

240 W

58

29

19

15

9

6

-

-

-

-

360 W

87

43

28

22

14

10

8

6

-

-

480 W

119

59

39

29

19

15

11

9

8

6

Note: The above backup times are for reference only. They may change depending on the battery life and external environment (such as temperature).

Dimensions

S8BA-24D24D120LF (120 W)

S8BA-24D24D240LF (240 W)

S8BA-24D24D360LF (360 W)
S8BA-24D24D480LF (480 W)


1. 16.7 A/400 W for use as a UL compliant device.

2. 400 W for use as a UL compliant device.

3. 20 A for use as a UL compliant device.

4. 16.7 A for use as a UL compliant device.

5. An estimated value for standard mounting. Not a guaranteed value.

6. When using in an environment at a high temperature, charging may be paused by charging temperature protection, then the charging time will be longer than specified time.
“CS” will be displayed when charging temperature protection is operated.

7. For the S8BA-24D24D120LF, install all of the RSMN-2030, RSHN-2030, and RSEN-2030 EMC filters manufactured by TDK. For the S8BA-24D24D240LF, S8BA-24D24D360LF, or S8BA-24D24D480LF, install both the RSMN-2030 and RSHN-2030 or their equivalents. Install these filters in series to the cable connected to the DC input terminal block. When you do, do not connect anything to the GR terminal.
The effectiveness of the noise filters may be affected by the installation environment. Be sure to check effectiveness before starting operation.

8. Conditions: With rated loads connected, at a rated input voltage, and with the battery fully charged.

9. Conditions: With rated loads connected, at a rated input voltage, and at the maximum battery charging current.

1. 16.7 A/400 W for use as a UL compliant device.

2. 400 W for use as a UL compliant device.

3. 20 A for use as a UL compliant device.

4. 16.7 A for use as a UL compliant device.

5. An estimated value for standard mounting. Not a guaranteed value.

6. When using in an environment at a high temperature, charging may be paused by charging temperature protection, then the charging time will be longer than specified time.
“CS” will be displayed when charging temperature protection is operated.

7. For the S8BA-24D24D120LF, install all of the RSMN-2030, RSHN-2030, and RSEN-2030 EMC filters manufactured by TDK. For the S8BA-24D24D240LF, S8BA-24D24D360LF, or S8BA-24D24D480LF, install both the RSMN-2030 and RSHN-2030 or their equivalents. Install these filters in series to the cable connected to the DC input terminal block. When you do, do not connect anything to the GR terminal.
The effectiveness of the noise filters may be affected by the installation environment. Be sure to check effectiveness before starting operation.

8. Conditions: With rated loads connected, at a rated input voltage, and with the battery fully charged.

9. Conditions: With rated loads connected, at a rated input voltage, and at the maximum battery charging current.

Software
ssd_mark.jpg

Simple Shutdown Software

Simple Shutdown Software (open source version) can automatically shut down computers and UPS units when an input power problem occurs (power outage, etc.). We provide this software as a free-of-charge download.Using this software and the source code, you can incorporate automatic shutdown functions in your Linux or Windows system. Download the Simple Shutdown software
utility_mark.jpg

UPS Setting Utility Software

The UPS Setting Utility is a software program for configuring the settings on the UPS. This utility makes it easy to change UPS settings. You can also back up the UPS settings to a file, and transfer settings to another UPS. Download the UPS Setting Utility Software
Downloads

Brochures

Show all brochures

Datasheets

Show all datasheets

Manuals

Show all manuals

Software tools

download

PowerAct Pro Master Agent Software

en ZIP 91.4 MB
o

Please or get direct access to download this document

download

PowerAct Pro Slave Agent Software

en ZIP 13.5 MB
o

Please or get direct access to download this document

download

SimpleSoftwareVer230_Linux_X64 Software

en ZIP 505 KB
o

Please or get direct access to download this document

download

SimpleSoftwareVer230_Linux_x86 Software

en ZIP 497 KB
o

Please or get direct access to download this document

download

SimpleSoftwareVer250_Windows Software

en ZIP 6.72 MB
o

Please or get direct access to download this document

download

UPS_utility_ver401 Software

en ZIP 982 KB
o

Please or get direct access to download this document

Show all software tools

Have a question?

We are ready to help.

Contact us

Download catalogue

Browse our products offline (PDF).

Get your copy

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events