Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to S133 Series

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

Features

Small Color CMOS Cameras

Small Color CMOS Cameras

  • Plug & play USB camera (USB 3.0 type)
  • Compact Size TV format (NTSC) Camera
  • Ideal for narrow spaces
  • Variable Lens Mounts

What is Analog?

Analog photography is a commonly used term for photography that uses a progressively changing recording medium, which may be either chemical process based (e.g., photographic film or plate) or electronic (e.g., vidicon or CCD sensor). Through common use this term has come to mean anything that is "not digital" despite some amount of controversy that the use of film isn't a true "analog" process.

In a film camera that uses the gelatin-silver process, light falling upon photographic emulsions containing silver halides is recorded as a latent image. The latent image is subjected to photographic processing, which makes it visible and insensitive to light.

In a video camera or digital still camera, the signal is captured with a video camera tube or charge coupled device sensor, which sends the picture to be processed by the camera's electronics. The signal can be transmitted or recorded on a storage device for later playback.

What is NTSC?

NTSC, named for the National Television System Committee, is the analog television system that is used in most of North America, parts of South America (except Brazil, Argentina, Uruguay, and French Guiana), Myanmar, South Korea, Taiwan, Japan, the Philippines, and some Pacific island nations and territories.

What is resolution?

Image resolution is the detail an image holds. The term applies to raster digital images, film images, and other types of images. Higher resolution means more image detail. Image resolution can be measured in various ways. Basically, resolution quantifies how close lines can be to each other and still be visibly resolved. Resolution units can be tied to physical sizes (e.g. lines per mm, lines per inch), to the overall size of a picture (lines per picture height, also known simply as lines, TV lines, or TVL), or to angular subtenant. Line pairs are often used instead of lines; a line pair comprises a dark line and an adjacent light line. A line is either a dark line or a light line. A resolution 10 lines per millimeter means 5 dark lines alternating with 5 light lines, or 5 line pairs per millimeter (5 LP/mm). Photographic lens and film resolution are most often quoted in line pairs per millimeter.

Specifications & ordering info

Ordering information

Monochrome/Color

Sensor Size

Mount

Order code

Color

1/3.2

Base (Without lens mount)

STC-S133UVC-BL

Fixed Lens

STC-S133UVC-BLL

CS

STC-S133UVC-BLCS

Specifications

Model

STC-S133UVC-__

Resolution

1.3M

Frame Rate

60/30 fps

Effective Pixels

1280×720 / 1280×960

Sensor Size

1/3.2

Cell Size (H×V, μm)

3.5 × 3.5

Sensor

ISX017

Have a question?

We are ready to help.

Contact us

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events