Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to PYF/P2RF

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

PYF/P2RF

PYF/P2RF

Push-In Plus technology sockets

Sockets with Push-In Plus technology to save work added to series for MY and G2R-S relays

  • Push-In Plus technology is used to save wiring work in comparison with traditional screw terminals
  • No screw loosening means maintenance-free application
  • Light insertion force and strong pull-out strength to achieve both less wiring work and high reliability
  • ‘Hand-free’ structure that holds an inserted screwdriver to achieve easier wiring work for stranded wires
  • Two wires can be independently inserted into each terminal hole
  • DIN Track mounting or screw mounting

Specifications & ordering info

Ordering information

Applicable model (typical example)1

Socket

No. of poles

Order code2

General Purpose Relays

MY Series

MY2

2

PYF-08-PU

MY4

4

PYF-14-PU

Timers

H3Y Series

H3YN Series

H3Y(N)-2-B

2

PYF-08-PU-L

H3Y(N)-4-B

4

PYF-14-PU-L

General Purpose Relays

G2R-_-S (S) Series

G2R-1-S (S)

1

P2RF-05-PU

Timers

H3RN Series

H3RN-1-B

General Purpose Relays

G2R-_-S (S) Series

G2R-2-S (S)

2

P2RF-08-PU

Timers

H3RN Series

H3RN-2-B

Liquid Leakage Sensors

K7L Series

K7L-_B

Accessories (Order Separately)

Short Bars

Pitch

Applicable models

No. of poles

Colors

Minimum order (quantity)

Order code3

7.75 mm

PYF-__-PU and __
P2RF-__-PU

2

Red (R)

Blue (S)

Yellow (Y)

 

PYDN-7.75-020_

3

 

PYDN-7.75-030_

4

 

PYDN-7.75-040_

20

 

PYDN-7.75-200_

31.0 mm

PYF-__-PU

8

 

PYDN-31.0-080_

15.5 mm

P2RF-__-PU

8

 

PYDN-15.5-080_

Note: Use the Short Bars for crossover wiring within one socket or between sockets.

Labels

Applicable models

Description

Order code

PYF-__-PU and P2RF-__-PU

1 sheet (60 pieces)

XW5Z-P4.0LB1

Parts for DIN Track Mounting

Type

Minimum order (quantity)

Order code

DIN Tracks

1 m

-

PFP-100N

0.5 m

PFP-50N

End Plate

10

PFP-M

Spacer

PFP-S

Note: Refer to your OMRON website for details on the PFP-_.

Specifications

Item

Model

PYF-08-PU (-L)

PYF-14-PU (-L)

P2RF-05-PU

P2RF-08-PU

Ambient operating temperature

-40 to 70°C

-40 to 70°C

Ambient operating humidity

5 to 85%

5 to 85%

Continuous carry current

10 A

6 A

10 A

6 A

Dielectric strength

Between contact terminals of same polarity

2,000 VAC, 1 min

2,000 VAC, 1 min

1,000 VAC, 1 min

1,000 VAC, 1 min

Between contact terminals of different polarity

2,000 VAC, 1 min

2,000 VAC, 1 min

-

3,000 VAC, 1 min

Between coil and contact terminals

2,000 VAC, 1 min

2,000 VAC, 1 min

4,000 VAC, 1 min

4,000 VAC, 1 min

Weight (approx.)

80 g

87 g

40 g

45 g

Safety standard certification ratings

VDE0627 (IEC 61984): File No. Nr.B387 (License No.)

UL508 (UL1059): File No. E87929 Vol.3

CSA C22.2 No.14 (CSA C22.2 No.158): File No. LR31928

VDE0627 (IEC 61984): File No. Nr.6166 (License No.)

UL508 (UL1059): File No. E87929 Vol.3

CSA C22.2 No.14 (CSA C22.2 No.158): File No. LR31928


1. Refer to your OMRON website for information on other applicable models of the Products Related to Common Sockets and DIN Tracks.

2. The PYF-__-PU-L Sockets do not have release levers.

3. Replace the _ in the order code with the code for the covering color.

1. Refer to your OMRON website for information on other applicable models of the Products Related to Common Sockets and DIN Tracks.

2. The PYF-__-PU-L Sockets do not have release levers.

3. Replace the _ in the order code with the code for the covering color.

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me PYF/P2RF

pyf s p2rf- -s g prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for PYF/P2RF

By completing this form you can request a quotation. Your personal details will be handled confidentially.

pyf s p2rf- -s g prod

Personal details

PYF/P2RF

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Downloads