Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to Encapsulated e-stop – encapsulated safety solution with emergency stop switch

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

Ready-to-use safety solution

E - Stop + G9SE + Safety actuator

Our safety solution is pre-installed and can be used immediately. A combination of emergency-stop push button or rope pull switch, a G9SE safety relay unit and a safety actuator.

How does the safety solution work?

Our safety solution is based on INPUT - LOGIC - OUTPUT

  1. E-Stop acquires the information (INPUT)
  2. Safety relay units monitor and process the signal (LOGIC)
  3. Safety actuator stops the machine if a suspected situation is detected (OUTPUT)

How does the safety solution work?

Benefits

  • Comply with ISO 13850 standards
  • Reduced BOM (Bill of material) and increased profitability
  • Reduce machine’s time to market
  • LED indicators provide faster diagnosis
  • Solution which can be tailor made
  • Up to 4 safety outputs in the 22.5 mm slim unit
  • Response time of 15 MS max

Typical applications

  • Machine tools
  • Material handling and logistics
  • Packaging (tcm:40-48890)
  • Food and beverage
  • Automotive

The package

ReferenceDescriptionType
A22E- E-Stop pushbutton switch. 30mm to 60mmEmergency stop (One to be selected)INPUT
A165E- Emergency stop switch. 30mm
ER5018- Compact rope pull emergency stop switch
G9SE201DC24Safety relay unit (One to be selected)LOGIC
G9SE401DC24
G9SE221T05DC2
J7KNA-09-01 - Motor contactorSafety actuators (One to be selected)OUTPUT
MX2 - Frequency inverter
Accurax G5 - Servo system
S8VKCompact power supply,60 W,24 VDCNon- Safety product
A22NReset function,22m pushbutton switchNon- Safety product

Would you like to find out more?