Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to PID box series

A confirmation email has been sent to

Continue to page
Features

Omron & iLumen's retrofit solution to recover PID

When PV panels are exposed to a negative voltage to ground, Potential Induced Degradation (PID) can occur and reduce energy generation. In partnership with iLumen, we deliver a retrofit solution to eliminate PID directly in the field, with keeping PV modules in place.

  • Proven solution tested by TÜV Rheinland
  • Noticeable improvement in affected panels within 5 days with PID box connected in series
  • PID box connected in series is compatible with all brands of inverters and string sizes (no compatibility issues for retrofit)
  • Suitable for small and medium as well as large scale solar systems
  • Plug and play
  • Indoor and outdoor models available
Specifications & ordering info

Ordering information

Unit type

Connection type

Input type

Power supply voltage

Environmental conditions

Order code

PID regeneration box

Series

2 × 25 A

18 VDC

Indoor

PV-PID-MINI-ID

Outdoor

PV-PID-MINI-OD

Series

75 A/350 A

230 VAC/110 VAC

Outdoor

PV-PID-BOX-_ _A

Parallel

2 × 50 kW

18 VDC

Indoor

PV-PID-LIGHT-ID

Outdoor

PV-PID-LIGHT-OD

Specifications

 

PV-PID-MINI-ID

PV-PID-MINI-OD

PV-PID-BOX-__A

PV-PID-LIGHT-ID

PV-PID-LIGHT-OD

PV array/inverter input

Input PV voltage range

80 to 1000 V

Output voltage to ground

Up to 1000 V

Up to 1250 V

Up to 1000 V

Maximum PV current

2 × 25 A1

75 A to 350 A depending on the PV-PID-BOX specific model2

-

Maximum total PV power

-

-

100 kWp

Number of independent DC inputs

2

1

2

Maximum output current in operation

5 mA

16 mA

5 mA

GRID (AC)

Nominal AC voltage

100 to 240 V

110 to 130 V or 220 to 250 V3

100 to 240 V

Nominal AC grid frequency

47 to 63 Hz

50 to 60 Hz

47 to 63 Hz

Power consumption in standby operation

< 0.2 W

8 W

< 0.2 W

Typical power consumption in operation

8 W

20 W
(typically 0.3 kWh/day)

8 W

Maximum power consumption

15 W

25 W

15 W

Inrush power

-

80 W (75 ms)

-

General data

Dimensions (W × D × H)

270 × 200 × 75 mm

520 × 140 × 550 mm

270 × 200 × 75 mm

Weight

1.1 kg

16 kg

1.1 kg

Operating temperature range

-25 to 60 °C

-25 to 60 °C

-25 to 60 °C

Environmental conditions

IP30 - Indoor use

IP65 - indoor/outdoor use
(power supply IP30)

IP65 - indoor/outdoor use

IP30 - Indoor use

IP65 - indoor/outdoor use (power supply IP30)

PV connectors

MC4 compatible

copper busbar 11 mm hole

MC4 compatible

Configuration

  • One PV-PID-MINI per 2 MPPTs
  • Maximum one MPPT per input (A/B)
  • None of the connected solar module poles may become grounded on the PV side, grounding on the inverter side is possible
  • 18 VDC power supply included
  • This product will function with p-type solar cells If you want to apply this product to another technology, please contact Omron
  • None of the connected solar module poles may become grounded on the PV side, grounding on the inverter side is possible
  • Maximum one PV-PID-BOX per MPPT of the inverter
  • One PV-PID-LIGHT per 2 MPPTs
  • Maximum one MPPT per input (A/B)
  • None of the connected solar module poles may become grounded even on the inverter side
  • 1 screw connection for grounding the frames of the PV modules
  • The inverter manufacturer’s approval is needed to place the PV-PID-LIGHT.
    The client is responsible getting the approval
  • This product will function with p-type solar cells If you want to apply this product to another technology, please contact Omron

Warranty

Standard 2 years

Certificates

CE Declaration, EMC: EN 61000-6-3:2007, EN 61000-6-2:2005, LVD: EN50178:1997


1. 2 × 32 A model available, please specify when ordering, product code is PV-PID-MINI-ID(-OD)-UP

2. Available PV-PID-BOX-_ _A models are:
PV-PID-BOX-75A, PV-PID-BOX-100A, PV-PID-BOX-125A, PV-PID-BOX-150A, PV-PID-BOX-200A, PV-PID-BOX-250A, PV-PID-BOX-300A, PV-PID-BOX-350A

3. Specify when ordering

1. 2 × 32 A model available, please specify when ordering, product code is PV-PID-MINI-ID(-OD)-UP

2. Available PV-PID-BOX-_ _A models are:
PV-PID-BOX-75A, PV-PID-BOX-100A, PV-PID-BOX-125A, PV-PID-BOX-150A, PV-PID-BOX-200A, PV-PID-BOX-250A, PV-PID-BOX-300A, PV-PID-BOX-350A

3. Specify when ordering

Have a question?

We are ready to help.

Contact us

Download catalogue

Browse our products offline (PDF).

Get your copy

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events