NYP
- CAD Library
- NYP Industrial Panel PC Datasheet
- IPC Software tools and drivers
Thank you for downloading the NYP Industrial Panel PC Datasheet
Download againDid you know that 4 out of 5 distributors buy this product in a bundle?
There are many variations of passages of Lorem Ipsum available, but the majority have suffered alteration in some form, by injected humour, or randomised words which don't look even slightly believable.

-
Engineering video - How Omron keeps Industrial PC's cool
-
Engineering video - How Omron keeps Industrial PC's cool
https://industrial.omron.eu/en/products/industrial-pc Omron engineers explain what choices they made during the development of the NY Industrial PC platform. In this episode R&D engineer Santiago Figueira talks about the challenge of making heat transfer more efficient. He describes how he worked with colleagues to create an entirely new concept, which was tested using simulations and prototypes until the ideal solution was developed.
01:42 -
Engineering video: “How Omron makes multi-touch industry-proof”
https://industrial.omron.eu/en/products/nyb-nyp Is it possible to operate capacitive touchscreens with gloves or to detect abnormal touch behavior, like water? In this episode R&D engineer Tom Derks explains which choices they made during the development of the NY Industrial PC platform to make it industry proof.
01:41
-
-
Engineering video: “How Omron makes multi-touch industry-proof”
-
Engineering video - How Omron keeps Industrial PC's cool
https://industrial.omron.eu/en/products/industrial-pc Omron engineers explain what choices they made during the development of the NY Industrial PC platform. In this episode R&D engineer Santiago Figueira talks about the challenge of making heat transfer more efficient. He describes how he worked with colleagues to create an entirely new concept, which was tested using simulations and prototypes until the ideal solution was developed.
01:42 -
Engineering video: “How Omron makes multi-touch industry-proof”
https://industrial.omron.eu/en/products/nyb-nyp Is it possible to operate capacitive touchscreens with gloves or to detect abnormal touch behavior, like water? In this episode R&D engineer Tom Derks explains which choices they made during the development of the NY Industrial PC platform to make it industry proof.
01:41
-
Industrial Panel PC
- Intel® Celeron® to Intel® Core™ i7 processors
- Windows 10 IoT Enterprise, Windows Embedded Standard 7 or without operating system
- Open operating system enables use of own software
- Ethernet port for access to your IT systems
- Optimised form factor: 3, 2 or 1 layer options

NY Monitor Link
- Up to 100 m connection between IPC and Display
- Standard Ethernet cable
- Optimum display response time
- 4K Ready
A few details...

- 12.1 & 15.4 Inch industrial display
- Multi-touch, using the latest projected capacitive technology
- False touch detection
- Glove operation
- Easy built-in supportive mounting
Connections

- Options: RS-232C or extra DVI-D for dual monitor
- DVI -3x RJ45 Gigabit Ethernet ports -2x USB2.0, 2x USB3.0
- Choice of storages devices: HDD or SSD (MLC and long-life SLC types) Second drive option
- I/O connection prepared for UPS connection -Power supply: 24VDC non-isolated
Type designation
Industrial Box PC
Item | Description | Option | Description |
---|---|---|---|
1 | Series name | NYB | NY-series Industrial Box PC |
2 | Processor | 1E | Intel® Xeon® E3-1515M v5, 6th generation CPU with Fan unit for active cooling |
17 | Intel® Core™ i7-4700EQ, 4th generation CPU with Fan unit for active cooling | ||
25 | Intel® Core™ i5-4300U, 4th generation CPU with fanless cooling | ||
1C | Intel® Celeron® 2980U, 4th generation CPU with fanless cooling | ||
35 | Intel® Core™ i5-7300U, 7th generation CPU with fanless cooling | ||
2C | Intel® Celeron® 3965U, 7th generation CPU with fanless cooling | ||
3 | Main memory | 1 | 2 GB, non-ECC |
2 | 4 GB, non-ECC | ||
3 | 8 GB, non-ECC | ||
4 | 16 GB, non-ECC | ||
C | 8 GB, ECC | ||
D | 16 GB, ECC | ||
4 | Expansion slot | 0 | No PCIe slot |
1 | PCIe slot | ||
5 | Operating system | 0 | No operating system |
1 | Windows Embedded Standard 7 - 32 bit | ||
2 | Windows Embedded Standard 7 - 64 bit | ||
3 | Windows 10 IoT Enterprise LTSB - 64 bit | ||
6 | Storage | 0 | No disk |
5 | 64 GB, CFast MLC | ||
6 | 128 GB, CFast MLC | ||
7 | 256 GB, CFast MLC | ||
8 | 32 GB, SSD SLC | ||
9 | 64 GB, SSD SLC | ||
C | 320 GB, HDD | ||
D | 500 GB, HDD | ||
E | 1 TB, HDD | ||
K | 128 GB, SSD MLC | ||
M | 500 GB, SSD MLC | ||
7 | Optional interface | 0 | No optional interface |
1 | RS-232C | ||
2 | DVI-D | ||
6 | NY Monitor Link | ||
9 | GigE LAN |
Industrial Panel PC (Industrial Box PC + Monitor Integrated)
Item | Description | Option | Description |
---|---|---|---|
1 | Series name | NYP | NY-series Industrial Panel PC |
2 | Processor | 17 | Intel® Core™ i7-4700EQ, 4th generation CPU with Fan unit for active cooling |
25 | Intel® Core™ i5-4300U, 4th generation CPU with fanless cooling | ||
1C | Intel® Celeron® 2980U, 4th generation CPU with fanless cooling | ||
35 | Intel® Core™ i5-7300U, 7th generation CPU with fanless cooling | ||
2C | Intel® Celeron® 3965U, 7th generation CPU with fanless cooling | ||
3 | Main memory | 1 | 2 GB, non-ECC |
2 | 4 GB, non-ECC | ||
3 | 8 GB, non-ECC | ||
4 | 16 GB, non-ECC | ||
C | 8 GB, ECC | ||
D | 16 GB, ECC | ||
4 | Expansion slot | 0 | No PCIe slot |
1 | PCIe slot | ||
5 | Operating system | 0 | No operating system |
1 | Windows Embedded Standard 7 - 32 bit | ||
2 | Windows Embedded Standard 7 - 64 bit | ||
3 | Windows 10 IoT Enterprise LTSB - 64 bit | ||
6 | Storage | 0 | No disk |
5 | 64 GB, CFast MLC | ||
6 | 128 GB, CFast MLC | ||
7 | 256 GB, CFast MLC | ||
8 | 32 GB, SSD SLC | ||
9 | 64 GB, SSD SLC | ||
C | 320 GB, HDD | ||
D | 500 GB, HDD | ||
E | 1 TB, HDD | ||
K | 128 GB, SSD MLC | ||
7 | Optional interface | 0 | No optional interface |
1 | RS-232C | ||
2 | DVI-D | ||
6 | NY Monitor Link | ||
8 | Display size (diagonal) | 12 | 12.1 inch model, 1,280 × 800 pixels, 24 bit full color |
15 | 15.4 inch model, 1,280 × 800 pixels, 24 bit full color | ||
9 | Display ratio | W | Wide |
10 | Touchscreen | C | Projected Capacitive Touch type |
11 | Frame type | 1 | Aluminium frame, black |
12 | Design | 0 | Standard |
13 | Built-in options | 0 | None |
14 | Logo | 0 | OMRON |
2 | Customized logo |
Ordering information
Industrial Box PC
Appearance | Operating system | Processor | Storage device | RAM memory | Expansion slot | Optional port | Order code
2
Recommended models: The industrial
Box PC has extended configuration possibilities to meet your requirements,
this table is an overview of the most used and recommended models. --Selecting
one of these models will bring the benefit of faster delivery times.
In case your preferred model is not in this table, please contact
your Omron representative to discuss the possibilities. |
---|---|---|---|---|---|---|---|
![]() |
Windows 10 IoT Enterprise - 64-bit | Xeon E3-1515M v5 | SSD MLC 128 GB | 8 GB, non-ECC | PCIe slot | RS-232C | NYB1E-313K1 |
8 GB, ECC | NYB1E-C13K1 | ||||||
i7-4700EQ | HDD 320 GB | 8 GB, non-ECC | NYB17-313C1 | ||||
SSD MLC 128 GB | NYB17-313K1 | ||||||
SSD SLC 64 GB | NYB17-31391 | ||||||
i5-7300U | CFast MLC 256 GB | – | – | NYB35-30370 | |||
i5-4300U | HDD 320 GB | PCIe slot | RS-232C | NYB25-313C1 | |||
SSD MLC 128 GB | NYB25-313K1 | ||||||
Celeron 2980U | HDD 320 GB | NYB1C-313C1 | |||||
SSD MLC 128 GB | NYB1C-313K1 | ||||||
Windows Embedded Standard 7 - 64-bit | i7-4700EQ | HDD 320 GB | NYB17-312C1 | ||||
SSD MLC 128 GB | NYB17-312K1 | ||||||
SSD SLC 64 GB | NYB17-31291 | ||||||
i5-4300U | HDD 320 GB | NYB25-312C1 | |||||
SSD MLC 128 GB | NYB25-312K1 | ||||||
Celeron 2980U | HDD 320 GB | NYB1C-312C1 | |||||
Windows Embedded Standard 7 - 32-bit | i7-4700EQ | HDD 320 GB | 4 GB, non-ECC | NYB17-211C1 | |||
SSD SLC 64 GB | NYB17-21191 | ||||||
i5-4300U | HDD 320 GB | NYB25-211C1 | |||||
SSD MLC 128 GB | NYB25-211K1 | ||||||
Celeron 2980U | HDD 320 GB | NYB1C-211C1 |
Industrial Panel PC
Appearance | Screen size | Operating system | Processor | Storage device | RAM memory | Expansion slot | Optional port | Order code
2
Recommended models: The industrial
Panel PC has extended configuration possibilities to meet your requirements,
this table is an overview of the most used and recommended models. Selecting
one of these models will bring the benefit of faster delivery times.
In case your preferred model is not in this table, please contact
your Omron representative to discuss the possibilities. |
---|---|---|---|---|---|---|---|---|
![]() |
15.4-inches | Windows 10 IoT Enterprise - 64-bit | i7-4700EQ | SSD MLC 128 GB | 8 GB, non-ECC | PCIe slot | RS-232C | NYP17-313K1-15WC1000 |
i5-4300U | SSD MLC 128 GB | NYP25-313K1-15WC1000 | ||||||
SSD SLC 64 GB | NYP25-31391-15WC1000 | |||||||
Celeron 2980U | SSD MLC 128 GB | NYP1C-313K1-15WC1000 | ||||||
Windows Embedded -Standard 7 - 64-bit | i7-4700EQ | SSD SLC 64 GB | NYP17-31291-15WC1000 | |||||
i5-4300U | SSD MLC 128 GB | NYP25-312K1-15WC1000 | ||||||
SSD SLC 64 GB | NYP25-31291-15WC1000 | |||||||
Celeron 2980U | SSD MLC 128 GB | NYP1C-312K1-15WC1000 | ||||||
Windows Embedded -Standard 7 - 32-bit | Celeron 2980U | SSD MLC 128 GB | 4 GB, non-ECC | NYP1C-211K1-15WC1000 | ||||
12.1-inches | Windows 10 IoT Enterprise - 64-bit | i7-4700EQ | SSD MLC 128 GB | 8 GB, non-ECC | NYP17-313K1-12WC1000 | |||
i5-4300U | SSD MLC 128 GB | NYP25-313K1-12WC1000 | ||||||
SSD SLC 64 GB | NYP25-31391-12WC1000 | |||||||
Celeron 3965U | CFast MLC 128 GB | 4 GB, non-ECC | – | – | NYP2C-20360-12WC1000 | |||
Celeron 2980U | SSD MLC 128 GB | 8 GB, non-ECC | PCIe slot | RS-232C | NYP1C-313K1-12WC1000 | |||
Windows Embedded -Standard 7 - 64-bit | i7-4700EQ | SSD SLC 64 GB | NYP17-31291-12WC1000 | |||||
i5-4300U | SSD MLC 128 GB | NYP25-312K1-12WC1000 | ||||||
SSD SLC 64 GB | NYP25-31291-12WC1000 | |||||||
Celeron 2980U | SSD MLC 128 GB | NYP1C-312K1-12WC1000 | ||||||
Windows Embedded -Standard 7 - 32-bit | Celeron 2980U | SSD MLC 128 GB | 4 GB, non-ECC | NYP1C-211K1-12WC1000 |
Industrial Monitor
Appearance | Specifications | Interface | Order code |
---|---|---|---|
![]() |
15.4-inches display with capacitive touchscreen | DVI-D | NYM15W-C1000 |
12.1-inches display with capacitive touchscreen | NYM12W-C1000 | ||
15.4-inches display with capacitive touchscreen | NY Monitor Link (Up to 100 m) | NYM15W-C1060
2
This display requires an IPC model with
the NY Monitor Link interface option. |
|
12.1-inches display with capacitive touchscreen | NYM12W-C1060
2
This display requires an IPC model with
the NY Monitor Link interface option. |
Accessories
Type | Specifications | Order code |
---|---|---|
Mounting brackets
2
Only applicable
to Industrial Box PC. |
Book mount | NY000-AB00
2
Only
applicable to NYB1E, NYB17, NYB25, NYB1C and NY51 |
NY000-AB02
2
Only
applicable to NYB35- |
||
NY000-AB04
2
Only
applicable to NYB35- |
||
Wall mount | NY000-AB01 | |
SD memory card | 2 GB | HMC-SD291 |
4 GB | HMC-SD491 | |
USB memory | 2 GB | FZ-MEM2G |
8 GB | FZ-MEM8G | |
Storage devices
2
CFast storage
devices can be used only with the NY |
HDD 320 GB | NY000-AH00 |
HDD 500 GB | NY000-AH01 | |
HDD 1 TB | NY000-AH02 | |
SSD SLC 32 GB | NY000-AS00 | |
SSD SLC 64 GB (Apacer) | NY000-AS01 | |
SSD MLC 128 GB (Apacer) | NY000-AS02 | |
SSD SLC 64 GB (Hagiwara) | NY000-AS03 | |
SSD MLC 128 GB (Innodisk) | NY000-AS04 | |
SSD MLC 500 GB | NY000-AS05 | |
CFast MLC 64 GB | NY000-AT00 | |
CFast MLC 128 GB | NY000-AT01 | |
CFast MLC 256 GB | NY000-AT02 | |
DVI cable | Length: 2 m | NY000-AC00 2M |
Length: 5 m | NY000-AC00 5M | |
USB A to USB B cable | Length: 2 m | FH-VUAB 2M |
Length: 5 m | FH-VUAB 5M | |
Power supply | Output voltage: 24 VDC | S8VK-S |
UPS | Output voltage during backup operation: 24 VDC ±5% | S8BA
2
Revision
number 04 or higher is required. |
UPS communication cable | Signals for signal output (BL, TR, BU, WB), remote ON/OFF input, UPS stop signal input (BS)Length: 2 m | S8BW-C02 |
Spare parts (included with the Industrial Box PC and Industrial Panel PC)
Type | Specifications | Order code |
---|---|---|
Battery | Service life: 5 years at 25ºC | CJ1W-BAT01
2
Only
for models with replaceable battery. |
Fan unit | Service life: 70,000 hours of continuous operation at 40ºC with 15 to 65% relative humidity | NY000-AF00 |
Accessory kit | Power connector, I/O connector, drive bracket and 4 mounting screws for drive installation, PCIe card support and clip for PCIe card installation | NY000-AK00 |
Included support software (pre-installed on the Industrial Box PC and the Industrial Panel PC)
Item | Description |
---|---|
Industrial PC Support Utility | The Industrial PC Support Utility is a software utility to assist in diagnosing and resolving problems of the Industrial PC. |
Industrial PC Tray Utility | The Industrial PC Tray Utility is a software utility that provides information about the current state of the Industrial PC, its related devices and associated software. |
Industrial PC System API | The Industrial PC System API allows programmers to create programs that can retrieve information or set an indicator status of the Industrial PC. The API makes use of the included IPC System Service to manage the hardware. |
Industrial Monitor Utility | The Industrial Monitor Utility provides a user interface to control settings and display details of connected Industrial Monitors. |
Industrial Monitor Brightness Utility | The Industrial Monitor Brightness Utility is a small software utility that allows you to control the brightness of the screen backlight and LEDs of all connected Industrial Monitors. |
Industrial Monitor API | The Industrial Monitor API allows programmers to create applications that can control the hardware features and retrieve information from connected Industrial Monitors. |
Industrial PC Rescue Disk Creator | The Industrial PC Rescue Disk Creator creates a USB Rescue Disk which can be used to back-up and restore the Omron IPC Operating System. It is pre-installed on the Industrial Box PC and the Industrial Panel PC. |
Performance
- Based on Intel® Celeron® to Intel® Core® i7 processors
- Up to 32 GB ECC (DDR4 SDRAM) supported
- Intel® Iris™ Pro Graphics or Intel® HD Graphics
- Unique heatsink effectiveness
- RoHS Directive (2002/95/EC), EU Directives, KC Registration, RCM, cULus, EAC
Simplicity improves reliability

Unnecessary complexity causes problems, so we’ve eliminated it totally, to improve reliability, maximize performance.
- No internal cables
- No complex heatpipes
- Structurally uniform mechanics to enable future expansion
- Reduced assembly, maintenance and labor costs
- Rock-solid architecture. Die-cast aluminum case
- Active cooling and air-flow isolated from the electronics