NYB

  • Engineering video: “How Omron makes multi-touch industry-proof”
  • Engineering video - How Omron keeps Industrial PC's cool
Features

Industrial PC

Compact design that offers flexibility, expandability and easy maintenance for applications in factory automation environments. 

  • Based on 4th generation Intel® Celeron® to Intel® Core™ i7 processors 
  • Windows Embedded Standard 7 32/64-bit 
  • Open operating system allows running customised software and hardware
  • Ethernet port for access to your IT systems
  • 15.4 and 12.1 inches Industrial monitor 
  • Industrial Box PC and Industrial Panel PC (Industrial Box PC + Monitor integrated) types
Specifications & ordering info

Ordering information

Industrial Box PC

Appearance

Processor

Storage device

Operating system

RAM memory

Optional port

Order code

 

i7-4700EQ

HDD 320 GB

WES7 (64-bit)

8 GB (non-ECC)

RS-232C

NYB17-312C1

WES7 (32-bit)

4 GB (non-ECC)

NYB17-211C1

SSD 64 GB (SLC)

WES7 (64-bit)

8 GB (non-ECC)

NYB17-31291

WES7 (32-bit)

4 GB (non-ECC)

NYB17-21191

i5-4300U

HDD 320 GB

WES7 (64-bit)

8 GB (non-ECC)

NYB25-312C1

WES7 (32-bit)

4 GB (non-ECC)

NYB25-211C1

SSD 128 GB (iMLC)

WES7 (64-bit)

8 GB (non-ECC)

NYB25-312K1

WES7 (32-bit)

4 GB (non-ECC)

NYB25-211K1

Celeron 2980U

HDD 320 GB

WES7 (64-bit)

8 GB (non-ECC)

NYB1C-312C1

WES7 (32-bit)

4 GB (non-ECC)

NYB1C-211C1

Industrial Panel PC (Industrial Box PC + Monitor integrated)

Appearance

Screen size

Processor

Storage device

Operating system

RAM memory

Optional port

Order code

 

15.4-inches

i7-4700EQ

SSD 64 GB (SLC)

WES7 (64-bit)

8 GB (non-ECC)

RS-232C

NYP17-31291-15WC1000

i5-4300U

SSD 128 GB (iMLC)

NYP25-312K1-15WC1000

SSD 64 GB (SLC)

NYP25-31291-15WC1000

Celeron 2980U

SSD 128 GB (iMLC)

NYP1C-312K1-15WC1000

WES7 (32-bit)

4 GB (non-ECC)

NYP1C-211K1-15WC1000

12.1-inches

i7-4700EQ

SSD 64 GB (SLC)

WES7 (64-bit)

8 GB (non-ECC)

NYP17-31291-12WC1000

i5-4300U

SSD 128 GB (iMLC)

NYP25-312K1-12WC1000

SSD 64 GB (SLC)

NYP25-31291-12WC1000

Celeron 2980U

SSD 128 GB (iMLC)

NYP1C-312K1-12WC1000

WES7 (32-bit)

4 GB (non-ECC)

NYP1C-211K1-12WC1000

Industrial monitor

Appearance

Specifications

Order code

 

15.4-inches display with capacitive touchscreen

NYM15W-C1000

12.1-inches display with capacitive touchscreen

NYM12W-C1000

Accessories

Type

Specifications

Order code

Mounting brackets1

Book mount

NY000-AB00

Wall mount

NY000-AB01

SD memory card

2 GB

HMC-SD291

4 GB

HMC-SD491

USB memory

2 GB

FZ-MEM2G

8 GB

FZ-MEM8G

Storage devices

HDD 320 GB

NY000-AH00

SSD 32 GB (SLC)

NY000-AS00

SSD 64 GB (SLC)

NY000-AS01

SSD 128 GB (iMLC)

NY000-AS02

DVI cable

Length: 2 m

NY000-AC00 2M

Length: 5 m

NY000-AC00 5M

USB A to USB B cable

Length: 2 m

FH-VUAB 2M

Length: 5 m

FH-VUAB 5M

Power supply

Output voltage: 24 VDC

S8VK-G

UPS

Output voltage during backup operation: 24 VDC ±5%

S8BA 2

UPS communication cable

Signals for signal output (BL, TR, BU, WB), remote ON/OFF input, UPS stop signal input (BS)

Length: 2 m

S8BW-C02

Spare parts (included with the Industrial Box PC and Industrial Panel PC)

Type

Specifications

Order code

Battery

Service life: 5 years at 25ºC

CJ1W-BAT01

Fan unit

Service life: 70,000 hours of continuous operation at 40ºC with 15 to 65% relative humidity

NY000-AF00

Accessory kit

Power connector, I/O connector, drive bracket and 4 mounting screws for drive installation, PCIe card support and clip for PCIe card installation

NY000-AK00

Included support software (pre-installed on the Industrial Box PC and the Industrial Panel PC)

Item

Description

Industrial PC Support Utility

The Industrial PC Support Utility is a software utility to assist in diagnosing and resolving problems of the Industrial PC.

Industrial PC Tray Utility

The Industrial PC Tray Utility is a software utility that provides information about the current state of the Industrial PC, its related devices and associated software.

Industrial PC System API

The Industrial PC System API allows programmers to create programs that can retrieve information or set an indicator status of the Industrial PC. The API makes use of the included IPC System Service to manage the hardware.

Industrial Monitor Utility

The Industrial Monitor Utility provides a user interface to control settings and display details of connected Industrial Monitors.

Industrial Monitor Brightness Utility

The Industrial Monitor Brightness Utility is a small software utility that allows you to control the brightness of the screen backlight and LEDs of all connected Industrial Monitors.

Industrial Monitor API

The Industrial Monitor API allows programmers to create applications that can control the hardware features and retrieve information from connected Industrial Monitors.


1. Only applicable to Industrial Box PC.
2. Revision number 04 or higher is required.
1. Only applicable to Industrial Box PC.
2. Revision number 04 or higher is required.
Software

Sysmac Studio

Sysmac Studio.jpg
Created to give machine developers complete control from a single environment, Sysmac Studio integrates configuration, programming, simulation, and monitoring in a simple interface.
Downloads

Brochures

Show all brochures

Datasheets

Show all datasheets

Manuals

Show all manuals

Have a question?

We are ready to help.

Contact us

Download catalogue

Browse our products offline (PDF).

Get your copy

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events