Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to NY51-A

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

NY51-A

Features

IPC Programmable Multi Axis Controller

  • Intel® Core™ i7-4700EQ processor with fan for active cooling
  • 128 axes motion control
  • Up to 250 μs cycle time
  • Flexible function development capability (G-Code/ANSI C/original programming language)
  • Multi-tasking of Motion Control and Windows applications
  • Hypervisor allows to continue to control even if OS crashes

OMRON PMAC Series - Programmable Multi Axis Controller
  • OMRON PMAC Series - Programmable Multi Axis Controller

    OMRON PMAC Series - Programmable Multi Axis Controller

    https://industrial.omron.eu/en/products/ny51-a Even more flexible, more open, more creative...Powerful motion controller to meet the most complex motion applications. Flexible development environment with ANSI C Language, PMAC script and G-Code programming.

    02:25

High-speed, high-precision motion controller plus PC - in one box

ny51-a system configuration prod

Complex kinematics

ny51-a complex kinematics prod

Complex mechanics can be controlled thanks to the matrix handling and the space conversion. Special applications like Hexapod telescope mirror positioning, can be easyly operated by the kinematics handling functionality.

Leveraging features for accurate machining application

ny51-a g code icon prod

G-Code

Standard RS-274 G-Code interpreter. User-writable subroutines for customized implementation of G, M, T and D-codes. Flexibility to adapt the syntax and to work in combination with any CAD/CAM software.

ny51-a cutter compensation 2d 3d icon prod

Cutter compensation 2D/3D

Tool diameter and shape compensation, matching the cutting point exactly as specified in G-Code.

ny51-a fast processor and large program buffer icon prod

Fast processor + large program buffer

Fast processor can handle over 10,000 blocks per second and up to 1Gb part programs.

ny51-a block retrace for reversing the path icon prod

Block Retrace for reversing the path

Path can be reverted in order to remove the tool from cutting area.

ny51-a advanced block lookahead icon prod

Advanced Block Lookahead

Instructions in the buffer are analyzed in advance, movements are blended and optimized in speed and acceleration for a better performance.

ny51-a tangent tool management icon prod

Tangent tool management

Tools with a cutting direction require a tangent path positioning.

Specifications & ordering info

Ordering information

Industrial Box PC

Appearance

Specifications

Number of axes

Operating system

Order code

 

i7-4700EQ processor

8 GB DRAM (non-ECC)

SSD 64 GB (SLC) storage device

128

WES7 (64-bit)

NY512-A600-1XX21391X

WES7 (32-bit)

NY512-A600-1XX11391X

Industrial monitor

Appearance

Specifications

Order code

 

15.4-inches display with capacitive touchscreen

NYM15W-C1000

12.1-inches display with capacitive touchscreen

NYM12W-C1000

Accessories

Type

Specifications

Order code

Mounting brackets

Book mount

NY000-AB00

Wall mount

NY000-AB01

SD memory card

2 GB

HMC-SD291

4 GB

HMC-SD491

USB memory

2 GB

FZ-MEM2G

8 GB

FZ-MEM8G

Storage devices

HDD 320 GB

NY000-AH00

SSD 32 GB (SLC)

NY000-AS00

SSD 64 GB (SLC)

NY000-AS01

SSD 128 GB (iMLC)

NY000-AS02

DVI cable

Length: 2 m

NY000-AC00 2M

Length: 5 m

NY000-AC00 5M

USB A to USB B cable

Length: 2 m

FH-VUAB 2M

Length: 5 m

FH-VUAB 5M

Power supply

Output voltage: 24 VDC

S8VK-G

UPS

Output voltage during backup operation: 24 VDC ±5%

S8BA 1

UPS communication cable

Signals for signal output (BL, TR, BU, WB), remote ON/OFF input, UPS stop signal input (BS)

Length: 2 m

S8BW-C02

Spare parts (included with the Industrial Box PC)

Type

Specifications

Order code

Battery

Service life: 5 years at 25ºC

CJ1W-BAT01

Fan unit

Service life: 70,000 hours of continuous operation at 40ºC with 15 to 65% relative humidity

NY000-AF00

Accessory kit

Power connector, I/O connector, drive bracket and 4 mounting screws for drive installation, PCIe card support and clip for PCIe card installation

NY000-AK00

Computer software

Item

Description

Power PMAC IDE2

This computer software is used to configure the controller, create user programs and debug programs.

This is a free software, contact your OMRON representative for information on how to procure.

Power PMAC-NC16 SDK

This computer software is used to control working machines and other CNC machines with the controller. Use this software when you want to customize the HMI screen. The product contains extension source codes used for customization.

This is a non-free software, contact your OMRON representative for information on how to procure.

Power PMAC-NC16 Runtime

This computer software is used to control working machines and other CNC machines with the controller. Use this software when you do not customize the HMI screen.

This is a non-free software, contact your OMRON representative for information on how to procure.

EC Engineer

This computer software is used to configure and monitor the EtherCAT network by using the controller as the EtherCAT master.

This is a free software, contact your OMRON representative for information on how to procure.

Included support software (pre-installed on the Industrial Box PC)

Item

Description

Industrial PC Support Utility

The Industrial PC Support Utility is a software utility to assist in diagnosing and resolving problems of the Industrial PC.

Industrial PC Tray Utility

The Industrial PC Tray Utility is a software utility that provides information about the current state of the Industrial PC, its related devices and associated software.

Industrial PC System API

The Industrial PC System API allows programmers to create programs that can retrieve information or set an indicator status of the Industrial PC. The API makes use of the included IPC System Service to manage the hardware.

Industrial Monitor Utility

The Industrial Monitor Utility provides a user interface to control settings and display details of connected Industrial Monitors.

Industrial Monitor Brightness Utility

The Industrial Monitor Brightness Utility is a small software utility that allows you to control the brightness of the screen backlight and LEDs of all connected Industrial Monitors.

Industrial Monitor API

The Industrial Monitor API allows programmers to create applications that can control the hardware features and retrieve information from connected Industrial Monitors.


1. Revision number 04 or higher is required.
2. Power PMAC IDE version 2.2 or higher is needed.
1. Revision number 04 or higher is required.
2. Power PMAC IDE version 2.2 or higher is needed.
Technology

Performance

  • Based on fourth-generation Intel® Core™ i7 processor
  • 8 GB DDR3L RAM
  • Intel® HD Graphics
  • Unique heatsink effectiveness
  • RoHS Directive (2002/95/EC), EU directives

Simplicity improves reliability

cooling airflow prod

Unnecessary complexity causes problems, so we’ve eliminated it totally, to improve reliability, maximize performance.

  • No internal cables
  • No complex heatpipes
  • Structurally uniform mechanics to enable future expansion
  • Reduced assembly, maintenance and labor costs
  • Rock-solid architecture. Die-cast aluminum case
  • Active cooling and air-flow isolated from the electronics

Software

product-small-power-pmac-ide prod

Power PMAC IDE

This computer software is used to configure, create user programs, and debug the programs for the NY51-A and CK3E Programmable Multi Axis Controllers.

Download the software.

powerpmacnccnc prod

Power PMAC-NC

The Power PMAC-NC HMI is a host PC application for Delta Tau Power PMAC controlled CNC machines. It includes a G-code editor, tool and work offsets, G-code execution monitor, and many other features.

Download the software.

Have a question?

We are ready to help.

Contact us

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events