NX-TC
Next generation of controllers
NX-TC is the next generation controllers designed to achieve optimal and automatic temperature control without human intervention. In fact from now on all typical adjustments made in field by expert are now automated using Artificial Intelligence A.I.
- Adaptive control for self optimization of control setting due to process changes
- Specialized function for better sealing application (packaging) and for watercooled extruders (plastic)
Specifications & ordering info
Ordering information
International Standards
The standards are abbreviated as follows: U: UL, U1: UL (Class I Division 2 Products for Hazardous Locations), C: CSA, UC: cULus,
UC1: cULus (Class I Division 2 Products for Hazardous Locations), CU: cUL, N: NK, CE: EU Directives, RCM: Regulatory Compliance Mark, KC: KC Registration, and EAC: EAC Mark.
Contact your OMRON representative for further details and applicable conditions for these standards.
Temperature Control Units
![]() |
|||||||||||
![]() |
|||||||||||
Specifications
Pollution degree 2 or less: Conforms to JIS B 3502 and IEC 61131-2. |
||
5 to 8.4 Hz with amplitude of 3.5 mm, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) |
||
Conforms to IEC 60068-2-27. 147 m/s 2 , 3 times each in X, Y, and Z directions |
||
510 VAC between isolated circuits for 1 minute at a leakage current of 5 mA max. |
||
Applicable standards1 |
How can we help you?
If you have a question or would like to ask for a quote, please contact us or send a request.
Contact me NX-TC

Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for NX-TC
By completing this form you can request a quotation. Your personal details will be handled confidentially.

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadFeatures
Adaptive control algorithm

-
E5_D Temperature contoller: Adaptive control algorithm
With standard temperature controllers, not only do you need a long time to define initial start-up PID settings, but it is also really challenging to make the optimal adjustments without having many years of experience in this area. That’s why Omron developed the E5_D Series with “adaptive control technology”. This automatically detects changes in the process under control and adapts the PID accordingly.
01:26
With standard temperature controllers, not only do you need a long time to define initial start-up PID settings, but it is also really challenging to make the optimal adjustments without having many years of experience in this area. That’s why Omron developed the NX-TC Series with “adaptive control technology”. This automatically detects changes in the process under control and adapts the PID accordingly.
Perfect sealing temperature control for packaging machines

-
E5_D TC: Perfect sealing temperature control for packaging machines (1)
On a conventional sealing machine temperature sensors can often be located too far away from the sealing surface of the heating bar. This causes a difference between the temperature of the sealing surface and the temperature that was actually being controlled. This temperature difference and resulting sealing failures, increase as the packaging speed increases and also in correlation with thinner packaging materials or changing in ambient temperature. Thanks to the E5_D series, this issue is solved with the following approach: • bringing sensor closer to the sealing surface - thanks to special temperature sensor models for faster detection • adopting special algorithms (automatic filter adjustment function) built-in E5_D, specifically developed to suppress temperature variations. The result is a better sealing quality of the packages.
01:25
On a conventional sealing machine temperature sensors can often be located too far away from the sealing surface of the heating bar. This causes a difference between the temperature of the sealing surface and the temperature that was actually being controlled. This temperature difference and resulting sealing failures, increase as the packaging speed increases and also in correlation with thinner packaging materials or changing in ambient temperature.
Thanks to the NX-TC series, this issue is solved with the following approach:
- bringing sensor closer to the sealing surface - thanks to special temperature sensor models for faster detection

-
E5_D: Perfect sealing temperature control for packaging machines (2)
On a conventional sealing machine temperature sensors can often be located too far away from the sealing surface of the heating bar. This causes a difference between the temperature of the sealing surface and the temperature that was actually being controlled. This temperature difference and resulting sealing failures, increase as the packaging speed increases and also in correlation with thinner packaging materials or changing in ambient temperature. Thanks to the E5_D series, this issue is solved with the following approach: • bringing sensor closer to the sealing surface - thanks to special temperature sensor models for faster detection • adopting special algorithms (automatic filter adjustment function) built-in E5_D, specifically developed to suppress temperature variations. The result is a better sealing quality of the packages.
01:03
- adopting special algorithms (automatic filter adjustment function) built-in NX-TC, specifically developed to suppress temperature variations. The result is a better sealing quality of the packages.
Water cooling output adjustment

-
E5_D TC: Temperature variations in molding machines minimized by a new algorithm
On a water-cooled extrusion molding machine, increased speed leads to temperature variations due to various factors such as the materials compounding and cooling water…For human operator that means repeatedly make valve adjustments to stabilize the quality. However It is really difficult to achieve high speed production while also maintaining the quality… With the E5_D, the water-cooling output adjustment function suppresses the temperature variations to a minimum and raises the production capacity with the quality maintained
01:33
On a water-cooled extrusion molding machine, increased speed leads to temperature variations due to various factors such as the materials compounding and cooling water…For human operator that means repeatedly make valve adjustments to stabilize the quality. However It is really difficult to achieve high speed production while also maintaining the quality…
With the NX-TC, the water-cooling output adjustment function suppresses the temperature variations to a minimum and raises the production capacity with the quality maintained
Videos

-
NX-TC Tutorial: basic configuration and wiring check
Watch the following tutorial and learn how to set up and configure Omron’s NX-TC in Sysmac Studio and perform a wiring check.
08:32