NT2S | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Privacy Policy">

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to NT2S

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

NT2S

  • CAD Library
  • NT2S Operator Interface Datasheet
  • Thank you for downloading the NT2S Operator Interface Datasheet

    Download again

    Did you know that 4 out of 5 distributors buy this product in a bundle?

    There are many variations of passages of Lorem Ipsum available, but the majority have suffered alteration in some form, by injected humour, or randomised words which don't look even slightly believable.

    Read more
Features

HMI with two text lines, 6-20 F-keys and up to two serial ports

The NT2S is the smallest HMI that we can offer you. It is based on a 16 x 2 lines LCD display with 6 or 20 Function keys. It offers IP65 protection, an optional RTC and printer connection.

  • Easy and free programming software.
  • Small size and installation depth.
  • Real Time Clock (depending on model).
  • Printer connection (depending on model).
  • Cost effective solution.
Specifications & ordering info

Ordering information

Type

Order code

STN monochrome

Programmable

6-key type, Black

NT2S-SF121B-EV2

NT2S-SF122B-EV2

PLC controlled

NT2S-SF123B-EV2

Programmable

20-key type, Black

NT2S-SF125B-E

NT2S-SF126B-E

PLC controlled

NT2S-SF127B-E

Accessories

Type

Description

Order code

NT2S-SF121/125 and NT3S

peripheral port CPM series except CPM2C, 2 m

NT2S-CN212-V1

NT2S-SF121/125 and NT3S

peripheral port CPM series except CPM2C, 5 m

NT2S-CN215-V1

NT2S-SF122/SF123/SF126/SF127

peripheral port CPM series except CPM2C, 2 m

NT2S-CN222-V1

NT2S-SF122/SF123/SF126/SF127

peripheral port CPM series except CPM2C, 5 m

NT2S-CN225-V2

NT2S-SF121/125 and NT3S

mini-peripheral port CJ1/CS1 and CPM2C series, 2 m

NT2S-CN223-V2

NT2S-SF122/SF123/SF126/SF127

mini-peripheral port CJ1/CS1 and CPM2C series, 2 m

NT2S-CN224-V1

NT2S-SF121/125 and NT3S

serial port CJ1/CS1/CP1/CPM2/CQM1(H), 2 m

NT2S-CN232-V1

NT2S-SF121/125 and NT3S

serial port CJ1/CS1/CP1/CPM2/CQM1(H), 5 m

NT2S-CN235-V1

NT2S-SF122/SF126

serial port CJ1/CS1/CP1/CPM2/CQM1(H), 2 m

NT2S-CN242-V1

All NT2S and NT3S models

serial programming cable, 2 m

NT2S-CN002

Software

Type

Order code

This software is provided free of charge and features Windows fonts, a Multi language import/export utility, a character map to design your own characters
and can be used to place bitmaps in your application.

NTXS

Specifications

Size in mm (H×W×D)

60×109×43 (6 F-keys), 107×107×43 (20 F-keys)

Effective display area

56×11 mm

Line voltage

24 VDC ±10%

Touch panel

-

Obtained standards

CE, cULus

No. of display characters (standard characters)

16 characters x 2 lines

No. of registered screens

65,000 max.

Screen data capacity (standard)

24 KB in Programmable models

Expansion memory

-

Memory card interface

-

Internal memory

1K words data, 1K words retentative memory

Printer connection

Supported

Multi-Vendor support

Supported for several non-Omron PLCs. 1

Backlight life

LED, min. 50,000 hours


1. Please contact Omron for a list of available drivers.

1. Please contact Omron for a list of available drivers.

Software

NTXS

ntxs prod
NTXS is used to program the NT2S and NT3S series. This software is provided free of charge and features Windows fonts, a Multi language import/export utility, a character map to design your own characters and can be used to place bitmaps in your application. This software makes use of a tag database and uploading/downloading is supported. Project protection is possible with a password.

Have a question?

We are ready to help.

Contact us

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events