NS5 Handheld | OMRON, Europe

Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to NS5 Handheld

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

NS5 Handheld

NS5 Handheld, suited for use in harsh conditions

The NS series has evolved into a mobile format. Based on the standard 5.7” TFT color version, we can offer a handheld version of the NS series. Offering 10 Function keys for most used functions and with a protection degree of IP65 it is the product to use in harsh environment where freedom of movement is needed.

  • Re-use projects of non-mobile NS products
  • 10 Function keys, 4 hardwired for inching
  • Emergency switch on front plus enable switch on back of unit
  • Well protected against water, IP65
  • Compact Flash, Serial and USB interface

Specifications & ordering info

Ordering information

Type

Order code

NSH5

TFT, 5.7", 320×240 pixels

Black

NSH5-SQR10B-V2

Accessories

Type

Order code

Bracket NS handheld protecting emergency button from accidental activation

NSH5-ATT01

Bracket NS handheld for wall mounting

NSH5-ATT02

Cable NS handheld, RS-422, 10m UL

NSH5-422UL-10M

Cable NS handheld, RS-232, 10m UL

NSH5-232UL-10M

Cable NS handheld, RS-232, 3m UL

NSH5-232UL-3M

Specifications

Memory card interface

1 slot ATA Compact Flash card

Serial (COM1)

1×RS-232/RS-422A

USB Slave

For programming

Line voltage

24 VDC ±15%

Power consumption

10 W max.

Battery

CJ1W-BAT01

Battery lifetime

5 years (at 25°C)

Enclosure rating

IP651

Obtained standards

UL 1604 Class 1 Diff. 2, cUL, CE, NEMA equivalent

Operating environment

No corrosive gases

Noise immunity

Conforming to IEC 61000-4-4: 2 kV (power supply line)

Ambient operating temperature

0 to 40°C

Ambient operating humidity

35% to 85% max. (with no condensation)

Vibration resistance (during operation)

10 to 57 Hz with amplitude of 0.075 mm, 57 to 150 Hz with acceleration of 9.8 m/s2 three minutes each in X, Y, and Z directions

Shock resistance (during operation)

147 m/s2 three times each in X, Y, and Z directions

Drop test1

Dropped from 1 m. Conforming to JIS B 3502/IEC61131-2


1. see manual for details.

1. see manual for details.

Accessories

Ordering information

Type

Description

Order code

Cable

Serial programming cable

XW2Z-S002

USB programming cable, 2 m

CP1W-CN221

PT-to-PLC

Connecting Cable

PT connection: 9 pins

PLC connection: 9 pins

Length: 2 m

XW2Z-200T

Length: 5 m

XW2Z-500T

Accessories

Video input

Inputs: 4 channels NTSC / PAL

NS-CA001

Inputs: 2 channels NTSC / PAL, 1 channel RGB

NS-CA002

Cable to connect NS-CA00_ to Video console unit

F150-VKP (2 m)

F150-VKP (5 m)

Controller link interface unit

NS-CLK21

RS-422A/485 adapter (50 m)

CJ1W-CIF11

RS-422A adapter (500 m)

NS-AL002

Anti-reflection sheets (5 sheets)

NS15

NS15-KBA04

NS12/10

NS12-KBA04

NS8

NS7-KBA04

NS5

NT30-KBA04

Anti-reflection protective covers (5 pack)

NS12/10

NS12-KBA05

NS8

NS7-KBA05

NS5

NT31C-KBA05

Transparent protective covers (5 pack)

NS15 (1 cover)

NS15-KBA05N

NS12/10

NS12-KBA05N

NS8

NS7-KBA05N

NS5

NT31C-KBA05N

Chemical-resistant cover (1 cover)

NS5

NT30-KBA01

Attachment adapter

(NT625C/631/631C series to NS12 series)

NS12-ATT01

(NT625C/631/631C series to NS12 series) Black

NS12-ATT01B

(NT620S/620C/600S series to NS8 series)

NS8-ATT01

(NT600M/600G/610G/612G series to NS8 series)

NS8-ATT02

Memory card

128 MB

HMC-EF183

256 MB

HMC-EF283

512 MB

HMC-EF583

Memory card adapter for PC

HMC-AP001

Battery

CJ1W-BAT01

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me NS5 Handheld

ns5-handheld prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for NS5 Handheld

By completing this form you can request a quotation. Your personal details will be handled confidentially.

ns5-handheld prod

Personal details

NS5 Handheld

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Features

Smart Active Parts

smart active parts sol

One great advantage with the NS is that you can make use of Omron unique Smart Active Parts (SAP) that save you time when configuring, commissioning and maintaining your machine. SAP are pre-programmed, pre-tested visualization objects with embedded communication code, bringing 'drag and drop' simplicity to Human Machine Interface design.

Downloads