MX2 IP54

Features

Flexibility and robust design for standalone solutions

The MX2 IP54 inverter is designed in a robust housing for distributed installation. A built-in class 1 EMC filter, the easy wiring access and the front-mounted USB connector make installation and commissioning simple. The freedom for users to customize the hardware by adding accessories provides hardware flexibility whilst the built-in logic programming is ideal when designing decentralized projects. Finally, by using the standard MX2 series functionality and communication option boards, the MX2 IP54 is the perfect choice for your standalone inverter solutions.

  • Up to 15 kW
  • Built-in Class 1 EMC filter
  • DIN rail mounting options: safety relay, motor contactor, external power supply etc
  • 200% starting torque
  • Torque control in open loop
  • Double rating VT120%/1 min and CT 150%/1 min
  • IM & PM motor control
  • Safety conforming to ISO13849-1 Category 3, PLd
  • Industrial communications networks: RS485 built-in, EtherCAT, DNet, PROFIBUS, CompoNet, ML-II and EtherNet/IP option boards
Specifications & ordering info

Ordering information

3G3MX2

Specifications

Order code

Voltage class

Constant torque

Variable torque

Standard (IP20)

Finless

IP54

Max motor kW

Rated current A

Max motor kW

Rated current A

Single-phase

200 V

0.1

1.0

0.2

1.2

3G3MX2-AB001-E

3G3MX2-AB001-P-E

3G3MX2-DB001-E/EC

0.2

1.6

0.4

1.9

3G3MX2-AB002-E

3G3MX2-AB002-P-E

3G3MX2-DB002-E/EC

0.4

3.0

0.55

3.5

3G3MX2-AB004-E

3G3MX2-AB004-P-E

3G3MX2-DB004-E/EC

0.75

5.0

1.1

6.0

3G3MX2-AB007-E

3G3MX2-AB007-P-E

3G3MX2-DB007-EC

1.5

8.0

2.2

9.6

3G3MX2-AB015-E

3G3MX2-AB015-P-E

3G3MX2-DB015-EC

2.2

11.0

3.0

12.0

3G3MX2-AB022-E

3G3MX2-AB022-P-E

3G3MX2-DB022-EC

Three-phase

200 V

0.1

1.0

0.2

1.2

3G3MX2-A2001-E

3G3MX2-A2001-P-E

3G3MX2-D2001-E/EC

0.2

1.6

0.4

1.9

3G3MX2-A2002-E

3G3MX2-A2002-P-E

3G3MX2-D2002-E/EC

0.4

3.0

0.55

3.5

3G3MX2-A2004-E

3G3MX2-A2004-P-E

3G3MX2-D2004-E/EC

0.75

5.0

1.1

6.0

3G3MX2-A2007-E

3G3MX2-A2007-P-E

3G3MX2-D2007-E/EC

1.5

8.0

2.2

9.6

3G3MX2-A2015-E

3G3MX2-A2015-P-E

3G3MX2-D2015-EC

2.2

11.0

3.0

12.0

3G3MX2-A2022-E

3G3MX2-A2022-P-E

3G3MX2-D2022-EC

3.7

17.5

5.5

19.6

3G3MX2-A2037-E

3G3MX2-A2037-P-E

3G3MX2-D2037-EC

5.5

25.0

7.5

30.0

3G3MX2-A2055-E

-

3G3MX2-D2055-EC

7.5

33.0

11

40.0

3G3MX2-A2075-E

-

3G3MX2-D2075-EC

11

47.0

15

56.0

3G3MX2-A2110-E

-

3G3MX2-D2110-EC

15

60.0

18.5

69.0

3G3MX2-A2150-E

-

3G3MX2-D2150-EC

Three-phase

400 V

0.4

1.8

0.75

2.1

3G3MX2-A4004-E

3G3MX2-A4004-P-E

3G3MX2-D4004-EC

0.75

3.4

1.5

4.1

3G3MX2-A4007-E

3G3MX2-A4007-P-E

3G3MX2-D4007-EC

1.5

4.8

2.2

5.4

3G3MX2-A4015-E

3G3MX2-A4015-P-E

3G3MX2-D4015-EC

2.2

5.5

3.0

6.9

3G3MX2-A4022-E

3G3MX2-A4022-P-E

3G3MX2-D4022-EC

3.0

7.2

4.0

8.8

3G3MX2-A4030-E

3G3MX2-A4030-P-E

3G3MX2-D4030-EC

4.0

9.2

5.5

11.1

3G3MX2-A4040-E

3G3MX2-A4040-P-E

3G3MX2-D4040-EC

5.5

14.8

7.5

17.5

3G3MX2-A4055-E

-

3G3MX2-D4055-EC

7.5

18.0

11

23.0

3G3MX2-A4075-E

-

3G3MX2-D4075-EC

11

24.0

15

31.0

3G3MX2-A4110-E

-

3G3MX2-D4110-EC

15

31.0

18.5

38.0

3G3MX2-A4150-E

-

3G3MX2-D4150-EC

Line filters

Inverter

Standard line filter

Low leakage line filter

Rasmi

Schaffner

Rasmi

Schaffner

Voltage

Model 3G3MX2-_

Order code

AX-FIM

Current (A)

Order code

AX-FIM

Current (A)

Order code

AX-FIM

Current (A)

Order code

AX-FIM

Current (A)

1Phase 200 VAC

AB001 / AB002 / AB004

1010-RE

10

1010-SE-V1

8

1010-RE-LL

10

1010-SE-LL

10

AB007

1014-RE

14

1014-SE-V1

14

1014-RE-LL

14

1014-SE-LL

14

AB015 / AB022

1024-RE

24

1024-SE-V1

27

1024-RE-LL

24

1024-SE-LL

24

3Phase 200 VAC

A2001 / A2002 /

A2004 / A2007

2010-RE

10

2010-SE-V1

7.8

2010-RE-LL

10

-

-

A2015 / A2022

2020-RE

20

2020-SE-V1

16

2020-RE-LL

20

2020-SE-LL

20

A2037

2030-RE

30

2030-SE-V1

25

2030-RE-LL

30

2030-SE-LL

30

A2055 / A2075

2060-RE

60

2060-SE-V1

50

2060-RE-LL

60

2060-SE-LL

50

A2110

2080-RE

80

2080-SE-V1

70

2080-RE-LL

80

-

-

A2150

2100-RE

100

2100-SE-V1

75

2100-RE-LL

100

-

-

3Phase 400 VAC

A4004 / A4007

3005-RE

5

3005-SE-V1

6

3005-RE-LL

5

3005-SE-LL

5

A4015 / A4022 / A4030

3010-RE

10

3010-SE-V1

12

3010-RE-LL

10

3010-SE-LL

10

A4040

3014-RE

14

3014-SE-V1

15

3014-RE-LL

14

3014-SE-LL

15

A4055 / A4075

3030-RE

30

3030-SE-V1

29

3030-RE-LL

30

3030-SE-LL

30

A4110 / A4150

3050-RE

50

3050-SE-V1

48

3050-RE-LL

50

3050-SE-LL

50

Input AC reactors

 

Inverter

AC Reactor

Voltage

Model 3G3MX2-_

Order code

1-Phase 200 VAC

AB002/AB004

AX-RAI02000070-DE

AB007

AX-RAI01700140-DE

AB015

AX-RAI01200200-DE

AB022

AX-RAI00630240-DE

3-Phase 200 VAC

A2002/A2004/A2007

AX-RAI02800080-DE

A2015/A2022/A2037

AX-RAI00880200-DE

A2055/A2075

AX-RAI00350335-DE

A2110/A2150

AX-RAI00180670-DE

 

Inverter

AC Reactor

Voltage

Model 3G3MX2-_

Order code

3-Phase 400 VAC

A4004/A4007/A4015

AX-RAI07700050-DE

A4022/A4030/A4040

AX-RAI03500100-DE

A4055/A4075

AX-RAI01300170-DE

A4110/A4150

AX-RAI00740335-DE

DC reactors

200 V single-phase

200 V three-phase

400 V three-phase

Inverter

Order code

Inverter

Order code

Inverter

Order code

3G3MX2-AB001

AX-RC10700032-DE

3G3MX2-A2001

AX-RC21400016-DE

3G3MX2-A4004

AX-RC43000020-DE

3G3MX2-AB002

3G3MX2-A2002

3G3MX2-A4007

AX-RC27000030-DE

3G3MX2-AB004

AX-RC06750061-DE

3G3MX2-A2004

AX-RC10700032-DE

3G3MX2-A4015

AX-RC14000047-DE

3G3MX2-AB007

AX-RC03510093-DE

3G3MX2-A2007

AX-RC06750061-DE

3G3MX2-A4022

AX-RC10100069-DE

3G3MX2-AB015

AX-RC02510138-DE

3G3MX2-A2015

AX-RC03510093-DE

3G3MX2-A4030

AX-RC08250093-DE

3G3MX2-AB022

AX-RC01600223-DE

3G3MX2-A2022

AX-RC02510138-DE

3G3MX2-A4040

AX-RC06400116-DE

-

3G3MX2-A2037

AX-RC01600223-DE

3G3MX2-A4055

AX-RC04410167-DE

3G3MX2-A2055

AX-RC01110309-DE

3G3MX2-A4075

AX-RC03350219-DE

3G3MX2-A2075

AX-RC00840437-DE

3G3MX2-A4011

AX-RC02330307-DE

3G3MX2-A2011

AX-RC00590614-DE

3G3MX2-A4015

AX-RC01750430-DE

3G3MX2-A2015

AX-RC00440859-DE

-

Chokes

Diameter

Description

Order code

21

For 2.2 KW motors or below

AX-FER2102-RE

25

For 15 KW motors or below

AX-FER2515-RE

50

For 45 KW motors or below

AX-FER5045-RE

Output AC reactor

 

Inverter

AC Reactor

Voltage

Model 3G3MX2-_

Order code

200 VAC

AB001/AB002/AB004/A2001/A2002/A2004

AX-RAO11500026-DE

AB007/A2007

AX-RAO07600042-DE

AB015/A2015

AX-RAO04100075-DE

AB022/A2022

AX-RAO03000105-DE

A2037

AX-RAO01830160-DE

A2055

AX-RAO01150220-DE

A2075

AX-RAO00950320-DE

A2110

AX-RAO00630430-DE

A2150

AX-RAO00490640-DE

 

Inverter

AC Reactor

Voltage

Model 3G3MX2-_

Order code

400 VAC

A4004/A4007/A4015

AX-RAO16300038-DE

A4022

AX-RAO11800053-DE

A4030/A4040

AX-RAO07300080-DE

A4055

AX-RAO04600110-DE

A4075

AX-RAO03600160-DE

A4110

AX-RAO02500220-DE

A4150

AX-RAO02000320-DE

B Accessories

Types

Description

Functions

Order code

Digital operator

LCD remote operator

5 Line LCD remote operator with copy function, cable length max. 3m.

AX-OP05-E

Remote operator cable

3 meters cable for connecting remote operator

3G3AX-CAJOP300-EE

LED remote operator

LED remote operator, cable length max. 3m

3G3AX-OP01

Mounting kit for LED operator

Mounting kit for LED operator on panel

4X-KITMINI

Operator holder

Holder to put the AX-OP05-E inside of the cabinet

3G3AX-OP05-H-E

Accessories

PC configuration cable

Mini USB to USB connector cable

AX-CUSBM002-E

Communication option boards

Description

Functions

Order code

Profibus option card

Used for running or stopping the inverter, setting or referencing parameters, and monitoring output frequency, output current, or similar items through communications with the host controller.

3G3AX-MX2-PRT

DeviceNet option card

3G3AX-MX2-DRT

EtherCAT option card

3G3AX-MX2-ECT

CompoNet option card

3G3AX-MX2-CRT

MECHATROLINK-II option card

3G3AX-MX2-MRT

EtherNet/IP option card

3G3AX-MX2-EIP

Extra input/output option board

1 analog voltage input, 1 analog current input, 1 analog voltage output, 8 discrete logic inputs,
4 discrete logic outputs

3G3AX-MX2-EIO15-E

Braking unit, braking resistor unit

Inverter

Braking resistor unit

Voltage

Max. motor

kW

Inverter 3G3MX2_

Connectable min.

resistance Ω

Inverter mounted type
(3 %ED, 10 sec max)

Braking torque %

Inverter mounted type
(10%ED, 10 sec max)

Braking torque %

1-phase

3-phase

Order code

Resist Ω

Order code

Resist Ω

200 V
(Single-/Three-phase)

0.12

B001

2001

100

AX-REM00K1400-IE

400

200

AX-REM00K1400-IE

400

200

0.25

B002

2002

180

180

0.55

B004

2004

AX-REM00K1200-IE

200

180

AX-REM00K1200-IE

200

180

1.1

B007

2007

50

100

AX-REM00K2070-IE

70

200

1.5

B015

2015

AX-REM00K2070-IE

70

140

AX-REM00K4075-IE

75

130

2.2

B022

2022

35

90

AX-REM00K4035-IE

35

180

4.0

-

2040

AX-REM00K4075-IE

75

50

AX-REM00K6035-IE

35

100

5.5

-

2055

20

AX-REM00K4035-IE

35

75

AX-REM00K9020-IE

20

150

7.5

-

2075

17

55

AX-REM01K9017-IE

17

110

11

-

2110

AX-REM00K6035-IE

35

40

AX-REM02K1017-IE

17

75

15

-

2150

10

AX-REM00K9017-IE

17

55

AX-REM03K5010-IE

10

95

400 V
(Three-phase)

0.55

-

4004

180

AX-REM00K1400-IE

400

200

AX-REM00K1400-IE

400

200

1.1

-

4007

200

200

1.5

-

4015

AX-REM00K1200-IE

200

190

AX-REM00K2200-IE

200

190

2.2

-

4022

100

AX-REM00K2200-IE

200

130

AX-REM00K5120-IE

120

200

3.0

-

4030

AX-REM00K2120-IE

120

160

160

4.0

-

4040

120

AX-REM00K6100-IE

100

140

5.5

-

4055

70

AX-REM00K4075-IE

75

140

AX-REM00K9070-IE

70

150

7.5

-

4075

100

AX-REM01K9070-IE

70

110

11

-

4110

AX-REM00K6100-IE

100

50

AX-REM02K1070-IE

70

75

15

-

4150

35

AX-REM00K9070-IE

70

55

AX-REM03K5035-IE

35

110

Computer software

Description

Installation

Order code

Computer software

Configuration and monitoring software tool

CX-Drive

Computer software

Configuration and monitoring software tool

CX-One

Computer software

Software tool for Energy Saving calculation

€Saver

Specifications

200 V class

Single-phase: 3G3MX2-_

B001

B002

B004

B0071

B015

B022

-

-

-

-

-

Three-phase: 3G3MX2-_

2001

2002

2004

2007

2015

2022

2037

2055

2075

2110

2150

Motor kW2

For VT setting

0.2

0.4

0.55

1.1

2.2

3.0

5.5

7.5

11

15

18.5

For CT setting

0.1

0.2

0.4

0.75

1.5

2.2

3.7

5.5

7.5

11

15

Output
characteristics

Inverter capacity kVA

200 VT

0.4

0.6

1.2

2.0

3.3

4.1

6.7

10.3

13.8

19.3

23.9

200 CT

0.2

0.5

1.0

1.7

2.7

3.8

6.0

8.6

11.4

16.2

20.7

240 VT

0.4

0.7

1.4

2.4

3.9

4.9

8.1

12.4

16.6

23.2

28.6

240 CT

0.3

0.6

1.2

2.0

3.3

4.5

7.2

10.3

13.7

19.5

24.9

Rated output current (A) at VT

1.2

1.9

3.5

6.0

9.6

12.0

19.6

30.0

40.0

56.0

69.0

Rated output current (A) at CT

1.0

1.6

3.0

5.0

8.0

11.0

17.5

25.0

33.0

47.0

60.0

Max. output voltage

Proportional to input voltage: 0 ... 240 V

Max. output frequency

400 Hz

Power
supply

Rated input voltage and frequency

Single-phase 200... 240 V 50/60 Hz

3-phase 200... 240 V 50/60 Hz

Allowable voltage fluctuation

-15% ... +10%

Allowable frequency fluctuation

5%

Braking torque

At short-time deceleration

 

At capacitor feedback

100%: <50Hz

 

50%: <60Hz

70%: <50Hz

50%: <60Hz

Approx 20%

-

Cooling method

Self cooling3

Forced-air-cooling

400 V class

Three-phase: 3G3MX2-_

4004

4007

4015

4022

4030

4040

4055

4075

4110

4150

Motor kW4

For VT setting

0.75

1.5

2.2

3.0

4.0

5.5

7.5

11

15

18.5

For CT setting

0.4

0.75

1.5

2.2

3.0

4.0

5.5

7.5

11

15

Output
characteristics

Inverter capacity kVA

380 VT

1.3

2.6

3.5

4.5

5.7

7.3

11.5

15.1

20.4

25.0

380 CT

1.1

2.2

3.1

3.6

4.7

6.0

9.7

11.8

15.7

20.4

480 VT

1.7

3.4

4.4

5.7

7.3

9.2

14.5

19.1

25.7

31.5

480 CT

1.4

2.8

3.9

4.5

5.9

7.6

12.3

14.9

19.9

25.7

Rated output current (A) at VT

2.1

4.1

5.4

6.9

8.8

11.1

17.5

23.0

31.0

38.0

Rated output current (A) at CT

1.8

3.4

4.8

5.5

7.2

9.2

14.8

18.0

24.0

31.0

Max. output voltage

Proportional to input voltage: 0 ... 480 V

Max. output frequency

400 Hz

Power
supply

Rated input voltage and frequency

3-phase 380 ... 480 V 50/60 Hz

Allowable voltage fluctuation

-15% ... +10%

Allowable frequency fluctuation

5%

Braking torque

At short-time deceleration2

At capacitor feedback

100%: <50Hz

50%: <60Hz

70%: <50Hz

50%: <60Hz

-

Cooling method

Self cooling5

Forced-air-cooling

Dimensions

Standard models (IP20)

Voltage class

Inverter model

Dimensions in mm

Weight (kg)

 

H

W

D

Single-phase 200 V

3G3MX2-AB001-E

128

68

109

1.0

 

3G3MX2-AB002-E

1.0

3G3MX2-AB004-E

122.5

1.1

3G3MX2-AB007-E

128

108

170.5

1.4

3G3MX2-AB015-E

1.8

3G3MX2-AB022-E

1.8

Three-phase 200 V

3G3MX2-A2001-E

128

68

109

1.0

3G3MX2-A2002-E

1.0

3G3MX2-A2004-E

122.5

1.1

3G3MX2-A2007-E

145.5

1.2

3G3MX2-A2015-E

128

108

170.5

1.6

3G3MX2-A2022-E

1.8

3G3MX2-A2037-E

128

140

170.5

2.0

3G3MX2-A2055-E

260

140

155

3.0

3G3MX2-A2075-E

3.4

3G3MX2-A2110-E

296

180

175

5.1

3G3MX2-A2150-E

350

220

175

7.4

Three-phase 400 V

3G3MX2-A4004-E

128

108

143.5

1.5

3G3MX2-A4007-E

170.5

1.6

3G3MX2-A4015-E

1.8

3G3MX2-A4022-E

1.9

3G3MX2-A4030-E

1.9

3G3MX2-A4040-E

128

140

170.5

2.1

3G3MX2-A4055-E

260

155

3.5

3G3MX2-A4075-E

3.5

3G3MX2-A4110-E

296

180

175

4.7

3G3MX2-A4150-E

5.2

Finless models

Voltage class

Inverter model

Dimensions in mm

Weight (kg)

 

H

W

D

Single-phase 200 V

3G3MX2-AB001-P-E

128

68

103

1.1

 

3G3MX2-AB002-P-E

3G3MX2-AB004-P-E

3G3MX2-AB007-P-E

128

108

123

1.8

3G3MX2-AB015-P-E

3G3MX2-AB022-P-E

Three-phase 200 V

3G3MX2-A2001-P-E

128

68

103

1.1

3G3MX2-A2002-P-E

3G3MX2-A2004-P-E

3G3MX2-A2007-P-E

3G3MX2-A2015-P-E

128

108

123

1.8

3G3MX2-A2022-P-E

3G3MX2-A2037-P-E

128

140

123

2.1

Three-phase 400 V

3G3MX2-A4004-P-E

128

108

123

1.8

3G3MX2-A4007-P-E

3G3MX2-A4015-P-E

3G3MX2-A4022-P-E

3G3MX2-A4030-P-E

3G3MX2-A4040-P-E

128

140

123

2.1

IP54 models

Voltage class

Inverter model

Dimensions in mm

Weight (kg)

 

H

W

D

Single-phase 200 V

3G3MX2-DB001-E

464.74

179.5

292.7

8.0

 

3G3MX2-DB001-EC

482.8

309.5

317.7

11.8

3G3MX2-DB002-E

464.74

179.5

292.7

8.0

3G3MX2-DB002-EC

482.8

309.5

317.7

11.8

3G3MX2-DB004-E

464.74

179.5

292.7

8.4

3G3MX2-DB004-EC

482.8

309.5

317.7

12.1

3G3MX2-DB007-EC

12.4

3G3MX2-DB015-EC

16.0

3G3MX2-DB022-EC

16.0

Three-phase 200 V

3G3MX2-D2001-E

464.74

179.5

292.7

8.0

3G3MX2-D2001-EC

482.8

309.5

317.7

11.8

3G3MX2-D2002-E

464.74

179.5

292.7

8.0

3G3MX2-D2002-EC

482.8

309.5

317.7

11.8

3G3MX2-D2004-E

464.74

179.5

292.7

8.1

3G3MX2-D2004-EC

482.8

309.5

317.7

11.9

3G3MX2-D2007-E

464.74

179.5

292.7

8.2

3G3MX2-D2007-EC

482.8

309.5

317.7

12.0

3G3MX2-D2015-EC

15.4

3G3MX2-D2022-EC

15.6

3G3MX2-D2037-EC

16.2

3G3MX2-D2055-EC

627.04

325

299.5

18.8

3G3MX2-D2075-EC

19.2

3G3MX2-D2110-EC

710.35

379

329.7

25.3

3G3MX2-D2150-EC

28.0

Three-phase 400 V

3G3MX2-D4004-EC

482.8

309.5

317.7

12.0

3G3MX2-D4007-EC

12.5

3G3MX2-D4015-EC

12.4

3G3MX2-D4022-EC

12.5

3G3MX2-D4030-EC

12.5

3G3MX2-D4040-EC

13.1

3G3MX2-D4055-EC

627.04

325

299.5

18.7

3G3MX2-D4075-EC

18.7

3G3MX2-D4110-EC

710.35

379

329.7

23.8

3G3MX2-D4150-EC

24.3


1. Three phase model use forced-air-cooling but single phase model is self cooling.

2. Based on a standard 3-Phase standard motor.

3. Forced air cooling for IP54 models

4. Based on a standard 3-Phase standard motor.

5. Forced air cooling for IP54 models

1. Three phase model use forced-air-cooling but single phase model is self cooling.

2. Based on a standard 3-Phase standard motor.

3. Forced air cooling for IP54 models

4. Based on a standard 3-Phase standard motor.

5. Forced air cooling for IP54 models

Software

CX-Drive

CX-Drive2.jpg
Reduce the time and complexity of configuring, commissioning and maintaining servos and inverters with a single software tool. CX-Drive includes support for features in the new Accurax G5 servo system and MX2 inverter.

CX-One

CX-One_Screen
CX-One software allows users to build, configure and program a host of devices such as PLCs, HMIs and motion-control systems and networks using just one software package with one installation and license number. This greatly reduces the complexity of the configuration and allows automation systems to be programmed or configured with minimal training.
Downloads

Brochures

Show all brochures

Catalogues

Show all catalogues

Datasheets

Show all datasheets

Manuals

Show all manuals

Have a question?

We are ready to help.

Contact us

Download catalogue

Browse our products offline (PDF).

Get your copy

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events