_prod-675x450.jpg)
MKS(X)
DC-switching relay that can switch 220 VDC, 10 A (resistive load)
The MK-S(X) is the smallest relay in the world that can switch 220VDC 10A resistive load. Applications include the safe and reliable switching of valves, solenoids, contactor coils and other instances where high resistive loads are encountered.
- Suitable for DC-switching
- DC load switching up to 10 A; 220 VDC (resistive load)
- AC load models are capable of switching up to 15 A; 250 VAC (resistive load)
- SPST-NO/SPST-NC contact form enables contact welding detection
- Lockable test button for easy testing
Specifications & ordering info
Product | Transparent case | With mechanical indicator | Mounting method | Usage | Poles | Rated carry current | Coil voltage | Operation voltage | Contact material | Contact description | Features | Terminal | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Yes | No | With plug-in socket | General purpose | 1 | NO: 10 A | 24 V | DC | AgSnIn | SPST-NO | LED, Test button | Plug-in | Relay for DC load, 5-pin plug-in, 10 A, 220 VDC, SPST-NO, LED indicator, lockable test button |
How can we help you?
If you have a question or would like to ask for a quote, please contact us or send a request.
Contact me MKS(X)
_prod-400x400.jpg)
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for MKS(X)
By completing this form you can request a quotation. Your personal details will be handled confidentially.
_prod-400x400.jpg)
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Download