Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to MicroHAWK MV-40

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

MicroHAWK MV-40

  • CAD Library
  • MicroHAWK MV-40 Datasheet
  • Thank you for downloading the MicroHAWK MV-40 Datasheet

    Download again

    Did you know that 4 out of 5 distributors buy this product in a bundle?

    There are many variations of passages of Lorem Ipsum available, but the majority have suffered alteration in some form, by injected humour, or randomised words which don't look even slightly believable.

    Read more
Features

MicroHAWK MV–40 Industrial Ethernet Smart Camera

The MicroHAWK MV-40 redefines the imaging market as the smallest IP65/67-rated, true-industrial Ethernet smart camera. With the library of Omron Microscan's machine vision tools on board in a rugged, ultra-compact case, the MV-40 is the complete package for solving any vision inspection challenge under any condition. Combining unprecedented ease-of-use, high-speed communication, optional liquid lens autofocus, and ultra-small form factor, the MV-40 sets the benchmark as the ultimate compact machine vision system in the industry.

  • IP65/67
  • Serial RS-232, EtherNet/IP , Ethernet TCP/IP , PROFINET
  • Passive Power over Ethernet
  • Optional liquid lens autofocus
  • Integrated targeting and read/pass indicators
  • 25 mm x 45 mm x 45 mm

The MicroHAWK® platform offers the most advanced machine vision capability on the world's smallest smart cameras. Built on the highest-performance imaging engine in its class, MicroHAWK cameras are fully-integrated with optics, processor, lighting, and communications, offering an array of modular hardware options to take on any inspection task in three micro form factors.

Specifications & ordering info

Ordering information

Smart Cameras

Description

Order code

MicroHAWK, MV-40, WVGA, SD, Autofocus, White, AutoVISION+Verification

7411-1000-2103

MicroHAWK, MV-40, WVGA, HD, Autofocus, White, AutoVISION+Verification

7411-2000-2103

MicroHAWK, MV-40, SXGA, SD, Autofocus, White, AutoVISION+Verification

7412-1000-2103

MicroHAWK, MV-40, SXGA, HD, Autofocus, White, AutoVISION+Verification

7412-2000-2103

MicroHAWK, MV-40, SXGA, UHD, Autofocus, White, AutoVISION+Verification

7412-3000-2103

MicroHAWK, MV-40, QSXGA, SD, Autofocus, White, AutoVISION+Verification

7413-1000-2103

MicroHAWK, MV-40, QSXGA, HD, Autofocus, White, AutoVISION+Verification

7413-2000-2103

Note: Standard configurations above. Custom configurations available.

Accessories

Power supply

Type

Description

Order code

Power Supply

Power Supply, 100 to 240 VAC, +24 VDC, M12 12-pin Socket

97-000012-01

Mounting

Type

Description

Order code

Standard mounts

Kit, L Bracket, MicroHAWK

98-9000041-01

Kit,1/4-20 Camera mount, MicroHAWK

98-9000047-01

Kit, Mounting, APG,MS-4, MINI, MicroHAWK

98-9000054-01

Optical and illumination

Type

Description

Order code

Mirror

Kit, Right angle mirror, MicroHAWK, 30 & 40

98-9000058-01

LED Kits

Kit, Red LED, MicroHAWK 30/40

98-9000045-02

Kit, White LED, MicroHAWK 30/40

98-9000046-01

Kit, Blue LED, MicroHAWK 30 & 40

98-9000160-01

Kit, Infrared LED, MicroHAWK 30/40

98-9000159-01

Optical filters & front window kits

Kit, Window, MicroHAWK 30/40

98-9000051-01

Kit, Diffuser, MicroHAWK 30/40

98-9000043-01

Kit, Polarization filter, MicroHAWK 30/40

98-9000129-01

Kit, ESD-safe Window, MicroHAWK 30/40

98-9000132-01

Kit, YAG filter, MicroHAWK

98-9000131-01

Kit, Red filter, MicroHAWK 30/40

98-9000083-01

Kit, Blue filter, MicroHAWK 30/40

98-9000084-01

Connectivity

Type

Description

Order code

Connection box

QX-1 Interface Device

98-000103-02

Straight cables

QX Cordset,Common,M12 12-Pin Socket (Screw-On)-to-M12 12-Pin Plug (Screw-On),3m.

61-000148-02

QX Cordset,Common,M12 12-Pin Socket (Screw-On)-to-M12 12-Pin Plug (Screw-On),1m.

61-000162-02

QX Cordset, Host, Serial, M12 12-Pin Socket (Screw-On)-to-DB-9 Socket, 3 m.

61-000164-02

QX Cordset, M12 12-Pin Socket (Screw-On)-to-Flying Leads, 3 m.

61-000167-02

QX Cordset, Host, Ethernet, M12 8-Pin Plug (Screw-On)-to-RJ45, 3 m.

61-000163-03

QX Cordset, Host Serial, M12 12-Pin Socket (Screw-on) to DB-9 Socket and M12 plug

61-9000054-01

Trigger Connector, 4-Pin Plug (Screw Terminal, Field-Wireable) (Self-Wiring)

20-610024-01

Right angle cables

QX Cordset, M12 8 Pin Plug to RJ45 Ethernet, Right angle down, 3m

61-000163-04

QX Cordset, M12 8 Pin Plug to RJ45 Ethernet, Right angle up, 3m

61-000163-05

QX Cordset, M12 12 Pin Socket to flying leads, right angle down, 3m

61-000167-03

QX Cordset, M12 12 Pin Socket to flying leads, right angle up, 3m

61-000167-04

High Flex cables

QX Cordset, M12 12 Pin Socket to flying leads, high flex, 5m

61-9000133-01

QX Cordset, M12 8 Pin Plug to RJ45 Ethernet, high flex, 5m

61-9000118-01

QX Cordset, M12 12 Pin Plug to M12 12 Pin Socket, high flex, 5m

61-9000117-01

Verification

Type

Description

Order code

Verification Calibration Card

AutoVISION Verification Calibration Card with NIST-Traceable Measurement Report

98-000265-01

AutoVISION Verification Calibration Card

98-000265-02

Specifications

Software

AutoVISION® Sensor, AutoVISION, Visionscape®

Speed

800 MHz

Optics

Fixed

Standard Density (5.2 mm), High-Density (8.0 mm), UHD (16.0 mm)

Autofocus

Standard Density (5.2 mm), High-Density (7.7 mm), UHD (16.0 mm)

Focus

Fixed

Factory Set to 50, 102, 190 or 300 mm (SD, HD); 64 or 400 mm (UHD)

Autofocus

Software Adjustable 50 to 300 mm (SD, HD); 40 to 150 mm (UHD)

Sensors

WVGA

SXGA

QSXGA

Pixels

752×480

1280×960

2592×1944

Size

0.34 MP

1.2 MP

5.0 MP

Type

Monochrome

Monochrome

Color

Sensor size

4.51 × 2.88 mm

4.80 × 3.60 mm

4.536 × 3.402 mm

Pixel size

6 µm

3.75 µm

1.75 µm

Exposure time

50 µsec to 66,667 µsec

66 µsec to 58,825 µsec

66 µsec to 66,667 µsec

Shutter

Global

Rolling

Frame rate

52

40

5

FTP image storage

Yes

Passive POE

24 Volt Passive Power over Ethernet (PoE), Type B.

Requires passive PoE power supply.

Connectivity

RS-232, Ethernet TCP/IP, EtherNet/IP™, PROFINET®

Connector

M12 12-Pin Power, M12 8-Pin Ethernet

Enclosure

IP65/67, Aluminum

Cable

N/A

Illumination

Inner LEDs

4 White and 4 Red

Outer LEDs

8 High-Output White, Red, Blue, IR (Optional)

Discrete I/O

2 in/3 out:

Optoisolated Trigger Input; New Master Input: Bi-directional, optoisolated, 1 to 28 V rated (10 mA @ 28 VDC); 
Strobe Output; 2 General Purpose Outputs: Bi-directional, optoisolated, 1 to 28 V rated (ICE < 100 mA at 24 VDC, current limited by user)

Electrical

4.75 to 30 VDC, 200 mV p-p max ripple,

150 mA at 24 VDC (typ.)

Dimensions

25 × 45 × 45 mm

Weight

68 g

Indicators

Power LED, Status LEDs, Target LEDs, Inspection Passed Green Flash

Light Source

Type

High-output LEDs

Output Wavelength

Inner Red: 625 nm nominal; Outer Red: 617 nm nominal

Operating Life

50,000 hours @ 25° C

Environmental

Operating Temperature

0° to 45° C (32° to 113° F)

Storage Temperature

Storage Temperature: −50° to 75° C (−58° to 167° F)

Humidity

5% to 95% (non-condensing)

Emissions

EN 55022:2010 Class A Limits

Safety and Quality

Certifications

FCC, CE, UL

RoHS Compliant

Yes

Have a question?

We are ready to help.

Contact us

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events