MicroHAWK MV-20 | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to MicroHAWK MV-20

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

MicroHAWK MV-20

  • MicroHAWK MV-20 Datasheet
  • Thank you for downloading the MicroHAWK MV-20 Datasheet

    Download again

    Did you know that 4 out of 5 distributors buy this product in a bundle?

    There are many variations of passages of Lorem Ipsum available, but the majority have suffered alteration in some form, by injected humour, or randomised words which don't look even slightly believable.

    Read more
Features

MicroHAWK MV-20 OEM Smart Camera

The world’s smallest full-featured and fully-integrated smart camera, MicroHAWK MV-20 offers OEMs and engineers a perfect set of value and performance options in a tiny, simple, enclosed solution for embedded designs for traceability and inspection. MV-20 offers a single-cable solution that uses USB for both communication (USB 2.0 and Ethernet over USB) and power to enable plug-and-play integration.

  • IP40
  • USB 2.0, Ethernet over USB, HID
  • Integrated targeting and read/pass indicators
  • 24 mm x 34 mm x 39 mm

The MicroHAWK® platform offers the most advanced machine vision capability on the world's smallest smart cameras. Built on the highest-performance imaging engine in its class, MicroHAWK cameras are fully-integrated with optics, processor, lighting, and communications, offering an array of modular hardware options to take on any inspection task in three micro form factors.

Specifications & ordering info

Ordering information

Smart Camera

Description

Order code

MicroHAWK, MV-20, WVGA, SD, 102 mm, AutoVISION

7211-1102-0101

MicroHAWK, MV-20, WVGA, HD, 102 mm, AutoVISION

7211-2102-0101

MicroHAWK, MV-20, SXGA, SD, 102 mm, AutoVISION

7212-1102-0101

MicroHAWK, MV-20, SXGA, HD, 102 mm, AutoVISION

7212-2102-0101

  • Note • Suggested configurations. The MV-20 can be ordered to specification for OEM designs.
  • • All MV-20 models include a 2 m USB 2.0 cable.

Accessories

Mounting

Type

Description

Order code

Standard mounts

Kit, L Bracket, MicroHAWK

98-9000041-01

Kit, 1/4-20 Camera mount, MicroHAWK

98-9000047-01

Kit, mounting, APG, MS-4, MINI, MicroHAWK

98-9000054-01

Optical and illumination

Type

Description

Order code

Mirror

Kit,Right angle mirror,MicroHAWK 20

98-9000057-01

Specifications

Software

AutoVISION® Sensor, AutoVISION, Visionscape®

Speed

400 MHz

Optics

Standard Density (5.2 mm), High-Density (8.0 mm), UHD (16.0 mm)

Focus

SD, HD

Factory Set to 50, 102, 190 or 300 mm

UHD

Factory Set to 64 or 400 mm

Sensors

WVGA

SXGA

QSXGA

Pixels

752×480

1280×960

2592×1944

Size

0.34 MP

1.2 MP

5.0 MP

Type

Monochrome

Monochrome

Color

Sensor size

4.51 × 2.88 mm

4.80 × 3.60 mm

4.536 × 3.402 mm

Pixel size

6 µm

3.75 µm

1.75 µm

Exposure time

50 µsec to 66,667 µsec

66 µsec to 58,825 µsec

66 µsec to 66,667 µsec

Shutter

Global

Rolling

Frame rate

52

40

5

FTP image storage

Yes

Connectivity

USB 2.0 High Speed, Ethernet over USB

Connector

Micro-B USB

Enclosure

IP40, Plastic

Cable

2 m USB cable included

Illumination

Inner LEDs

4 White and 4 Red

Outer LEDs

N/A

Discrete I/O

N/A

Electrical

5 VDC ± 5 %,

350 mA at 5 VDC (typ.)

Dimensions

24 × 34 × 39 mm

Weight

26 g

Indicators

Power LED, Target LEDs, Inspection Passed Green Flash

Light Source

Type

High-output LEDs

Output Wavelength

Inner Red: 625 nm nominal; Outer Red: 617 nm nominal

Operating Life

50,000 hours @ 25° C

Environmental

Operating Temperature

0° to 45° C (32° to 113° F)

Storage Temperature

Storage Temperature: −50° to 75° C (−58° to 167° F)

Humidity

5% to 95% (non-condensing)

Emissions

EN 55022:2010 Class B Limits

Safety and Quality

Certifications

FCC, CE, UL

RoHS Compliant

Yes

Have a question?

We are ready to help.

Contact us

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events