MicroHAWK ID-40/45 | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to MicroHAWK ID-40/45

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

MicroHAWK ID-40/45

  • MicroHAWK ID-40 Datasheet
  • Thank you for downloading the MicroHAWK ID-40 Datasheet

    Download again

    Did you know that 4 out of 5 distributors buy this product in a bundle?

    There are many variations of passages of Lorem Ipsum available, but the majority have suffered alteration in some form, by injected humour, or randomised words which don't look even slightly believable.

    Read more
Features

MicroHAWK ID-40 & ID-45 Industrial Ethernet Barcode Readers

The MicroHAWK ID-40 redefines the imager market as the smallest IP65/67-rated, true-industrial Ethernet barcode reader. With best-in-class decoding for 1D/2D or DPM codes in a rugged, ultra-compact case, the ID-40 is the complete package for solving any barcode reading challenge under any condition. Combining unprecedented ease-of-use, exceptional decode performance, optional liquid lens autofocus, and ultra-small form factor, the ID-40 sets the benchmark as the ultimate compact imager in the industry.

  • Ultra-compact (44.5 mm x 44.5 mm x 25.4 mm)
  • IP65/67
  • High-speed Ethernet, Serial RS-232
  • X-Mode advanced decoding algorithms
  • Optional liquid lens autofocus
  • EtherNet/IP , Ethernet TCP/IP , PROFINET 
  • Passive Power over Ethernet (PoE)
  • Integrated targeting and read/pass indicators
  • WebLink browser-based setup interface

The MicroHAWK ID-45 is functionally identical to the ID-40, but has larger, built in illumination to more evenly illuminate codes up to a reading distance of 120mm. The ID-45 makes reading tough direct part marks easier though optimized illumination.

The MicroHAWK® family of barcode readers offers the most versatile decoding power available. Built on the highest-performance imaging engine in its class, MicroHAWK readers offer an array of modular hardware options to take on any decoding task in three micro form factors. MicroHAWK readers can decode DPM DataMatrix codes, damaged or poorly-printed barcodes, as well as a mix of 1D and 2D barcodes on a single part or package.„

Specifications & ordering info

Ordering information

Barcode reader

Description Order code
MicroHAWK, ID-40, WVGA, SD, Autofocus, Red, High Speed, X-Mode 7411-1000-1005
MicroHAWK, ID-40, WVGA, HD, Autofocus, Red, High Speed, X-Mode 7411-2000-1005
MicroHAWK, ID-40, SXGA, SD, Autofocus, Red, High Speed, X-Mode 7412-1000-1005
MicroHAWK, ID-40, SXGA, HD, Autofocus, Red, High Speed, X-Mode 7412-2000-1005
MicroHAWK, ID-40, SXGA, UHD Autofocus, Red, High Speed, X-Mode 7412-3000-1005
MicroHAWK, ID-40, SXGA, LR, Autofocus, Red, High Speed, X-Mode 7412-4000-1005
MicroHAWK, ID-40, QSXGA, SD Autofocus, White, High Speed, X-Mode 7413-1000-2005
MicroHAWK, ID-40, QSXGA, HD Autofocus, White, High Speed, X-Mode 7413-2000-2005
MicroHAWK, ID-40, WVGA, HD, 50 mm, Red, High Speed, X-Mode 7411-2050-1005
MicroHAWK, ID-40, WVGA, HD, 81 mm, Red, High Speed, X-Mode 7411-2081-1005
MicroHAWK, ID-40, WVGA, HD, 102 mm, Red, High Speed, X-Mode 7411-2102-1005
MicroHAWK, ID-45, WVGA, HD, Autofocus, Red, High Speed, X-Mode 7431-2000-1005
MicroHAWK, ID-45, WVGA, UHD, Autofocus, Red, High Speed, X-Mode 7431-3000-1005
MicroHAWK, ID-45, SXGA, HD, Autofocus, Red, High Speed, X-Mode 7432-2000-1005
MicroHAWK, ID-45, SXGA, UHD, Autofocus, Red, High Speed, X-Mode 7432-3000-1005
Note:

Standard configurations above. Additional custom configurations available.

License upgrade

Licensed features on MicroHAWK products are field upgradable by purchasing a license upgrade:

License upgrade Order code
License, AutoID, High Speed, MicroHAWK LIC-701-001
License, AutoID, Plus Decoder 1D/2D, MicroHAWK LIC-701-002
License, AutoID, X-Mode Decoder, MicroHAWK LIC-701-003
License, AutoID, High Speed, Plus Decoder 1D/2D, MicroHAWK LIC-701-004
License, AutoID, High Speed, X-Mode Decoder, MicroHAWK LIC-701-005

Accessories

Power supply

Type Description Order code
Power Supply Power Supply, 100 to 240 VAC, +24 VDC, M12 12-pin Socket 97-000012-01

Mounting

Type Description Order code
Standard mounts Kit, L Bracket, MicroHAWK 98-9000041-01
Kit, 1/4-20 Camera mount, MicroHAWK 98-9000047-01
Kit, mounting, APG, MS-4, MINI, MicroHAWK 98-9000054-01

Optical and illumination

Type Description Order code
Mirror Kit, Right angle mirror,MicroHAWK 30 & 40 98-9000058-01
LED Kits Kit, Red LED, MicroHAWK 30/40 98-9000045-02
Kit, White LED, MicroHAWK 30/40 98-9000046-01
Kit, Blue LED, MicroHAWK 30 & 40 98-9000160-01
Kit, Infrared LED, MicroHAWK 30/40 98-9000159-01
Optical filters & front window kits Kit, Window, MicroHAWK 30/40 98-9000051-01
Kit, Diffuser, MicroHAWK 30/40 98-9000043-01
Kit, Polarization filter, MicroHAWK 30/40 98-9000129-01
Kit, ESD-safe Window, MicroHAWK 30/40 98-9000132-01
Kit, YAG filter, MicroHAWK 98-9000131-01
Kit, Red filter, MicroHAWK 30/40 98-9000083-01
Kit, Blue filter, MicroHAWK 30/40 98-9000084-01

Connectivity

Type Description Order code
Connection box QX-1 Interface Device 98-000103-02
Straight cables QX Cordset, Common, M12 12-Pin Socket (Screw-On)-to-M12 12-Pin Plug (Screw-On), 3 m. 61-000148-02
QX Cordset, Common, M12 12-Pin Socket (Screw-On)-to-M12 12-Pin Plug (Screw-On), 1 m. 61-000162-02

Cables

Appearance Type Connecter Length Order code
I/O Cables Straight 3 m V430-W8-3M
Straight 5 m V430-W8-5M
Right angle down
2
The orientation of connectors are shown below.
3 m V430-W8LD-3M
Right angle up
2
The orientation of connectors are shown below.
3 m V430-W8LU-3M
Ethernet Cables Straight 3 m V430-WE-3M
Straight 5 m V430-WE-5M
Right angle down
2
The orientation of connectors are shown below.
3 m V430-WELD-3M
Right angle up
2
The orientation of connectors are shown below.
3 m V430-WELU-3M
Cordset, M12 12-Pin Socket to
DB9 Socket with M12 12-Pin Plug
Straight 3 m V430-W2-3M

Connect V430-W8 to I/O connector (M12 12-pin plug) and connect to a power supply.

Specifications

Decoder Standard (High-Contrast 1D)
Plus (High-Contrast 1D/2D)
X-Mode (Poor or Damaged + DPM)
Speed Standard (up to 10 FPS) or High-Speed (max. sensor FPS)
Density Standard, High-Density
Sensor (CMOS) WVGA 0.34MP (752×480)
Global Shutter, up to 60 FPS
SXGA 1.2MP (1280×960)
Global Shutter, up to 42 FPS
QSXGA 5.0MP (2592×1944)
Rolling Shutter, up to 5 FPS
Bayer pattern color sensor
Exposure 50 to 100,000 µs
Default: 2,500 µs
Focus Fixed Focus at 50 to 300 mm (SD, HD); 64 or 400 mm (UHD); or Liquid Lens Autofocus
Connectivity RS-232, Ethernet TCP/IP, EtherNet/IP™, PROFINET®, Passive Power over Ethernet (PoE)
Connector M12 12-Pin (Power), M12 8-Pin (Ethernet)
Cable N/A
Illumination Inner LEDs 4 White/4 Red
Outer LEDs 8 High-Intensity White, Red, Blue, IR (Optional)
Discrete I/O 3 in/3 out, Optoisolated
Trigger and Input Common; New Master: Bi-directional, opto-isolated, 4.5 to 28 V rated (10 mA @ 28 VDC)
Outputs (1, 2, 3): Bi-directional, opto-isolated, 1 to 28 V rated (ICE < 100 mA at 24 VDC, current limited by user)
Electrical 4.75 to 30 VDC, 200 mV p-p max ripple, 150 mA at 24 VDC (typ.)
Dimensions 25 × 45 × 45 mm
Weight 68 g
Enclosure IP65/67, Aluminum
Indicators Target Pattern, Good Read Green Flash, Performance LEDs
Light Source Type High output LEDs
Wavelength 625 nm (Inner Red) nominal / 617 nm (Outer Red) nominal
Operating Life 50,000 hours @ 25°C
Environmental Operating Temperature 0 to 45°C (32 to 113°F)
Storage Temperature −50 to 75°C (−58 to 167°F)
Humidity 5% to 95% (non-condensing)
Emissions EN 55022:2010 Class B Limits
Safety and Quality Certifications FCC, CE, UL
RoHS Compliant Yes
Downloads

Software

download

ESP 6.7.2. Software

en ZIP 152 MB
o

Please or get direct access to download this document

download

Weblink 1.3.0 Software

en ZIP 14.7 MB
o

Please or get direct access to download this document

Show all software

Have a question?

We are ready to help.

Contact us

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events