MicroHAWK ID-40 | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to MicroHAWK ID-40

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

MicroHAWK ID-40

  • MicroHAWK ID-40 Datasheet
  • Thank you for downloading the MicroHAWK ID-40 Datasheet

    Download again

    Did you know that 4 out of 5 distributors buy this product in a bundle?

    There are many variations of passages of Lorem Ipsum available, but the majority have suffered alteration in some form, by injected humour, or randomised words which don't look even slightly believable.

    Read more
Features

MicroHAWK ID-40 Industrial Ethernet Barcode Reader

The MicroHAWK ID-40 redefines the imager market as the smallest IP65/67-rated, true-industrial Ethernet barcode reader. With best-in-class decoding for 1D/2D or DPM codes in a rugged, ultra-compact case, the ID-40 is the complete package for solving any barcode reading challenge under any condition. Combining unprecedented ease-of-use, exceptional decode performance, optional liquid lens autofocus, and ultra-small form factor, the ID-40 sets the benchmark as the ultimate compact imager in the industry.

  • Ultra-compact (44.5 mm x 44.5 mm x 25.4 mm)
  • IP65/67 
  • High-speed Ethernet, Serial RS-232
  • X-Mode advanced decoding algorithms
  • Optional liquid lens autofocus
  • EtherNet/IP , Ethernet TCP/IP , PROFINET 
  • Passive Power over Ethernet (PoE)
  • Integrated targeting and read/pass indicators
  • WebLink browser-based setup interface
The MicroHAWK® family of barcode readers offers the most versatile decoding power available. Built on the highest-performance imaging engine in its class, MicroHAWK readers offer an array of modular hardware options to take on any decoding task in three micro form factors. MicroHAWK readers can decode DPM DataMatrix codes, damaged or poorly-printed barcodes, as well as a mix of 1D and 2D barcodes on a single part or package.„
Specifications & ordering info

Ordering information

Barcode reader

Description

Order code

MicroHAWK, ID-40, WVGA, SD, Autofocus, Red, High Speed, X-Mode

7411-1000-1005

MicroHAWK, ID-40, WVGA, HD, Autofocus, Red, High Speed, X-Mode

7411-2000-1005

MicroHAWK, ID-40, SXGA, SD, Autofocus, Red, High Speed, X-Mode

7412-1000-1005

MicroHAWK, ID-40, SXGA, HD, Autofocus, Red, High Speed, X-Mode

7412-2000-1005

MicroHAWK, ID-40, SXGA, UHD Autofocus, Red, High Speed, X-Mode

7412-3000-1005

MicroHAWK, ID-40, QSXGA, SD Autofocus, White, High Speed, X-Mode

7413-1000-2005

MicroHAWK, ID-40, QSXGA, HD Autofocus, White, High Speed, X-Mode

7413-2000-2005

MicroHAWK, ID-40, WVGA, HD, 50 mm, Red, High Speed, X-Mode

7411-2050-1005

MicroHAWK, ID-40, WVGA, HD, 81 mm, Red, High Speed, X-Mode

7411-2081-1005

MicroHAWK, ID-40, WVGA, HD, 102 mm, Red, High Speed, X-Mode

7411-2102-1005

MicroHAWK, ID-40, SXGA, UHD, 400 mm, Red, High Speed, X-Mode

7412-3400-1005

Note: Standard configurations above. Additional custom configurations available.

Accessories

Power supply

Type

Description

Order code

Power Supply

Power Supply, 100 to 240 VAC, +24 VDC, M12 12-pin Socket

97-000012-01

Mounting

Type

Description

Order code

Standard mounts

Kit, L Bracket, MicroHAWK

98-9000041-01

Kit, 1/4-20 Camera mount, MicroHAWK

98-9000047-01

Kit, mounting, APG, MS-4, MINI, MicroHAWK

98-9000054-01

Optical and illumination

Type

Description

Order code

Mirror

Kit, Right angle mirror,MicroHAWK 30 & 40

98-9000058-01

LED Kits

Kit, Red LED, MicroHAWK 30/40

98-9000045-02

Kit, White LED, MicroHAWK 30/40

98-9000046-01

Kit, Blue LED, MicroHAWK 30 & 40

98-9000160-01

Kit, Infrared LED, MicroHAWK 30/40

98-9000159-01

Optical filters & front window kits

Kit, Window, MicroHAWK 30/40

98-9000051-01

Kit, Diffuser, MicroHAWK 30/40

98-9000043-01

Kit, Polarization filter, MicroHAWK 30/40

98-9000129-01

Kit, ESD-safe Window, MicroHAWK 30/40

98-9000132-01

Kit, YAG filter, MicroHAWK

98-9000131-01

Kit, Red filter, MicroHAWK 30/40

98-9000083-01

Kit, Blue filter, MicroHAWK 30/40

98-9000084-01

Connectivity

Type

Description

Order code

Connection box

QX-1 Interface Device

98-000103-02

Straight cables

QX Cordset, Common, M12 12-Pin Socket (Screw-On)-to-M12 12-Pin Plug (Screw-On), 3 m.

61-000148-02

QX Cordset, Common, M12 12-Pin Socket (Screw-On)-to-M12 12-Pin Plug (Screw-On), 1 m.

61-000162-02

QX Cordset, Host, Serial, M12 12-Pin Socket (Screw-On)-to-DB-9 Socket, 3 m.

61-000164-02

QX Cordset, M12 12-Pin Socket (Screw-On)-to-Flying Leads, 3 m.

61-000167-02

QX Cordset, Host, Ethernet, M12 8-Pin Plug (Screw-On)-to-RJ45, 3 m.

61-000163-03

QX Cordset, Host Serial, M12 12-Pin Socket (Screw-on) to DB-9 Socket and M12 plug

61-9000054-01

Trigger Connector, 4-Pin Plug (Screw Terminal, Field-Wireable) (Self-Wiring)

20-610024-01

Right angle cables

QX Cordset, M12 8 Pin Plug to RJ45 Ethernet, Right angle down, 3m

61-000163-04

QX Cordset, M12 8 Pin Plug to RJ45 Ethernet, Right angle up, 3m

61-000163-05

QX Cordset, M12 12 Pin Socket to flying leads, right angle down, 3m

61-000167-03

QX Cordset, M12 12 Pin Socket to flying leads, right angle up, 3m

61-000167-04

High Flex cables

QX Cordset, M12 12 Pin Socket to flying leads, high flex, 5m

61-9000133-01

QX Cordset, M12 8 Pin Plug to RJ45 Ethernet, high flex, 5m

61-9000118-01

QX Cordset, M12 12 Pin Plug to M12 12 Pin Socket, high flex, 5m

61-9000117-01

Specifications

Decoder

Standard (High-Contrast 1D)

Plus (High-Contrast 1D/2D)

X-Mode (Poor or Damaged + DPM)

Speed

Standard (up to 10 FPS) or High-Speed (max. sensor FPS)

Density

Standard, High-Density or UHD

Sensor (CMOS)

WVGA 0.34MP (752×480)

Global Shutter, up to 60 FPS

SXGA 1.2MP (1280×960)

Global Shutter, up to 42 FPS

QSXGA 5.0MP (2592×1944)

Rolling Shutter, up to 5 FPS

Bayer pattern color sensor

Exposure

50 to 100,000 µs

Default: 2,500 µs

Focus

Fixed Focus at 50 to 300 mm (SD, HD); 64 or 400 mm (UHD); or Liquid Lens Autofocus

Connectivity

RS-232, Ethernet TCP/IP, EtherNet/IP™, PROFINET®, Passive Power over Ethernet (PoE)

Connector

M12 12-Pin (Power), M12 8-Pin (Ethernet)

Cable

N/A

Illumination

Inner LEDs

4 White/4 Red

Outer LEDs

8 High-Intensity White, Red, Blue, IR (Optional)

Discrete I/O

3 in/3 out, Optoisolated

Trigger and Input Common; New Master: Bi-directional, opto-isolated, 4.5 to 28 V rated (10 mA @ 28 VDC)

Outputs (1, 2, 3): Bi-directional, opto-isolated, 1 to 28 V rated (ICE < 100 mA at 24 VDC, current limited by user)

Electrical

4.75 to 30 VDC, 200 mV p-p max ripple, 150 mA at 24 VDC (typ.)

Dimensions

25 × 45 × 45 mm

Weight

68 g

Enclosure

IP65/67, Aluminum

Indicators

Target Pattern, Good Read Green Flash, Performance LEDs

Light Source

Type

High output LEDs

Wavelength

625 nm (Inner Red) nominal / 617 nm (Outer Red) nominal

Operating Life

50,000 hours @ 25° C

Environmental

Operating Temperature

0° to 45° C (32° to 113° F)

Storage Temperature

−50° to 75° C (−58° to 167° F)

Humidity

5% to 95% (non-condensing)

Emissions

EN 55022:2010 Class A Limits

Safety and Quality

Certifications

FCC, CE, UL

RoHS Compliant

Yes

Have a question?

We are ready to help.

Contact us

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events