Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to MicroHAWK ID-30

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

MicroHAWK ID-30

  • CAD Library
  • MicroHAWK ID-30 Datasheet
  • Thank you for downloading the MicroHAWK ID-30 Datasheet

    Download again

    Did you know that 4 out of 5 distributors buy this product in a bundle?

    There are many variations of passages of Lorem Ipsum available, but the majority have suffered alteration in some form, by injected humour, or randomised words which don't look even slightly believable.

    Read more
Features

MicroHAWK ID-30 Miniature Barcode Reader

A micro-sized barcode imager with huge potential, the MicroHAWK ID-30 furthers Omron Microscan’s 30+ year legacy of innovative, space-efficient, miniature design with a corner-exit cable and high-density 15-pin connector (offering serial, USB 2.0, and Ethernet over USB capabilities) as well as optional liquid lens autofocus. Perfect for OEMs and machine builders, the ID-30 offers the perfect combination of size, performance, and flexible integration. The ID-30 outperforms any reader in its class and is the ideal solution for automation engineers looking for incredible performance in a micro-sized product.

  • Ultra-compact (44.5 mm x 38.1 mm x 25.4 mm)
  • IP54
  • Serial, USB 2.0, Ethernet over USB
  • X-Mode advanced decoding algorithms
  • Optional liquid lens autofocus
  • Integrated targeting and read/pass indicators
  • WebLink browser-based setup interface
The MicroHAWK® family of barcode readers offers the most versatile decoding power available. Built on the highest-performance imaging engine in its class, MicroHAWK readers offer an array of modular hardware options to take on any decoding task in three micro form factors. MicroHAWK readers include features such as integrated lighting and targeting LEDs, flexible cabling, omnidirectional reading, and adjustable read ranges from 50 to 300 mm (2 to 12 in.) or liquid lens autofocus to read codes at any variable range.
Specifications & ordering info

Ordering information

Barcode Reader

Description

Order code

MicroHAWK, ID-30, WVGA, SD, Autofocus, Red, High Speed, X-Mode

7311-1000-1005

MicroHAWK, ID-30, WVGA, HD, Autofocus, Red, High Speed, X-Mode

7311-2000-1005

MicroHAWK, ID-30, SXGA, SD, Autofocus, Red, High Speed, X-Mode

7312-1000-1005

MicroHAWK, ID-30, SXGA, HD, Autofocus, Red, High Speed, X-Mode

7312-2000-1005

MicroHAWK, ID-30, SXGA, UHD Autofocus, Red, High Speed, X-Mode

7312-3000-1005

MicroHAWK, ID-30, QSXGA, SD, Autofocus, White, High Speed, X-Mode

7313-1000-2005

MicroHAWK, ID-30, QSXGA, HD Autofocus, White, High Speed, X-Mode

7313-2000-2005

MicroHAWK, ID-30, WVGA, HD, 50 mm, Red, High Speed, X-Mode

7311-2050-1005

MicroHAWK, ID-30, WVGA, HD, 81 mm, Red, High Speed, X-Mode

7311-2081-1005

MicroHAWK, ID-30, WVGA, HD, 102 mm, Red, High Speed, X-Mode

7311-2102-1005

MicroHAWK, ID-30, SXGA, UHD, 400 mm, Red, High Speed, X-Mode

7312-3400-1005

Note: Standard configurations above. Additional custom configurations available.

Accessories

Power supply

Type

Description

Order code

Power Supply

Power Supply, 100 to 240 VAC, +24 VDC, M12 12-pin Socket

97-000012-01

Mounting

Type

Description

Order code

Standard mounts

Kit, L Bracket, MicroHAWK

98-9000041-01

Kit, 1/4-20 Camera mount, MicroHAWK

98-9000047-01

Kit, mounting, APG, MS-4, MINI, MicroHAWK

98-9000054-01

Optical and illumination

Type

Description

Order code

Mirror

Kit, Right angle mirror, MicroHAWK 30 & 40

98-9000058-01

LED Kits

Kit, Red LED, MicroHAWK 30/40

98-9000045-02

Kit, White LED, MicroHAWK 30/40

98-9000046-01

Kit, Blue LED, MicroHAWK 30 & 40

98-9000160-01

Kit, Infrared LED, MicroHAWK 30/40

98-9000159-01

Optical filters & front window kits

Kit, Window, MicroHAWK 30/40

98-9000051-01

Kit, Diffuser, MicroHAWK 30/40

98-9000043-01

Kit, Polarization filter, MicroHAWK 30/40

98-9000129-01

Kit, ESD-safe Window, MicroHAWK 30/40

98-9000132-01

Kit, YAG filter, MicroHAWK

98-9000131-01

Kit, Red filter, MicroHAWK 30/40

98-9000083-01

Kit, Blue filter, MicroHAWK 30/40

98-9000084-01

Connectivity

Type

Description

Order code

Cable sets

Cable, DB15 to Bus power USB, MicroHAWK-30

61-9000043-01

Kit, Cable, DB-15 to External power and RS232, with power supply, MicroHAWK-30

98-9000048-01

Kit, Cable, DB15 to External power and USB, with power supply, MicroHAWK-30

98-9000049-01

Kit, Cable, DB15 to External power, USB and I/O, with power supply, MicroHAWK-301

98-9000050-01

Cable, MINI USB, I/O Breakout, flying Leads, 3 ft.

61-000151-01

Cable, DB-15 to External power, USB and RS232, MicroHAWK-302

61-9000131-01

Power Supply, 100 to 240 VAC, +5 VDC, 2pin plug, USA/EUR

97-000011-02

Specifications

Decoder

Standard (High-Contrast 1D)

Plus (High-Contrast 1D/2D)

X-Mode (Poor or Damaged + DPM)

Speed

Standard (up to 10 FPS) or High-Speed (max. sensor FPS)

Density

Standard, High-Density or UHD

Sensor (CMOS)

WVGA 0.34MP (752×480)

Global Shutter, up to 60 FPS

SXGA 1.2MP (1280×960)

Global Shutter, up to 42 FPS

QSXGA 5.0MP (2592×1944)

Rolling Shutter, up to 5 FPS

Bayer pattern color sensor

Exposure

50 to 100,000 µs

Default: 2,500 µs

Focus

Fixed Focus at 50-300 mm (SD, HD); 64 or 400 mm (UHD); or Liquid Lens Autofocus

Connectivity

RS-232, USB 2.0 High Speed (Ethernet over USB) / HID

Connector

High-Density 15-Pin D-Sub

Cable

0.91 m

Illumination

Inner LEDs

4 White/4 Red

Outer LEDs

8 High-Intensity White, Red, Blue, IR (Optional)

Discrete I/O

3 in/3 out

Trigger Input: 5 to 28 V rated (0.16 mA @ 5 VDC);
New Master: 5 to 28 V rated (0.16 mA @ 5 VDC);
Default: 3.3 V rated (0 mA @ 3.3 V)

Outputs (1, 2, 3): 5 V TTL-compatible, can sink 10 mA and source 10 mA

Electrical

5 VDC ± 5%, 600 mA at 5 VDC (typ.)

Dimensions

25 × 45 × 38 mm

Weight

46 g (Excluding Cable)

Enclosure

IP54, Aluminum

Indicators

Target Pattern, Good Read Green Flash, Performance LEDs

Light Source

Type

High output LEDs

Wavelength

625 nm (Inner Red) nominal / 617 nm (Outer Red) nominal

Operating Life

50,000 hours @ 25° C

Environmental

Operating Temperature

0° to 45° C (32° to 113° F)

Storage Temperature

−50° to 75° C (−58° to 167° F)

Humidity

5% to 95% (non-condensing)

Emissions

EN 55022:2010 Class A Limits

Safety and Quality

Certifications

FCC, CE, UL

RoHS Compliant

Yes


1. Separate purchase of 61-000151-01, flying leads Cable recommend
2. Requires power supply 97-000011-02
1. Separate purchase of 61-000151-01, flying leads Cable recommend
2. Requires power supply 97-000011-02

Have a question?

We are ready to help.

Contact us

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events