LX | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to LX

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

LX

  • CAD Library
  • LX-series Variable Frequency Drives Datasheet
  • Thank you for downloading the LX-series Variable Frequency Drives Datasheet

    Download again

    Did you know that 4 out of 5 distributors buy this product in a bundle?

    There are many variations of passages of Lorem Ipsum available, but the majority have suffered alteration in some form, by injected humour, or randomised words which don't look even slightly believable.

    Read more
Features

Experience & Comfort for lifts

Born out of Omron’s know-how and experience within the lift market, the LX can control gearless or geared systems. Designed for more than 5 million starts at 150% output current, the LX offers the high quality standards that you have come to expect, including noiseless operation and efficient motor control. The built-in clock & calendar and programming functionality offers flexibility in your application control.

  • Full lift sequence
  • Patented high accuracy static tuning and rotary auto-tuning
  • IM and PM motor control
  • Dual encoder option (Incremental, EnDat and Hiperface)
  • Floor positioning auto-learning function of up to 40 floors
  • Lift language (Hz, m/s, rpm…)
  • Current vector control with or without PG
  • High starting torque (200%/ 0.3 Hz sensorless vector - 150%/ 0 Hz closed loop vector control)
  • RS485 communication built-in –Modbus RTU–
  • CE, cULus, RoHS 
Specifications & ordering info

Ordering information

3G3LX

Specifications

Order code

Voltage class

Max motor kW

Rated current A

Three-phase
400 V

3.7

9

3G3LX-A4037-E

4.0

11

3G3LX-A4040-E

5.5

14

3G3LX-A4055-E

7.5

19

3G3LX-A4075-E

11

27

3G3LX-A4110-E

15

34

3G3LX-A4150-E

18.5

41

3G3LX-A4185-E

Line filters

400 V

Model 3G3LX-_

Leakage

Nom. /Max.

Rated

current A

Weight
(kg)

Order code

A4037

3.3/53 mA

10

1.0

AX-FIL3010-SE

A4040 / A4055

3.3/53 mA

15

1.5

AX-FIL3015-SE

A4075 / A4110

3.4/58 mA

30

2.1

AX-FIL3030-SE

A4150 / A4185

3.4/58 mA

53

4.1

AX-FIL3053-SE

Input AC Reactors

3-Phase 400 VAC

Inverter Model 3G3LX-_

Order code

A4037

AX-RAI03500100-DE

A4040 / A4055 / A4075

AX-RAI01300170-DE

A4110 / A4150

AX-RAI00740335-DE

A4185

AX-RAI00360500-DE

Input AC Reactors for EN12015

3-Phase 400 VAC

Inverter Model 3G3LX-_

Order code

A4037

AX-LX-RAI4037-CE

A4040

AX-LX-RAI4040-CE

A4055

AX-LX-RAI4055-CE

A4075

AX-LX-RAI4075-CE

A4110

AX-LX-RAI4110-CE

A4150

AX-LX-RAI4150-CE

A4185

AX-LX-RAI4185-CE

DC Reactors

3-Phase 400 VAC

Inverter Model 3G3LX-_

Order code

A4037

AX-RC06400116-DE

A4040 / A4055

AX-RC04410167-DE

A4075

AX-RC03350219-DE

A4110

AX-RC02330307-DE

A4150

AX-RC01750430-DE

A4185

AX-RC01200644-DE

Chokes

Diameter

Description

Order code

25

For 15 kW motors or below

AX-FER2515-RE

50

For 18.5 kW motors

AX-FER5045-RE

Output AC Reactor

400 V

Model 3G3LX-_

Order code

A4040

AX-RAO07300080-DE

A4055

AX-RAO04600110-DE

A4075

AX-RAO03600160-DE

A4110

AX-RAO02500220-DE

A4150

AX-RAO02000320-DE

A4185

AX-RAO01650400-DE

Accessories

Types

Description

Functions

Order code

Digital operator

LCD remote operator

5 Line LCD remote operator with copy function, cable length max. 3 m.1

AX-OP05-E

Remote operator cable

3 meters cable for connecting remote operator

3G3AX-CAJOP300-EE

LED remote operator

LED remote operator, cable length max. 3 m

3G3AX-OP01

Mounting kit for LED operator

Mounting kit for LED operator on panel

4X-KITMINI

Accessories

USB converter/USB cable

RJ45 to USB connection cable

3G3AX-PCACN2

USB-convertercable

Option boards

Types

Description

Functions

Order code

Encoder feedback

PG speed controller option card

Phase A, B and Z pulse (differential pulse) inputs (RS-422)

Pulse train position command input (RS-422)

Pulse monitor output (RS-422)

PG frequency range: 100 kHz max

3G3AX-PG

Two encoder input board supporting

Phase A, B and Z pulse (differential pulse) inputs (RS-422)

EnDat 2.1 and 2.2

Hiperface

3G3AX-ABS --> PG frequency range: 100 kHz max

3G3AX-ABS30 --> PG frequency range: 30 KHz max to improve noise immunity

3G3AX-ABS

3G3AX-ABS30

Option

Expansion I/O board

5 digital inputs, 2 relay output and 1 open collector output

SJ-EIO

Braking unit, braking resistor unit

Inverter

Braking resistor unit

Voltage

Max. motor

kW

Inverter 3G3LX_

Braking Unit

AX-BCR_

Connectable min.

resistance Ω

Connectable resistance at continuous

running Ω

External resistor 10%ED

10 sec max. for built-in

5 sec max. for Braking Unit

Braking torque %

3-phase

Order code

Resist Ω

400 V
(Three-phase)

3.7

4037

Built-in

70

200

AX-REM02K1110-IE

110

55

4.0

4040

70

200

AX-REM02K1110-IE

110

50

5.5

4055

70

200

AX-REM02K1110-IE

110

40

7.5

4075

35

150

AX-REM03K5085-IE

85

45

11.0

4110

35

150

AX-REM03K5085-IE

85

30

15.0

4150

24

100

AX-REM19K0032-IE

32

65

18.5

4185

24

100

AX-REM19K0032-IE

32

55

Recommended values with a 2:1 roping ratio, 1 m/s lift speed and medium lift usage

Computer software

Description

Installation

Order code

Computer software

Configuration and monitoring software tool

CX-Drive

Computer software

Configuration and monitoring software tool

CX-One

Specifications

400V class

Three-phase: 3G3LX-_

A4037

A4040

A4055

A4075

A4110

A4150

A4185

Motor kW2

3.7

4.0

5.5

7.5

11.0

15.0

18.5

Output
characteristics

Inverter capacity
kVA

400 V

5.7

5.9

9.7

13.1

17.3

22.1

26.3

480 V

6.8

7.1

11.6

15.8

20.7

26.6

31.5

Rated output current (A)
(3min, 50%ED)

9

11

14

19

27

34

41

Max. output voltage

Proportional to input voltage: 0..480 V

Max. output frequency

400 Hz

Power
supply

Rated input voltage and frequency

Control supply: 1-phase 200..240 V 50/60 Hz

Power supply: 3-phase 380..480 V 50/60 Hz

Do not turn the inverter power on and off more often than once every 3 minutes

Allowable voltage fluctuation

−15% to 10%

Allowable frequency fluctuation

5%

Braking

Regenerative braking

Internal BRD circuit (external discharge resistor)

Minimum connectable resistance (Ohms

70

70

70

35

35

24

24

Duty at minimum resistance

10%

Minimum resistance at continous running (Ohms)

200

200

200

150

150

100

100

Protective structure

IP20

Cooling method

Forced air cooling

Dimensions

 

Voltage class

Inverter model

Dimensions in mm

 

H

W

D

Weight (kg)

Three-phase 400 V

3G3LX-A4037

255

150

140

3.5

 

3G3LX-A4040

260

210

170

6

3G3LX-A4055

3G3LX-A4075

3G3LX-A4110

3G3LX-A4150

390

250

190

14

3G3LX-A4185


1. Please note, models with firmware 4287 and 4288, the operator will only display 2 lines of text.
2. Based on a standard IM 3-Phase standard motor.
1. Please note, models with firmware 4287 and 4288, the operator will only display 2 lines of text.
2. Based on a standard IM 3-Phase standard motor.
Software

CX-Drive

cx-drive2 prod
Reduce the time and complexity of configuring, commissioning and maintaining servos and inverters with a single software tool. CX-Drive includes support for features in the new Accurax G5 servo system and MX2 inverter.

CX-One

cx-one screen prod
CX-One software allows users to build, configure and program a host of devices such as PLCs, HMIs and motion-control systems and networks using just one software package with one installation and license number. This greatly reduces the complexity of the configuration and allows automation systems to be programmed or configured with minimal training.

Have a question?

We are ready to help.

Contact us

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events