LVS-9570 | OMRON, Europe

Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to LVS-9570

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

LVS-9570

LVS-9570

LVS-9570 Wide Area Barcode Verifier

The LVS-9570 is a 1D and 2D handheld barcode verifier designed for off-line verification of 1D and 2D barcodes to ISO/IEC standards. The LVS-9570 offers ease of use and the ability to verify linear (1D) and two-dimensional (2D) barcodes using a lightweight, handheld verifier. Barcode labels can be verified while on a flat surface, including barcode labels on corrugated cardboard boxes, shipping containers, or on a web. The LVS-9570 is a line scan, camera-based system. An image of the barcode label is generated by placing the LVS-9570 flat onto the surface of a barcode label and scanning through the barcode label in either a ladder (left to right) or picket fence (top to bottom) orientation.

  • Verify long barcodes without the need for stitching.  
  • Lightweight and portable system
  • Verifies 1D barcodes up to 203.2 mm in length
  • Overall scanning width 137.16mm
  • Easy to use
  • 21 CFR Part 11 compliant-ready
  • Certified by GS1 US
  • Supports 15 languages with the ability to add more 
  • Quality data reporting for auditing purposes
  • Manage operator permissions using LVS-95XX software or using Microsoft Active Directory
  • Includes NIST-Traceable Calibrated Conformance Standard Test Card for calibrating the system

Specifications & ordering info

Ordering information

Barcode Verifier

Description Order code
LVS-9570 Roller, 1D & 2D Barcode Verification 9570-C-5

License upgrade

Licensed features on the LVS-9570 are field upgradable by purchasing a license upgrade:

License upgrade Order code
LVS-95xx Software Upgrade Option: Automatic Login Feature 98-SOF0056
Software Upgrade Option: EAIV (Enhanced Application Identifier Verification) 98-SOF0088
LVS-9570 Upgrade (1D to 1D&2D) 98-SOF0096

Accessories

Test cards

Description Order code
LVS Conformance Test Card, Datamatrix undated 98-CAL010-01
LVS Calibration Conformance Test Card, 9570/9580/9510 EAN/UPC undated 98-CAL020-01

IQ/OQ

Description Order code
Validation IQ-OQ Guidelines for v.4.3 and later software (with 25 test cards) 98-LVS0077
LVS-95XX Validation Test Cards (IQ-OQ Challenge Labels) for use with 98-LVS0077 98-LVS-VTC

Specifications

Height

Verifier height: 54.10 mm (2.13 inches)

Total height including handle: 101.6 mm (4 inches)

Length 100.08 mm (3.94 inches)
Width 166.62 mm (6.56 inches)
Weight 0.589 kg (1.3 pounds)
Scanner

400 dpi

Floating sensor head

Overall Scanning Width

137.16 mm (5.4 inches) in picket fence format

Up to 203.2 mm (8.0 inches) in ladder format

Minimum X-Dimension

1D (Narrow Bar Width): 0.223 mm (8.8 mils (.0088”))

2D (Cell Size): 0.317 mm (12.5 mils (.0125”))

Light Source Red light, 660 nm
Electrical USB 2.0 Port
Operating Temperature 10° C (50° F) to 30° C (86° F)
Storage Temperature 0° C (32° F) to 40° C (104° F)
Relative Humidity 20% to 70% (non-condensing)
Calibration EAN/UPC Calibrated Conformance Test Card
ISO Conformance Standards

ISO/IEC 15415, 15416, 15418

ISO/IEC 15426-1, 15426-2

All supported ISO/IEC Symbology Specifications

Minimum PC Requirements

Windows® 7, Windows® 10

Intel® Core™ 2 Duo Processor (or equivalent)

2 GB RAM

800 × 600 Resolution

One available USB 2.0 port

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me LVS-9570

lvs 9570 wide area barcode verifier side prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for LVS-9570

By completing this form you can request a quotation. Your personal details will be handled confidentially.

lvs 9570 wide area barcode verifier side prod

Personal details

LVS-9570

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Features

Inspection

Inspects all nine of the ISO (ANSI) parameters, plus added features of determining blemishes, opacity, and human readable validation. The LVS-9570 also verifies 2D barcodes and reports all parameters as specified in the applicable symbology specification.

Detailed Analysis

Analysis is color coded to show exactly where the problem is located within the barcode, and sections of the barcode can be analyzed to determine how to solve the problem. Reference to an online help screen aids in the analysis.

Advanced Technology

Sensor technology allows more detailed analysis of the barcode, and makes reading of small and truncated codes possible, accurate and easy.

Numerous Verification Options

Multiple codes, including any combination of Linear, 2D (such as Data Matrix, QR Code and Aztec Code) and Stacked Linear (such as PDF 417, Micro PDF and Composite Codes) can be verified on one label within the field of view.

EAN/UPC NIST Traceable Calibrated Conformance Standard Test Card

The LVS-9570 is supplied with a NIST traceable calibrated conformance standard test card to ensure that the system is always within a known calibration standard.

The LVS-9570 was formerly known as the Integra 9570 by Label Vision Systems.

Downloads

download
Code Reader Group Catalog Catalogue
enPDF 5.23 MB
download
LVS 9570 Users Manual
enZIP 16.4 MB
download
LVS-9570 Datasheet
enPDF 476 KB
download
LVS-9570 Series Discontinuation Notice
enPDF 147 KB
download
LVS95 (EAIV) Leaflet
enPDF 369 KB
download
LVS95 - CFR Part 11 Leaflet
enPDF 104 KB
download
LVS95 - IQ OQ Overview Brochure
enPDF 634 KB