L1000A | OMRON, Europe

Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to L1000A

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

L1000A

L1000A

High performance Vector Control

The L1000A inverter provides advanced control functions for IM & PM motor control in lift applications. In addition, the L1000A is quickly installed and is capable of driving almost any lift.

  • High starting torque (200%/ 0.3 Hz OLV, 200%/ O Hz CLV)
  • Advanced auto-tuning for IM & PM motors
  • Lift language (Hz, m/s, rpm, levelling speed…)
  • Rescue operation function
  • Overshoot and anti-vibration control
  • Fieldbus communications: CANopen
  • Safety embedded: EN954-1 safety cat. 3, stop cat 0, ISO EN13849-1 PLd, IEC 61508 SIL 2 and EN81-1

Specifications & ordering info

Ordering information

 

L1000A

Specifications

Order code

 

Heavy Duty

Standard

Special model
(A3 Brake monitoring/DCP3)

400 V

1.5 kW

4.8 A

CIMR-LC4F0005BAC

CIMR-LC4F0005BAC-9130

2.2 kW

5.5 A

CIMR-LC4F0006BAC

CIMR-LC4F0006BAC-9130

4.0 kW

9.2 A

CIMR-LC4F0009BAC

CIMR-LC4F0009BAC-9130

5.5 kW

14.8 A

CIMR-LC4F0015BAC

CIMR-LC4F0015BAC-9130

7.5 kW

18 A

CIMR-LC4F0018BAC

CIMR-LC4F0018BAC-9130

11 kW

24 A

CIMR-LC4F0024BAC

CIMR-LC4F0024BAC-9130

15 kW

31 A

CIMR-LC4F0031BAC

CIMR-LC4F0031BAC-9130

18.5 kW

39 A

CIMR-LC4F0039BAC

CIMR-LC4F0039BAC-9130

22 kW

45 A

CIMR-LC4F0045BAC

CIMR-LC4F0045BAC-9130

30 kW

60 A

CIMR-LC4F0060BAC

CIMR-LC4F0060BAC-9130

37 kW

75 A

CIMR-LC4F0075BAC

CIMR-LC4F0075BAC-9130

45 kW

91 A

CIMR-LC4F0091BAC

CIMR-LC4F0091BAC-9130

55 kW

112 A

CIMR-LC4F0112BAC

CIMR-LC4F0112BAC-9130

75 kW

150 A

CIMR-LC4F0150BAC

CIMR-LC4F0150BAC-9130

90 kW

180 A

CIMR-LC4F0180BAC

CIMR-LC4F0180BAC-9130

110 kW

216 A

CIMR-LC4F0216BAC

CIMR-LC4F0216BAC-9130

Line filters

Inverter

Line filter Rasmi

Line filter Schaffner

Voltage

Model CIMR-LC_

Rated current (A)

Weight (kg)

Order code

Rated current (A)

Weight (kg)

Order code

3-Phase
400 VAC

4F0005 / 4F0006

24

2.0

A1000-FIA3024-RE

10

1.2

3G3RV-PFI3010-SE

4F0009

18

1.3

3G3RV-PFI3018-SE

4F0015 / 4F0018

35

2.2

3G3RV-PFI3035-SE

4F0024

44

2.8

A1000-FIA3044-RE

4F0031

60

4.0

3G3RV-PFI3060-SE

4F0039

52

3.9

A1000-FIA3052-RE

4F0045

71

5.3

A1000-FIA3071-RE

4F0060

100

4.5

3G3RV-PFI3100-SE

4F0075

105

6.5

A1000-FIA3105-RE

4F0091

170

6.0

3G3RV-FPI3170-SE

4F0112 / 4F0150

170

9

A1000-FIA3170-RE

4F0180 / 4F0216

300

13.2

A1000-FIA3300-RE

250

11.0

3G3RV-PFI3200-SE

Chokes

Diameter

Description

Order code

21

Recommended for motors below 2.2 kW

AX-FER2102-RE

28.5

Recommended for motors below 15 kW

AX-FER2815-RE

50

Recommended for motors below 45 kW

AX-FER5045-RE

60

Recommended for motors above 45 kW

AX-FER6055-RE

Communication cards

Type

Description

Function

Order code

Communication option board

CANopen option card

Used for controlling the inverter, setting or referencing parameters, and monitoring output frequency, output current, or similar items through CANopen communication with the host controller.

SI-S3

Accessories

Types

Description

Functions

Order code

Digital operator

LCD remote operator

LCD Display operator with language support

JVOP-180

LED remote operator

LED Display operator

JVOP-182

Remote operator cable

3 meters cable for connecting remote operator

3G3AX-CAJOP300-EE

Accessories

USB converter / USB cable

USB converter unit with copy and backup function

JVOP-181

24 VDC option board

24 VDC control board power supply 200 V type

PS-A10L

24 VDC control board power supply 400 V type

PS-A10H

PC connection cable

RS-232 PC tool connection cable

A1000-CAVPC232-EE

Computer software

Types

Description

Installation

Order code

Software

Computer software

Configuration and monitoring software tool

CX-Drive

Computer software

Configuration and monitoring software tool

CX-One

D1000 kit - DC Supply with Regenerative Active Front End

Rated power kW

D1000 kit

Regenerative DC bus supply unit (D1000)1

EMC filter1

Low harmonic filter1

Order code

5

CIMR-DC4A0005BAA

B84143A0020R106

B84143G0008R176

D1KIT40005AAAAB

10

CIMR-DC4A0010BAA

B84143G0016R176

D1KIT40010AAAAB

20

CIMR-DC4A0020BAA

B84143A0035R106

B84143G0030R176

D1KIT40020AAAAB

30

CIMR-DC4A0030AAA

B84143A0065R106

B84143G0043R176

D1KIT40030AAAAB

40

CIMR-DC4A0040AAA

B84143G0058R176

D1KIT40040AAAAB

60

CIMR-DC4A0060AAA

B84143B0180S080

B84143G0086R176

D1KIT40060AAAAB

100

CIMR-DC4A0100AAA

B84143G0145R176

D1KIT40100AAAAB

130

CIMR-DC4A0130AAA

B84143B0400S080

B84143G0210S176

D1KIT40130AAAAB

R1000 kit - Regenerative Braking unit

Rated power kW

R1000 kit

Regenerative braking unit (R1000)2

Current suppression reactor (1 %)1

Order code

3.5

CIMR-RC4A03P5FAA

B1509105

R1KIT40003AAAAA

5

CIMR-RC4A0005FAA

R1KIT40005AAAAA

7

CIMR-RC4A0007FAA

B1509106

R1KIT40007AAAAA

10

CIMR-RC4A0010FAA

B1509107

R1KIT40010AAAAA

14

CIMR-RC4A0014FAA

B1509108

R1KIT40014AAAAA

17

CIMR-RC4A0017FAA

R1KIT40017AAAAA

20

CIMR-RC4A0020FAA

B1509109

R1KIT40020AAAAA

28

CIMR-RC4A0028FAA

B1509110

R1KIT40028AAAAA

35

CIMR-RC4A0035AAA

B1504118

R1KIT40035AAAAA

43

CIMR-RC4A0043AAA

B1509111

R1KIT40043AAAAA

53

CIMR-RC4A0053AAA

B1509112

R1KIT40053AAAAA

73

CIMR-RC4A0073AAA

B1509113

R1KIT40073AAAAA

100

CIMR-RC4A0105AAA

B1509114

R1KIT40105AAAAA

Braking unit, braking resistor unit

Inverter

Braking unit

Braking Resistor3

Max. Applicable Motor kW

Model CIMR-LC_

Model AX-BCR_

Qty

Model AX-REM

Specifications of Resistor

Qty

Min Resist Value

400 V class

1.5

4F0005

Built in

00K9120-IE

900 W

120 Ω

1

64 Ω

2.2

4F0006

4.0

4F0009

01K9040-IE

1900 W

40 Ω

1

32 Ω

5.5

4F0015

7.5

4F0018

11

4F0024

03K5025-IE

3500 W

25 Ω

1

20 Ω

15

4F0031

03K5035-IE

3500 W

35 Ω

1

20 Ω

18.5

4F0039

19K0030-IE

19000 W

30 Ω

1

19.2 Ω

22

4F0045

30

4F0060

19K0020-IE

19000 W

20 Ω

1

19.2 Ω

37

4F0075

4035090-TE

1

19K0030-IE

19000 W

30 Ω

3

8.5 Ω

45

4F0091

55

4F0112

4070130-TE

1

38K0012-IE

38000 W

12 Ω

2

6 Ω

75

4F0150

90

4F0180

110

4F0216

Feedback speed option card

Type

Description

Function

Order code

PG option card

Complementary PG

For speed feedback input by connecting a motor encoder
Input: 3 track (one or two tracks), for HTL encoder connection, 50 KHz max
Output: 3 track open collector
Encoder power supply: 12 V, 200 mA max

PG-B3

Line Driver PG

For speed feedback input by connecting a motor encoder
Input: 3 track, line driver, 300 kHz max
Output: 3 track, line driver
Encoder power supply: 5 V or 12 V, 200 mA max

PG-X3

Endat encoder PG

For speed feedback input by connection a motor encoder
Encoder type: EnDat 2.1/01, EnDat 2.2/01 (HEIDENHAIN)
Maximum input frequency: 50 KHz
Pulse monitor: Matches RS-422 level
Output voltage: 5 V ±5%, 8 V ±10%
Maximum output current: 200 mA
Wiring lenght: 20 m max. for the encoder, 30 m max for the pulse monitor

PG-F3

ERN1387 encoder PG

For speed feedback input by connection a motor encoder
Encoder type: ERN1387 (HEIDENHAIN)
Maximum input frequency: 50 KHz
Pulse monitor: Matches RS-422 level
Output voltage: 5 V ±5%
Maximum output current: 200 mA
Wiring lenght: 20 m max. for the encoder, 30 m max for the pulse monitor

PG-E3

Motor feedback resolver interface

For motor speed feedback by connecting a resolver (TS2640N321E64 by Tamagawa Seiki Co., LTD)

Input voltage: 7 VAC rms 10 kHz

Transformation ratio: 0.5 ±5%

Maximum input current: 100 mA rms

PG-RT3

Specifications

400 V class

Three-phase: CIMR-LC4F_

0005

0006

0009

0015

0018

0024

0031

0039

0045

0060

0075

0091

0112

0150

0180

0216

Motor kW4

For HD setting

1.5

2.2

4.0

5.5

7.5

11

15

18.5

22

30

37

45

55

75

90

110

Output
characteristics

Inverter capacity kVA5

3.7

4.2

7

11.3

13.7

18.3

24

30

34

48

57

69

85

114

137

165

Rated output current (A)

4.86

5.53

9.23

14.83

183

243

313

393

453

603

753

913

1127

1504

1804

2164

Max. output voltage

380 to 480 V (proportional to input voltage)

Max. output frequency

200 Hz (user-adjustable)

Power
supply

Rated input voltage and frequency

3-phase 380 to 480 VAC, 50/60 Hz

Allowable voltage fluctuation

−15% to +10%

Allowable frequency fluctuation

+5%

Input Current (A)8

4.4

6

10.4

15

20

29

39

44

49

58

71

86

105

142

170

207

Dimensions

Enclosed Panel [IP20]

 

 

Voltage class

Max. applicable
motor output kW

Inverter model
CIMR-LC_

Figure

Dimensions in mm

W

H

D

W1

H0

H1

H2

H3

D1

t1

t2

d

Weight (kg)

Three-phase
400 V

1.5

4F0005

1

140

260

147

122

248

6

38

5

M5

3.2

2.2

4F0006

164

55

3.4

4.0

4F0009

3.5

5.5

4F0015

167

3.9

7.5

4F0018

11

4F0024

180

300

160

284

8

5.4

15

4F0031

187

75

5.7

18.5

4F0039

220

350

197

192

335

78

M6

8.3

22

4F0045

2

254

465

258

195

400

385

7.5

65

100

2.3

2.3

23

30

4F0060

279

515

220

450

435

27

37

4F0075

329

630

260

510

495

120

105

39

45

4F0091

55

4F0112

283

550

535

80

110

43

75

4F0150

45

90

4F0180

450

705

330

325

705

680

12.5

163

130

3.2

3.2

M10

85

110

4F0216

500

800

350

370

800

773

13

238

4.5

4.5

M12

103


1. lt is not possible to purchase the Regenerative DC bus supply unit (D1000), EMC filter and low harmonic filter as a separate items.
2. lt is not possible to purchase the Regenerative braking unit (R1000) and current suppression reactor as a separate items.
3. Additionally the Internal braking transistor protection (L8-55) should be set to “0” when a external braking unit (AX-BCR) is used.
4. Based on a standard 4-pole motor for maximum applicable motor output.
5. Rated Motor Capacity is calculated with a rated output voltage of 220 V.
6. Carrier frequency can be increased up to 8 kHz while keeping this current rating. Higher carrier frequency settings require derating.
7. Carrier frequency can be increased up to 5 kHz while keeping this current rating. Higher carrier frequency settings require derating.
8. Assumes operation at rated output current. Input current rating varies depending on the power supply transformer, input reactor, Wiring conditions, and power supply impedance.
1. lt is not possible to purchase the Regenerative DC bus supply unit (D1000), EMC filter and low harmonic filter as a separate items.
2. lt is not possible to purchase the Regenerative braking unit (R1000) and current suppression reactor as a separate items.
3. Additionally the Internal braking transistor protection (L8-55) should be set to “0” when a external braking unit (AX-BCR) is used.
4. Based on a standard 4-pole motor for maximum applicable motor output.
5. Rated Motor Capacity is calculated with a rated output voltage of 220 V.
6. Carrier frequency can be increased up to 8 kHz while keeping this current rating. Higher carrier frequency settings require derating.
7. Carrier frequency can be increased up to 5 kHz while keeping this current rating. Higher carrier frequency settings require derating.
8. Assumes operation at rated output current. Input current rating varies depending on the power supply transformer, input reactor, Wiring conditions, and power supply impedance.

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me L1000A

l1000a prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for L1000A

By completing this form you can request a quotation. Your personal details will be handled confidentially.

l1000a prod

Personal details

L1000A

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation