Features

The unique 10 kW transformerless PV inverter able to prevent PID

The key to Omron’s innovative solution to prevent PID is the special ZCC circuit, which at the same time provides high efficiency. Our PV inverters also give you great flexibility when designing your PV system through their 3 MPP trackers and 3-phase feed-in.

  • Wide MPPT voltage range
  • Max. efficiency of 97.5%
  • Innovative PID-preventive solution
  • 3-phase feed-in
  • 3 MPP trackers suitable for multiple and single use
  • Integrated grid management
  • Inverter production since 1994

Did you know? PID reduces the power output of a solar power plant by 70%. Independent testing indicates that KP100L prevents PID.

Specifications & ordering info

Ordering information

Unit type

Input type

Output type

Environmental conditions

Built in Over Voltage Protection

Order code

Grid connected 3 phase PV inverter

3 × 13 A (maximum 33 A)

3 phase 4 wires

Outdoor (IP 65)

Yes, DC and AC side

KP100L-OD-EU

Specifications

 

KP100L-OD-EU

Input (DC)

Nominal DC power

10,300 W

Max. DC power

11,500 W

Max. DC voltage

850 VDC

MPP voltage range

225 to 850 VDC

DC nominal voltage

585 VDC

Min. DC voltage

200 VDC

Max. input current per MPPT

13 A

Max. input current total

33 A

Number of MPP tracker

3

Output (AC)

AC nominal power

10,000 W

AC peak power (max. 10 Min.)

11,000 W

Max. efficiency

97.5%

European efficiency

97.1%

Output voltage

230/400 VAC

Nominal frequency

50 Hz (±5 Hz)

Nominal output current

14.5 A

Power factor (cos phi)

0.85 leading ...1 (typical) ...0.9 lagging

Distortion factor THD

4% or less

Number of connection phases

3-phase 4-wire

Dimensions (W×H×D)

455 × 740 × 270 mm

Weight

42 kg

Operating temperature

-20 to 60°C

Power consumption

< 1 W

Climate class (per IEC 60721-3-4)

4K4H

Degree of protection

Housing: IP65 (acc. to DIN EN60529)

Features

Connection DC

MC-4 (PV-KBT4 / PV-KST4)

Connection AC

Screw terminal

Communication

RS 485, RS-232C

Monitoring

Omron PVRemote/Solar-Log™/MeteoControl™

Cooling

Forced ventilation

Display

LCD

Grid anti-islanding control

AICOT™ included1

Built in Over Voltage Protection

Varistors and arrestors, Category III on AC side and Category II on DC side.

Warranty

5 years

Certifications

Low voltage regulation: EN 62109-1/-2

EMC: EN 61000-6-2, EN 61000-6-3, EN 61000-3-2

For the requested grid code, contact your local Omron representative

Spare parts

  • Fans replacement kit: KP100L-OP-FAN
  • MC4 replacement kit: KP100L-OP-MC4

1. AICOT™ is an Omron technology protected by copyright which stays for: “Anti Islanding Control Technology”.

1. AICOT™ is an Omron technology protected by copyright which stays for: “Anti Islanding Control Technology”.

Software

PVremote Pro

CJ2M_&_Laptop.jpg
PVremote Pro is the easy solution to remote diagnostics of a plant, with a unique combination of robust industrial automation and reliable, proven monitoring.
Downloads

Brochures

Show all brochures

Datasheets

Show all datasheets

Manuals

Show all manuals

Publications

Show all publications

Software tools

download

PVsizingPro software Software

en ZIP 19.6 MB
o

Please or get direct access to download this document

Show all software tools

TechNotes

Show all technotes

Have a question?

We are ready to help.

Contact us

Download catalogue

Browse our products offline (PDF).

Get your copy

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events