Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to KM1 Series

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

KM1 Series

KM1 Series

Multi-circuit Smart Power Monitor for back panel application

The KM1 platform enables the visualization of power consumption for back panel applications utilizing a master-slave concept. Up to four slave units can be connected to a master unit for simultaneous measurement of electric and non-electric parameters.

  • Installation time consistently reduced.
  • Mounting space reduced up to 24% compared to traditional monitoring products.
  • Reduced number of devices: one platform can measure up to 36 circuits.
  • Wiring reduced due to high speed innerbus communication and the power supply voltage from the master.
  • Customizable platform for any applications
  • Integrated Energy classification due to customizable internal thresholds
  • High precision measurements even for currents below 5% of the nominal value.
  • No VT required / Up to 7 pulse inputs accepted to collect also non electrical information
  • Equipped with temperature input
  • Free configuration tool KM//KE1 settings
  • Dual system monitoring with one unit

Specifications & ordering info

Ordering information

Smart power monitors

Unit type

Unit category

Power supply voltage

Communications

Order code

Dual power system measurement unit

Measurement master

100 to 240 VAC

RS-485

KM1-PMU2A-FLK

Power measurement unit

KM1-PMU1A-FLK

Pulse/temperature input unit

Function slave

KM1-EMU8A-FLK

CT extension unit

CT extension slave

Power supplied from the measurement master unit

-

KE1-CTD8E

DeviceNet communications unit

Communications slave

100 to 240 VAC

RS-485 or DeviceNet

KE1-DRT-FLK

Options (Order separately)

Separate or In-panel current transformer (CT)

Rated primary current

Rated secondary current

Installation

Order code

5 A

Special output

Installed separately

KM20-CTF-5A

50 A

KM20-CTF-50A

100 A

KM20-CTF-100A

200 A

KM20-CTF-200A

400 A

KM20-CTF-400A

600 A

KM20-CTF-600A

5 A/50 A

In-panel (penetration type)

KM20-CTB-5A/50A

Note: CT cables are not included with the CTs.

Current transformer (CT) cable

Specification

Order code

3-m cable

KM20-CTF-CB3

Note: Use the CT cable specified by OMRON or one manufactured by JST Mfg. Co.
You can also use a 1.25-B3A crimping terminal or AWG22 power cable.

Related devices (Sold separately)

Communications interface converter

Dimensions (mm)

Communications conversion

Power supply voltage

Order code

30 × 80 × 78 (W×H×D)

RS-232C, USB <-> Half-duplex RS-485

100 to 240 VAC

K3SC-10 AC100-240

24 VAC/DC

K3SC-10 AC/DC24

Specifications

Ratings

Item

Master unit

Slave unit

KM1-PMU2A-FLK

(Dual power systems)

KM1-PMU1A-FLK

(Single power system)

KM1-EMU8A-FLK

(Pulses/temperatures)

KE1-CTD8E

(CT extension unit)

Applicable phase wiring method

Single-phase two wire, single-phase three wire and three-phase three wire

Single-phase two wire, single-phase three wire, three-phase three wire and three-phase four wire

-

Single-phase two wire, single-phase three wire, three-phase three wire and three-phase four wire

Maximum number of CT connections

4

3

-

8

Selectable types of CT capacities

2 types

1 type

-

Two types per Slave Unit

Power supply

Rated power supply voltage

100 to 240 VAC, 50/60 Hz

-

Allowable supply voltage range

85% to 110% of rated power supply voltage

-

Power supply allowable frequency range

45 to 65 Hz

-

Power consumption

Standalone: 10 VA max., Maximum expansion: 14 VA max.

10 VA max.

-

Input

Rated input voltage

100 to 480 VAC

(single-phase, 2-wire): Line voltage

100/200 VAC

(single-phase, 3-wire): Phase voltage/line voltage

100 to 480 VAC

(3-phase, 3-wire): Line voltage

100 to 480 VAC

(single-phase, 2-wire): Line voltage

100/200 VAC

(single-phase, 3-wire): Phase voltage/line voltage

100 to 480 VAC

(3-phase, 3-wire): Line voltage

58 to 277 VAC

(3-phase, 4-wire): Phase voltage

-

Rated input current (CT)

(5, 50, 100, 200, 400, or 600 A)

-

(5, 50, 100, 200, 400, or 600 A)

Rated input power

With 5-A CT: 4 kW

With 50-A CT: 40 kW

With 100-A CT: 80 kW

With 200-A CT: 160 kW

With 400-A CT: 320 kW

With 600-A CT: 480 kW

-

Rated input frequency

50/60 Hz

-

Allowable input frequency range

45 to 65 Hz

-

Allowable input voltage

110% of rated input voltage (continuous)

-

Allowable input current

120% of rated input current (continuous)

-

120% of rated input current (continuous)

Ambient operating temperature

−10 to 55°C (with no condensation or icing)

Storage temperature

−25 to 65°C (with no condensation or icing)

Ambient operating humidity

25% to 85%

Storage humidity

25% to 85%

Altitude

2,000 m max.

Performance

Item

Master unit

Slave unit

KM1-PMU2A-FLK

(Dual power systems)

KM1-PMU1A-FLK

(Single power system)

KM1-EMU8A-FLK

(Pulses/temperatures)

KE1-CTD8E

(CT extension unit)

Accuracy1

Voltage

±1.0% FS, ±1 digit; or, ±2.0% FS, ±1 digit for voltage across Vtr under the same conditions

-

Current

±1.0% FS, ±1 digit

However, the accuracy is ±2.0% FS, ±1 digit for the phase-S current for a three-phase, three wire circuit and the phase-N current for a single-phase, three wire circuit under the same conditions.

-

±1.0% FS, ±1 digit

However, the accuracy is ±2.0% FS, ±1 digit for the phase-S current for a three-phase, three wire circuit and the phase-N current for a single-phase, three wire circuit under the same conditions.

Power (active power and reactive power)

Active power and reactive power

±2.0% FS, ±1 digit (Power factor = 1)

-

Active power and reactive power

±2.0% FS, ±1 digit (Power factor = 1)

Frequency

±0.3 Hz ±1 digit

-

Power factor2

±5.0% FS at an ambient temperature of 23° C, rated input, rated frequency, and a power factor of 0.5 to 1 to 0.5

-

±5.0% FS at an ambient temperature of 23° C, rated input, rated frequency, and a power factor of 0.5 to 1 to 0.5

Temperature

-

±5°C two hours after the power supply is turned ON (after performing any adjustments for the ambient temperature)

-

RS-485

Protocols

Communications protocol setting: Compoway/F or Modbus

Sync method

Start-stop

Node number setting

CompoWay/F: 0 to 99, Modbus:1 to 99

When a switch operation is performed to set the protocol to Modbus when the node number is set to 0, the node number is automatically changed to 1.

Baud rate

9,600 bps, 19,200 bps, or 38,400 bps

Transmission code

CompoWay/F: ASCII, Modbus: Binary

Data length3

CompoWay/F: 7 bits, 8 bits; Modbus: 8 bits

Stop bits3

CompoWay/F: 1 bits or 2 bits; Modbus: 1 bit with priority, 2 bits without priority

Parity

Even, odd, or none

Maximum transmission distance

500 m

Maximum number of nodes

CompoWay/F: 31, Modbus: 99

Communication items

Refer to the relevant communication specification manuals

USB

USB 1.1 compatible

Special CTs
Current Transformer (CT) Cable

Configuration

Installed separately

In-panel
(penetration type)

Model

KM20-CTF-5A

KM20-CTF-50A

KM20-CTF-100A

KM20-CTF-200A

KM20-CTF-400A

KM20-CTF-600A

KM20-CTB-5A/50A

Rated primary current

5 A

50 A

100 A

200 A

400 A

600 A

5 A/50 A

Rated secondary current

1.67 mA

1.67 mA

33.3 mA

66.7 mA

66.7 mA

66.7 mA

1.67 mA/16.7 mA

Secondary winding

3,000 turns

6,000 turns

9,000 turns

3,000 turns

Applicable frequency

10 Hz to 5 kHz

Insulation resistance

Between output terminals and case: 50 MΩ min. (at 500 VDC)

Dielectric strength

Between output terminals and case: 2,000 VAC for 1 minute

Protective element

7.5-V clamp element

Allowable number of connections/disconnections

100 times

Inner diameter (mm)

10

16

24

37

10

Operating temperature and humidity ranges

−20 to 60° C, 85% max. (with no condensation)

Storage temperature and humidity ranges

−30 to 65° C, 85% max. (with no condensation)

KM-series Power monitor models

Series name

KM1 Series

Model

KM1-PMU_A-FLK

KE1-CTD8E

KM1-EMU8A-FLK

Dimensions (mm)

45 × 96 × 90 (W×H×D)

(maximum width of 45 × 5 when five Units are linked together)

Applicable phase wiring method

Single-phase, two wire

OK

OK

-

Single-phase, three wire

OK

OK

-

Three-phase, three wire

OK

OK

-

Three-phase, four wire

PMU1A only

OK

-

400-V direct measurement

OK

-

-

Power Monitor power supply

100 to 240 VAC

Provided from the Master Unit

100 to 240 VAC

Measured items

Total power consumption

OK

OK

-

Active power

OK

OK

-

Instantaneous reactive power

OK

OK

-

Current

OK

OK

-

Voltage

OK

-

-

Power factor

OK

OK

-

Frequency

OK

-

-

Pulse count

-

-

OK (Can be changed with event input.)

Temperature

-

-

OK

KE1-DRT-FLK DeviceNet communications unit

Item

Specification

Communications

  • Remote I/O communications (I/O assignment settings with simple assignment settings or the Configurator)
  • Message communications

Connection configuration

Can be a combination of multidrops and T-branching (for both main and branch lines).

Baud rate

500, 250, or 125 kbps (automatically detected)

Rated primary current

5 dedicated lines (2 signal lines, 2 power lines, and 1 shield)

Communications distance

Baud rate

Maximum network length4

Branch line length

Total for all branch lines

500 kbps

100 m max. (100 m max.)

6 m max.

39 m max.

250 kbps

250 m max. (100 m max.)

6 m max.

78 m max.

125 kbps

500 m max. (100 m max.)

6 m max.

156 m max.

 


1. Based on JISC1111, without special CT error, at ambient temperature of 23° C, rated input, and rated frequency. Applicable to 2nd, 3rd, 5th, 7th, 9th, 11th, and 13th harmonics.

2. Power factor formula: Power factor = Active power/Apparent power

3. The set value may change when the protocol is changed to Modbus. Check the set values if you change the DIP switch settings.

4. Numbers in parentheses are the lengths for thin cable.

1. Based on JISC1111, without special CT error, at ambient temperature of 23° C, rated input, and rated frequency. Applicable to 2nd, 3rd, 5th, 7th, 9th, 11th, and 13th harmonics.

2. Power factor formula: Power factor = Active power/Apparent power

3. The set value may change when the protocol is changed to Modbus. Check the set values if you change the DIP switch settings.

4. Numbers in parentheses are the lengths for thin cable.

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me KM1 Series

km1 pmu2a prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for KM1 Series

By completing this form you can request a quotation. Your personal details will be handled confidentially.

km1 pmu2a prod

Personal details

KM1 Series

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Downloads

download
EasyKM-Manager Users Manual
enPDF 6.19 MB
download
EasyKM-Manager v3.01 Software
en ZIP 9.54 MB
o

Please or register to view this content

download
KE1-series Discontinuation Notice
enPDF 906 KB
download
KM-KE setting Software
en ZIP 9.55 MB
o

Please or register to view this content

download
KM1 Users Manual
enPDF 3.71 MB
download
KM1, KE1 Communications Manual
enPDF 3.23 MB
download
KM1-series Discontinuation Notice
enPDF 752 KB
download
KM1/KE1-Setting Users Manual
enPDF 6.47 MB