Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to J1000

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

J1000

J1000

The basic inverter

The new J1000 inverter has been designed to become the basic inverter in applications like conveyors, fans and pumps with small power ratings. It’s so easy to install, set-up, operate run but at same time covering all the needs for such a kinds of applications.

This product is in the process of being discontinued.

  • V/F controlled inverter
  • Good torque performance (150% / 3 Hz)
  • Double rating ND 120%/1min and HD 150%/1 min
  • Overload detection function (150% during 60s)
  • Optional RS-232C/485 communication - Modbus
  • Programming software: CX-drive for parameter configuration

Specifications & ordering info

Ordering information

J1000

Specifications

Order code

Voltage

Heavy Duty

Normal Duty

1×200 V

0.12 kW

0.8 A

0.18 kW

0.8 A

JZAB0P1BAA

0.25 kW

1.6 A

0.37 kW

1.6 A

JZAB0P2BAA

0.4 kW

3.0 A

0.75 kW

3.5 A

JZAB0P4BAA

1.1 kW

5.0 A

1.1 kW

6.0 A

JZAB0P7BAA

1.5 kW

8.0 A

2.2 kW

9.6 A

JZAB1P5BAA

3×200 V

0.12 kW

0.8 A

0.18 kW

0.8 A

JZA20P1BAA

0.25 kW

1.6 A

0.37 kW

1.6 A

JZA20P2BAA

0.4 kW

3.0 A

0.75 kW

3.5 A

JZA20P4BAA

1.1 kW

5.0 A

1.1 kW

6.0 A

JZA20P7BAA

1.5 kW

8.0 A

2.2 kW

9.6 A

JZA21P5BAA

2.2 kW

11.0 A

3.0 kW

12.0 A

JZA22P2BAA

4.0 kW

17.5 A

5.5 kW

21.0 A

JZA24P0BAA

3×400 V

0.2 kW

1.2 A

0.37 kW

1.2 A

JZA40P2BAA

0.55 kW

1.8 A

0.75 kW

2.1 A

JZA40P4BAA

1.1 kW

3.4 A

1.5 kW

4.1 A

JZA40P7BAA

1.5 kW

4.8 A

2.2 kW

5.4 A

JZA41P5BAA

2.2 kW

5.5 A

3.0 kW

6.9 A

JZA42P2BAA

3.0 kW

7.2 A

4.0 kW

8.8 A

JZA43P0BAA

4.0 kW

9.2 A

5.5 kW

11.1 A

JZA44P0BAA

Line filters

Specifications

Line filter Schaffner

Line filter Rasmi

Voltage

Inverter J1000

Rated current (A)

Weight (kg)

Order code

Rated current (A)

Weight (kg)

Order code

3-Phase 200 VAC

JZA20P1BAA

10

0.7

A1000-FIV2010-SE

10

0.8

A1000-FIV2010-RE

JZA20P2BAA

JZA20P4BAA

JZA20P7BAA

JZA21P5BAA

20

0.9

A1000-FIV2020-SE

20

1.1

A1000-FIV2020-RE

JZA22P2BAA

JZA24P0BAA

30

1.0

A1000-FIV2030-SE

30

1.3

A1000-FIV2030-RE

Single-Phase 200 VAC

JZAB0P1BAA

10

0.5

A1000-FIV1010-SE

10

0.6

A1000-FIV1010-RE

JZAB0P2BAA

JZAB0P4BAA

JZAB0P7BAA

20

0.7

A1000-FIV1020-SE

20

1.0

A1000-FIV1020-RE

JZAB1P5BAA

3-Phase 400 VAC

JZA40P2BAA

5

0.5

A1000-FIV3005-SE

5

1.1

A1000-FIV3005-RE

JZA40P4BAA

JZA40P7BAA

10

0.75

A1000-FIV3010-SE

10

1.1

A1000-FIV3010-RE

JZA41P5BAA

JZA42P2BAA

JZA43P0BAA

JZA44P0BAA

15

1.0

A1000-FIV3020-SE

20

1.3

A1000-FIV3020-RE

Chokes

Diameter

Description

Order code

21

Recommended for motors below 2.2 KW

A1000-FEV2102-RE

25

Recommended for motors below 15 KW

A1000-FEV2515-RE

Communication units

Type

Description

Function

Order code

Option units

RS-232C serial communication interface

RS232C communications interface to connect the drive to a PC or the optional copy unit

SI-232/JC

Remote operator interface

RS232C communication interface for usage with the external LED operator JVOP-182

SI-232/J

RS-422/485 Serial communications
interface

Interface for RS-422/485 communications using the MEMOBUS/Modbus RTU protocol

SI-485/J

Potentiometer Option

Potentiometer option for setting the frequency reference directly at the drive

AI-V3/J

Accessories

Types

Description

Functions

Model

Digital operator

LED remote operator

Remote operator with LED display and copy function, cable length max. 3m.

JVOP-182

Remote operator cable

3 meters cable for connecting remote operator

A1000-CAVOP300-EE

Accessories

USB converter /
USB cable

Allows the user to copy and verify parameter settings between drives. Can also be used as adapter to connect the drive to a PC USB port. SI-232/JC option is required

JVOP-181

PC connection cable

RS232 PC tool connection cable

A1000-CAVPC232-EE

Computer software

Types

Description

Installation

Order code

Software

Computer software

Configuration and monitoring software tool

CX-drive

Computer software

Configuration and monitoring software tool

CX-One

Braking unit, braking resistor unit

Inverter

Braking resistor unit

Voltage

Max. applicable motor output kW

Inverter model JZA_

Connectable min. resistance Ω

Inverter-mounted type (3%ED, 10 sec max)

3-phase

1-phase

Resistance W

No. of used

Braking torque %

Order code

200 V (single-/three-phase)

0.12

20P1

B0P1

300

400

1

220

A1000-REJ0K15400-IE

0.25

20P2

B0P2

300

220

0.55

20P4

B0P4

200

200

1

220

A1000-REJ0K15200-IE

1.1

20P7

B0P7

120

125

1.5

21P5

B1P5

60

100

1

125

A1000-REJ0K15100-IE

2.2

22P2

60

70

1

120

A1000-REJ0K15070-IE

4.0

24P0

32

62

1

100

A1000-REJ0K15062-IE

400 V (three-phase)

0.37

40P2

750

750

1

230

A1000-REJ0K10750-IE

0.55

40P4

750

230

1.1

40P7

510

130

1.5

41P5

240

400

1

125

A1000-REJ0K15400-IE

2.2

42P2

200

300

1

115

A1000-REJ0K15300-IE

3.0

43P0

100

400

2

105

A1000-REJ0K15400-IE

4.0

44P0

Mounting accessories

Types

Description

Applicable models JZA_

Order code

DIN Rail

Necessary to mount the inverter on a DIN rail

20P1/20P2/20P4/20P7

B0P1/B0P2/B0P4

EZZ08122A

21P5/22P2

B0P7/B1P5

40P2/40P4/40P7/41P5/42P2

EZZ08122B

24P0

B2P2

44P0

EZZ08122C

Heatsink external mounting attachment

Additional items to mount the inverter with the heatsink out of the panel.

20P1/20P2

B0P1/B0P2

100-034-075

20P4

B0P4

100-034-076

20P7

100-034-077

40P2

100-034-078

21P5/22P2

B1P5

41P5/42P2/43P0

100-034-79

24P0

B2P2

44P0

100-034-80

B4P0

100-036-357

B0P7

40P4/40P7

100-036-418

Specifications

200 V class

Single-phase: JZA_

B0P1

B0P2

B0P4

B0P7

B1P5

-

-

Three-phase: JZA_

20P1

20P2

20P4

20P7

21P5

22P2

24P0

Motor kW1

For HD setting

0.12

0.25

0.4

1.1

1.5

2.2

4.0

For ND setting

0.18

0.37

0.75

1.1

2.2

3.0

5.5

Output
characteristics

Inverter capacity kVA

0.3

0.6

1.1

1.9

3.0

4.2

6.7

Rated output current (A) at HD

0.8

1.6

3.0

5.0

8.0

11.0

17.5

Rated output current (A) at ND

1.2

1.9

3.5

6.0

9.6

12.0

21.0

Max. output voltage

Proportional to input voltage: 0 to 240 V

Max. output frequency

400 Hz

Power
supply

Rated input voltage and frequency

Single-phase 200 to 240 V 50/60 Hz

3-phase 200 to 240 V 50/60 Hz

Allowable voltage fluctuation

-15% to +10%

Allowable frequency fluctuation

+5%

400 V class

Three-phase: JZA_

40P2

40P4

40P7

41P5

42P2

43P0

44P0

Motor kW2

For HD setting

0.2

0.4

1.1

1.5

2.2

3.0

4.0

For ND setting

0.37

0.75

1.5

2.2

3.0

3.7

5.5

Output
characteristics

Inverter capacity kVA

0.9

1.4

2.6

3.7

4.2

5.5

7.2

Rated output current (A) at HD

1.2

1.8

3.4

4.8

5.5

7.2

9.2

Rated output current (A) at ND

1.2

2.1

4.1

5.4

6.9

8.8

11.1

Max. output voltage

0 to 480 V (proportional to input voltage)

Max. output frequency

400 Hz

Power
supply

Rated input voltage and frequency

3-phase 380 to 480 VAC, 50/60 Hz

Allowable voltage fluctuation

-15% to +10%

Allowable frequency fluctuation

+5%

Dimensions

Specifications

Drive model

H

W

D

 

1 Phase 200 VAC

0,12 kW

JZAB0P1BAA

128

68

76

 

0,25 kW

JZAB0P2BAA

0,55 kW

JZAB0P4BAA

118

1,1 kW

JZAB0P7BAA

108

137,5

1,5 kW

JZAB1P5BAA

154

3 Phase 200 VAC

0,12 kW

JZA20P1BAA

128

68

76

0,25 kW

JZA20P2BAA

0,55 kW

JZA20P4BAA

108

1,1 kW

JZA20P7BAA

128

1,5 kW

JZA21P5BAA

108

129

2,2 kW

JZA22P2BAA

137,5

4,0 kW

JZA24P0BAA

140

143

3 Phase 400 VAC

0,37Kw

JZA40P2BAA

108

128

81

0,55 kW

JZA40P4BAA

99

1,1 kW

JZA40P7BAA

137,5

1,5 kW

JZA41P5BAA

154

2,2 kW

JZA42P2BAA

3,0 kW

JZA43P0BAA

4,0 kW

JZA44P0BAA

140

143


1. Based on a standard 4-pole motor for maximum applicable motor output:
Heavy Duty (HD) mode with a 150% overload capacity
Normal Duty (ND) mode with a 120% overload capacity
2. Based on a standard 4-pole motor for maximum applicable motor output:
Heavy Duty (HD) mode with a 150% overload capacity
Normal Duty (ND) mode with a 120% overload capacity
1. Based on a standard 4-pole motor for maximum applicable motor output:
Heavy Duty (HD) mode with a 150% overload capacity
Normal Duty (ND) mode with a 120% overload capacity
2. Based on a standard 4-pole motor for maximum applicable motor output:
Heavy Duty (HD) mode with a 150% overload capacity
Normal Duty (ND) mode with a 120% overload capacity

How can we help you?

Want to know more about OMRON Industrial robots and robotics?

Request
Contact us

Contact me J1000

j1000 prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for J1000

By completing this form, you can request a quotation. Please note that only a company email address is accepted.

j1000 prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Downloads