Ident systems
Filter by
V430-F | V420-F | V330-F | V320-F | FQ-CR1 | FQ-CR2 | FQ2-CH | FQ2-S4 | V410-H | V450-H | V680/V680S | V640 SEMI | V780 | MS-3 | QX-830 | QX-870 | MicroHAWK ID-20 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|
Omron | Omron | Omron | Omron | Omron | Omron | Omron | Omron | Omron | Microscan | Omron | Omron | Omron | Microscan | Microscan | Microscan | Microscan | |
Ethernet Ethernet/IP ProfiNET IO RS-232 | RS-232 USB | Ethernet Ethernet/IP ProfiNET IO | RS-232 USB | - | - | - | - | RS-232 USB | Bluetooth RS-232 USB | - | - | - | RS-232 | Ethernet Ethernet/IP RS-232 | Ethernet Ethernet/IP RS-232 | USB | |
Color Monochrome Smart camera | Color Monochrome Smart camera | Color Monochrome Smart camera | Color Monochrome Smart camera | Monochrome Smart camera | Monochrome Smart camera | Monochrome Smart camera | Color Monochrome Smart camera | Monochrome | Monochrome | - | - | - | Laser | Laser | Laser | Color Monochrome Smart camera | |
40 mm to 1200 mm | 40 mm to 425 mm | 40 mm to 425 mm | 40 mm to 425 mm | 8 mm to 970 mm | 8 mm to 970 mm | 8 mm to 970 mm | 8 mm to 970 mm | Up to 720 mm | Up to 81 mm | Up to 100 mm | 70 mm | Up to 3800 mm | 40 mm to 425 mm | 40 mm to 425 mm | 40 mm to 425 mm | 40 mm to 425 mm | |
- | - | - | - | 32 | 32 | 32 | 32 | - | - | - | - | - | - | - | - | - | |
IP65 IP67 | IP54 | IP40 | IP40 | IP67 | IP67 | IP67 | IP67 | IP52 | IP65 IP67 | IP67 | IP68 | IP54 | IP54 | IP64 | IP65 | IP40 | |
V430-F | V420-F | V330-F | V320-F | FQ-CR1 | FQ-CR2 | FQ2-CH | FQ2-S4 | V410-H | V450-H | V680/V680S | V640 SEMI | V780 | MS-3 | QX-830 | QX-870 | MicroHAWK ID-20 |
-
V430-F
V430-F Industrial Ethernet Barcode Reader
-
V420-F
MicroHAWK V420-F Autofocus Multicode Reader
-
V330-F
MicroHAWK V330-F Multicode Reader
-
V320-F
MicroHAWK V320-F Multicode Reader
-
FQ-CR1
All codes with one touch
-
FQ-CR2
2D code reader for challenging imprinted and molded codes
-
FQ2-CH
Date & lot code verifier
-
FQ2-S4
All-In-One (barcode, 2D code, text, quality inspection, positioning)
-
V410-H
High Resolution Handheld Barcode Reader
-
V450-H
“Ultra-Rugged” Direct Part Mark Handheld
-
V680/V680S
3 in 1 RFID system: Antenna, Amplifier & Controller in a single compact housing
-
V640 SEMI
RFID system for use in various Semiconductor applications (FOUPS & pods)
-
V780
UHF RFID System
-
MS-3
MS-3 Compact Laser Barcode Scanner
-
QX-830
QX-830 Industrial Barcode Scanner
-
QX-870
QX-870 Industrial Raster Laser Scanner
-
MicroHAWK ID-20
OEM Barcode Reader