H8GN

Features

World's smallest compact preset counter/timer

The H8GN is a 1/32 DIN timer and counter in one. It is simple to switch between the timer and counter functions. During operation it is also possible to switch the display to monitor the totalising count value in 8 digits. Many sophisticated functions come standard with H8GN.

  • H 24 x W 48 x D 83mm
  • 8-digit display, 4 value and 4 set value
  • Front mounting
  • 0.001 s to 9999 h (configurable)
  • 24VDC
Specifications & ordering info

Ordering information

Functions

Supply voltage

Output

Order code

Communications

Counter

Timer

No communications

RS-485

Counter: Up/down/reversible,
4 digits, N, F, C or K output modes
Total counter: 8 digits

A: ON-delay
B: Flicker
D: Signal OFF-delay
E: Interval
F: Accumulative
Z: ON/OFF-duty adjustable flicker

24 VDC

Contact output (SPDT)

H8GN-AD

H8GN-AD-FLK

Specifications

Rated supply voltage

24 VDC

Operating voltage range

85 to 110% of rated supply voltage

Power consumption

1.5 W max. (for max. DC load) (inrush current: 15 A max.)

Mounting method

Flush-mounting

External connections

Screw terminals (M3 screws)

Terminal screw tightening torque

0.5 Nm max.

Attachment

Waterproof packing, flush-mounting bracket

Display

7-segment, negative transmissive LCD; time display (h, min, s); CMW, OUT, RST, TOTAL
Present value (red, 7 mm high characters); set value (green, 3.4 mm high characters)

Digits

PV: 4 digits, SV: 4 digits, when total count value is displayed: 8 digits (zeros suppressed)

Memory backup

EEPROM (non-volatile memory) (number of writes: 100,000 times)

Counter

Maximum counting speed

30 Hz or 5 kHz

Counting range

-999 to 9,999

Input modes

Increment, decrement, individual, quadrature inputs

Timer

Timer modes

Elapsed time (up), remaining time (down)

Inputs

Input signals

For counter: CP1, CP2, and reset
For timer: Start, gate, and reset

Input method

No-voltage input (contact short-circuit and open input)
Short-circuit (ON) impedance: 1 kΩ max. (approx. 2 mA runoff current at 0 Ω)
Short-circuit (ON) residual voltage: 2 VDC max.
Open (OFF) impedance: 100 kΩ min.
Applied voltage: 30 VDC max.

Start, reset, gate

Minimum input signal width: 1 or 20 ms (selectable)

Power reset

Minimum power-opening time: 0.5 s

Control output

SPDT contact output: 3 A at 250 VAC/30 VDC, resistive load (cosφ = 1)

Minimum applied load

10 mA at 5 VDC (failure level: P, reference value)

Reset system

External, manual, and power supply resets (for timer in A, B, D, E, or Z modes)

Sensor waiting time

260 ms max.
(inputs cannot be received during sensor wait time if control outputs are turned OFF)

Timer function

Accuracy of operating time and setting error
(including temperature and voltage effects)

Signal start: ±0.03% ±30 ms max.
Power-ON start: ±0.03% ±50 ms max.

Ambient
temperature

Operating storage

-10 to 55°C (with no icing or condensation)

-25 to 65°C (with no icing or condensation)

Case color

Rear section: Grey smoke; front section: N1.5 (black)

Degree of protection

Panel surface: IP66 and NEMA Type 4X (indoors); rear case: IP20, terminal block: IP20

Size in mm (H×W×D)

24×48×83

Have a question?

We are ready to help.

Contact us

Download catalogue

Browse our products offline (PDF).

Get your copy

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events