H7HP | OMRON, Europe

Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to H7HP

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

H7HP

Compact total counters and time counters with easy-to-read displays

The H7HP has a large, easy-to-read display: 15mm-high characters for 6-digit models or 12mm-high characters for 8-digit models. It features a high-visibility, negative transmissive LCD display with built-in red LED backlight with low power consumption. It has a compact (66mm) body.

  • Total/timer counter
  • H 36 x W 72 x D 65.8mm
  • Red negative transmissive LCD
  • 6 digits, 15mm height / 8 digits, 12mm height
  • 12-24VDC or 100-240VAC

Specifications & ordering info

Product Type Size Counting functions Counting range LCD backlight Number of digits Body color Installation type Terminal Relay output Inputs Supply voltage AC Supply voltage DC Speed Width Height Depth Description
Total/time counter, DIN72x36mm, 100-240 VAC, LCD, 6-digit, 30cps or 5kcps, NPN/PNP input, manual reset
Total/time counter, DIN72x36mm, 12-24 VDC, LCD, 6-digit, 30cps or 5kcps, NPN/PNP input, manual reset
Total counter, DIN72x36 mm, 12 to 24 VDC, LCD, 8-digit, 30cps or 5kcps, NPN/PNP input, manual reset
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me H7HP

h7hp prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for H7HP

By completing this form you can request a quotation. Your personal details will be handled confidentially.

h7hp prod

Personal details

H7HP

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation