
H7GP
Compact total counters and time counters with easy-to-read displays
The H7GP features a high-visibility, negative transmissive LCD display with 8.5mm-high characters and built-in red LED backlight with low power consumption. It has a compact (80mm) body.
- Total/timer counter
- H 24 x W 48 x D 80mm
- Red negative transmissive LCD
- 6 digits, 8.5mm height
- 12-24VDC or 100-240VAC
Specifications & ordering info
Product | Type | Size | Counting functions | Counting range | LCD backlight | Number of digits | Body color | Installation type | Terminal | Inputs | Supply voltage AC | Supply voltage DC | Speed | Width | Height | Depth | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Totalising | 1/32 DIN (48 x 24 mm) | Total count | 0 - 999999 | With backlight | 6 | Light grey | On-panel | Screw | DC voltage, No-voltage | 100-240 V | 5000 Hz | 48 mm | 24 mm | 80 mm | Total counter, 1/32DIN (48 x 24mm), 100-240 VAC, LCD, 6-digit, 30cps or 5kcps, NPN/PNP input, manual reset | ||
Totalising | 1/32 DIN (48 x 24 mm) | Total count | 0 - 999999 | With backlight | 6 | Light grey | On-panel | Screw | DC voltage, No-voltage | 12-24 V | 5000 Hz | 48 mm | 24 mm | 80 mm | Total counter, 1/32DIN (48 x 24mm), 12-24 VDC, LCD, 6-digit, 30cps or 5kcps, NPN/PNP input, manual reset | ||
Totalising | 1/32 DIN (48 x 24 mm) | Total count | 0 - 999999 | With backlight | 6 | Black | On-panel | Screw | DC voltage, No-voltage | 12-24 V | 5000 Hz | 48 mm | 24 mm | 80 mm | Total counter, 1/32DIN (48 x 24 mm), 12-24 VDC, LCD, 6-digit, 30cps or 5kcps, NPN/PNP input, manual reset | ||
Totalising | 1/32 DIN (48 x 24 mm) | Time count | 0.1 - 99999.9 h | With backlight | 6 | Light grey | On-panel | Screw | DC voltage, No-voltage | 100-240 V | 48 mm | 24 mm | 80 mm | Time counter, 1/32DIN (48 x 24mm), 100-240 VAC, LCD, 6-digit, 30cps or 5kcps, NPN/PNP input, manual reset | |||
Totalising | 1/32 DIN (48 x 24 mm) | Time count | 0.1 - 99999.9 h | With backlight | 6 | Light grey | On-panel | Screw | DC voltage, No-voltage | 48 mm | 24 mm | 80 mm | Time counter, 1/32DIN (48 x 24mm), 12-24 VDC, LCD, 6-digit, 30cps or 5kcps, NPN/PNP input, manual reset |
How can we help you?
If you have a question or would like to ask for a quote, please contact us or send a request.
Contact me H7GP

Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for H7GP
By completing this form you can request a quotation. Your personal details will be handled confidentially.

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Download