H7CX

Features

The most complete digital standard counter on the market

H7CX offers you the most complete series of products on the market today. Based on extensive customer research, these new counters have been designed with added-value features that users both need and appreciate.

  • H 48 x W 48 x D 59 to 78mm
  • Three-colour display value, red, green or orange
  • Twin counter mode
  • 6-digit model -99999 to 999999, set value -99999 to 999999 or 0 to 999999
  • Input contact, NPN or PNP

Harsh environment

Control products can be subjected to harsh environments where they can be splashed during the process or covered in dust or get warm through their location. The E5CN, E5CSV, H7CX, H5CX and K3HB all feature a NEMA4X (IP66 equivalent) front panels so are suitable for the use in these applications, also the low profile fascia means that they are less prominent in the front of the panel and so less likely to become dirty.

Bowl feeding

In the bowl feeding the components are moved onto a conveyor, the sensor is being used to ensure that none overlap as this may cause a problem at the next stage. The fibre optic allows for accurate measurement due to the small diameter of the beam. This means they can be accurately set to warn of potential problems in this application with the components being too high or overlapping. As the packages pass along the conveyor the sensor detects them, the output of the sensor which can be either NPN, PNP or volt free contact is then used as an input to the counter. A choice of 1 stage, 2-stage, batch, totalising and dual count options are available to best meet your requirements. The colour change display can be used to identify when the preset total has been reached.

Bottle filling

It is very important to ensure that the correct number of tablets is placed into the bottle, so that the end patient receives the correct dosage. Fibre optics are used because of the possible variation is size. The E3X fibre optic amplifiers can be used with a number of different sensing heads to give very small beams for detecting small objects. They can also be mounted in spaces inaccessible to traditional all in one sensors. With a counting speed to upto 5kHz (5,000 counts per second) accuracy on high speed applications and with small parts such as tablets. The output of the counter can be used to advance to the next container, and colour change will give a visual indication of when this should occur.

Tablet into tray

Fibre optics are used to confirm that the tablets are being released correctly into the trays as any blockage with result is failed packs and lost production. The E3X fibre optic amplifiers can be used with a number of different sensing heads to give very small beams for detecting small objects. They can also be mounted in spaces inaccessible to traditional all in one sensors. Counting items into the packaging before they are sealed helps to maintain the quality of the end product. If the shoot were to become blocked the trays would be sealed empty or part filled, resulting in failures at the final stage adding cost and loss of product.
Specifications & ordering info

Ordering information

Type

External connection

Sensor power supply

Supply voltage

Output type

Digits

Size in mm (H×W×D)

Order code

1-stage counter
1-stage counter with total counter
2-stage counter
1-stage counter with batch counter
Dual counter (addition/subtraction)
Tachometer
Twin counter

Screw terminal

12 VDC

100 to 240 VAC

Contact and transistor
output

6

48×48×84

H7CX-AU-N

12 to 24 VDC/24 VAC

H7CX-AUD1-N

Transistor output (2×)

H7CX-AUSD1-N

100 to 240 VAC

Contact output (2×)

H7CX-AW-N

12 to 24 VDC/24 VAC

H7CX-AWD1-N

1-stage counter
1-stage counter with total counter

11-pin socket

12 VDC

100 to 240 VAC

Contact output

48×48×69.7

H7CX-A11-N

12 to 24 VDC/24 VAC

H7CX-A11D1-N

100 to 240 VAC

Transistor output

H7CX-A11S-N

12 to 24 VDC/24 VAC

H7CX-A11SD1-N

Screw terminal

100 to 240 VAC

Contact output

48×48×84

H7CX-A-N

100 to 240 VAC

Transistor output

H7CX-AS-N

Accessories

Name

Order code

Flush-mounting adapter

Y92F-30

Waterproof packing

Y92S-29

DIN-rail mounting/front-connecting socket

11-pin, finger safe type

P2CF-11-E

Back-connecting socket

11-pin

P3GA-11

Finger safe terminal cover for P3GA-11

Y92A-48G

Hard cover

Y92A-48

Soft cover

Y92A-48F1

Front panels

(4-digit models)

Light gray

Y92P-CXC4G

White

Y92P-CXC4S

Front panels

(6-digit models)

Light gray

Y92P-CXC6G

White

Y92P-CXC6S

Specifications

Display

7-segment, negative transmissive LCD

Digits

6-digits: -99,999 to 999,999, SV range: -99999 to 999999 or 0 to 999999

Max. counting speed

30 Hz or 5 kHz (selectable, ON/OFF ratio 1:1)

Input modes

Increment, decrement, increment/decrement (UP/DOWN A (command input), UP/DOWN B (individual inputs), or UP/DOWN C (quadrature inputs))

Control output

Contact output: 3 A at 250 VAC/30 VDC, resistive load (cosφ = 1)

Minimum applied load: 10 mA at 5 VDC

Transistor output: NPN open collector, 100 mA at 30 VDC

Residual voltage: 1.5 VDC max. (approx. 1V)

Leakage current: 0.1 mA max.

Key protection

Yes

Decimal point adjustment

Yes (rightmost 3 digits)

Sensor waiting time

290 ms max.

Memory backup

EEPROM (overwrites: 100,000 times min.) stores data 10 years min.

Ambient temperature

Operating: -10 to 55°C (-10 to 50°C when mounted side by side)

Case color

Black (N1.5) (Optional Front Panels are available to change the Front Panel color to light gray or white.)

Life expectancy

Mechanical: 10,000,000 operations min.

Electrical: 100,000 operations min. (3 A at 250 VAC, resistive load)

Degree of protection

Panel surface: IP66, NEMA 4 (indoors), and UL Type 4X (indoors)

Have a question?

We are ready to help.

Contact us

Download catalogue

Browse our products offline (PDF).

Get your copy

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events