
H5CX
The most complete digital standard timer on the market
H5CX offers you the most complete series of products on the market today. Based on extensive customer research, these new timers have been designed with added-value features that users both need and appreciate.
- H 48 x W 48 x D 59 to 78mm
- Three-colour display value, red, green or orange
- Models with Instantaneous Contact Outputs
- 0.001 s to 9999 h, 10 ranges
- Input NPN, PNP and contact
Specifications & ordering info
Product | Type | Installation type | Functions | Size | Terminal | Output type | Contact description | Time range | Supply voltage AC | Supply voltage DC | Number of pin contact | Inputs | Features | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Digital | On-panel | Multi-functional | 1/16 DIN (48 x 48 mm) | Screw | Relay | SPDT | 0.001 s - 9999 h | 100-240 V | Gate (NPN/PNP), Reset (NPN/PNP), Signal (NPN/PNP) | Timer, DIN 48x48 mm, IP66, 4 preset & 4 actual time digits, multi range 0.01 s to 9999 h (10 ranges), multifunction, NPN/PNP/No voltage input selectable, SPDT 5 A relay output, 100-240 VAC supply, includes color change display function | ||||
|
Digital | DIN Rail, On-panel, Socket | Multi-functional | 1/16 DIN (48 x 48 mm) | Plug-in | Relay | SPDT | 0.001 s - 9999 h | 100-240 V | 11 | Gate (NPN/PNP), Reset (NPN/PNP), Signal (NPN/PNP) | Timer, plug-in, 11-pin, DIN48x48mm, IP66, 4 preset & 4 actual time digits, multi range 0.01s to 9999h (10 ranges), multifunction, NPN/PNP/No voltage input selectable, SPDT 5A relay output, 100-240 VAC supply | |||
|
Digital | DIN Rail, On-panel, Socket | Multi-functional | 1/16 DIN (48 x 48 mm) | Plug-in | Relay | SPDT | 0.001 s - 9999 h | 24-24 V | 12-24 V | 11 | Gate (NPN/PNP), Reset (NPN/PNP), Signal (NPN/PNP) | Timer, plug-in, 11-pin, 1/16DIN (48 x 48mm), IP66, 4 preset & 4 actual time digits, multi range 0.01s to 9999h (10 ranges), multifunction, NPN/PNP/No voltage input selectable, SPDT 5 A relay output, 12-24 VDC/24 VAC supply | ||
|
Digital | DIN Rail, On-panel, Socket | Multi-functional | 1/16 DIN (48 x 48 mm) | Plug-in | Transistor | 0.001 s - 9999 h | 24-24 V | 12-24 V | 11 | Gate (NPN/PNP), Reset (NPN/PNP), Signal (NPN/PNP) | Timer, plug-in, 11-pin, 1/16DIN (48 x 48mm), IP66, 4 preset & 4 actual time digits, multi range 0.01s to 9999h (10 ranges), multifunction, NPN/PNP/No voltage input selectable, 100mA 30 VDC NPN transistor output, 12-24 VDC/24 VAC supply | |||
|
Digital | On-panel | Multi-functional | 1/16 DIN (48 x 48 mm) | Screw | Relay | SPDT | 0.001 s - 9999 h | 24-24 V | 12-24 V | Gate (NPN/PNP), Reset (NPN/PNP), Signal (NPN/PNP) | Timer, DIN 48x48 mm, IP66, 4 preset & 4 actual time digits, multi range 0.01 s to 9999 h (10 ranges), multifunction, NPN/PNP/No voltage input selectable, SPDT 5 A relay output, 12-24 VDC/24 VAC supply, includes color change display function | |||
|
Digital | On-panel | Multi-functional | 1/16 DIN (48 x 48 mm) | Screw | Transistor | 0.001 s - 9999 h | 100-240 V | Gate (NPN/PNP), Reset (NPN/PNP), Signal (NPN/PNP) | Timer, DIN 48x48 mm, IP66, 4 preset & 4 actual time digits, multi range 0.01 s to 9999 h (10 ranges), multifunction, NPN/PNP/No voltage input selectable, transistor output, 100-240 VAC supply, includes color change display function | |||||
|
Digital | On-panel | Multi-functional | 1/16 DIN (48 x 48 mm) | Screw | Transistor | 0.001 s - 9999 h | 24-24 V | 12-24 V | Gate (NPN/PNP), Reset (NPN/PNP), Signal (NPN/PNP) | Timer, DIN48x48mm, IP66, 4 preset & 4 actual time digits, multi range 0.01s to 9999h (10 ranges), multifunction, NPN/PNP/No voltage input selectable, 100mA 30VDC NPN transistor output, 12-24VDC supply, includes color change display function | ||||
|
Digital | DIN Rail, On-panel, Socket | Multi-functional | 1/16 DIN (48 x 48 mm) | Plug-in | Relay | SPDT | 0.001 s - 9999 h | 100-240 V | 8 | Reset (NPN), Signal (NPN) | Timer, plug-in, 8-pin, DIN 48x48 mm, IP66, 4 preset & 4 actual time digits, multi range 0.01 s to 9999 h (10 ranges), economy model, NPN/PNP/No voltage input selectable, SPDT 5 A relay output, 100-240 VAC supply | |||
|
Digital | DIN Rail, On-panel, Socket | Multi-functional | 1/16 DIN (48 x 48 mm) | Plug-in | Relay | SPDT | 0.001 s - 9999 h | 24-24 V | 12-24 V | 8 | Reset (NPN), Signal (NPN) | Timer, plug-in, 8-pin, DIN 48x48 mm, IP66, 4 preset & 4 actual time digits, multi range 0.01 s to 9999 h (10 ranges), economy model, NPN/PNP/No voltage input selectable, SPDT 5 A relay output, 12-24 VDC/24 VAC supply | ||
|
Digital | DIN Rail, On-panel, Socket | Multi-functional | 1/16 DIN (48 x 48 mm) | Plug-in | Relay | 2 x SPDT | 0.001 s - 9999 h | 100-240 V | 8 | Instantaneous contact | Timer, plug-in, 8-pin, DIN 48x48 mm, economy model, Contact output (time-limit SPDT + instantaneous SPDT), None NPN inputs, 100 to 240 VAC supply | |||
|
Digital | DIN Rail, On-panel, Socket | Multi-functional | 1/16 DIN (48 x 48 mm) | Plug-in | Transistor | 0.001 s - 9999 h | 24-24 V | 12-24 V | 8 | Reset (NPN), Signal (NPN) | Timer, plug-in, 8-pin, DIN48x48mm, IP66, 4 preset & 4 actual time digits, multi range 0.01s to 9999h (10 ranges), economy model, NPN/PNP/No voltage input selectable, 100mA 30VDC NPN transistor output, 12-24VDC/24VAC supply |
How can we help you?
If you have a question or would like to ask for a quote, please contact us or send a request.
Contact me H5CX

Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for H5CX
By completing this form you can request a quotation. Your personal details will be handled confidentially.

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadFeatures
Sealed timers
The front of the H5CX is NEMA4X (IP66 equivalent) so it is sealed against the ingress dust and water. This means that they can be used in many applications that other timers can not. Easily adjustable through the front keys or for more security the keys can be disabled to prevent malicious or accidental tampering. Simple settings can be made either via dip switches or a simple to follow menu structure to suite the installer.
Harsh environment
Control products can be subjected to harsh environments where they can be splashed during the process or covered in dust or get warm through their location. The E5CN, E5CSV, H7CX, H5CX and K3HB all feature a NEMA4X (IP66 equivalent) front panels so are suitable for the use in these applications, also the low profile fascia means that they are less prominent in the front of the panel and so less likely to become dirty.