H3AM | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Privacy Policy">

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to H3AM

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

H3AM

  • CAD Library
  • H3AM Mechatronic Analog Timer Datasheet
  • Thank you for downloading the H3AM Mechatronic Analog Timer Datasheet

    Download again

    Did you know that 4 out of 5 distributors buy this product in a bundle?

    There are many variations of passages of Lorem Ipsum available, but the majority have suffered alteration in some form, by injected humour, or randomised words which don't look even slightly believable.

    Read more
Features

Large setting dial and moving pointers for easy operation and monitoring

The H3AM has an easy-to-read large setting dial with moving pointers, a wide time-setting range of 0.2 s to 60 h and a broad AC power supply range (100 to 240VAC). The programmable contact facilitates the building of a self-holding relay circuit as well as built-in instantaneous contact.

  • Front 96 x 96 x D 85mm
  • Front panel
  • 100 to 240VAC
  • 0.05 s to 60 h
  • DPST, 5A at 250VAC

Have a question?

We are ready to help.

Contact us

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events