G9SX-SM | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Privacy Policy">

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to G9SX-SM

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

Features

Standstill monitoring unit with solid state outputs

Safe Standstill monitoring unit based on Back EMF operation for two- and three phase systems.

  • Ready to use - covering all standard applications without additional setup
  • Easy integration in star- and delta wiring
  • Clear LED diagnosis of all in- and outputs
  • Applicable up to Category 4 acc. EN 954-1
Specifications & ordering info

Ordering information

Safety standstill monitoring unit

Safety outputs 1

Auxiliary outputs 1

Power input

Rated supply voltage

Terminal block type

Order code

Instantaneous

3 (Semi-conductors)

2 (Semi-conductors)

24 VDC

Screw terminals

G9SX-SM032-RT

Spring-cage terminals

G9SX-SM032-RC

Specifications

Ratings of standstill monitoring unit

Power input

Item

G9SX-SM032-_

Rated supply voltage

24 VDC

Inputs

Item

G9SX-SM032-__

Input voltage

Standstill detection input (Z1-Z2/Z3-Z4) AC 415 Vrms + 10% max.

Maximum power supply frequency for AC induction motor

60 Hz max.

Internal impedance

Standstill detection input: approx, 660 k Ω

EDM input: approx. 2.8 k Ω

Outputs

Item

G9SX-SM032-_

Safety standstill detection output

Sourcing output (PNP)

Load current: 300 mA DC max.

Auxiliary output

Sourcing output (PNP)

Load current: 100 mA DC max.

Application example

3-phase motor

3-phase motor with star-delta wiring


1. PNP transistor output

1. PNP transistor output

Have a question?

We are ready to help.

Contact us

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events