G9SX-LM | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to G9SX-LM

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

G9SX-LM

  • G9SX-LM Datasheet
  • Thank you for downloading the G9SX-LM Datasheet

    Download again

    Did you know that 4 out of 5 distributors buy this product in a bundle?

    There are many variations of passages of Lorem Ipsum available, but the majority have suffered alteration in some form, by injected humour, or randomised words which don't look even slightly believable.

    Read more
Features

Limited speed monitoring unit

Safe limited speed monitoring unit for complete support of maintenance mode in machinery.

  • Preset of limited speed frequency by using integrated preset switches
  • Easy integration in G9SX systems by using the logical AND connection
  • Clear LED diagnosis of all in- and outputs
  • Applicable up to Category 3 acc. EN 954-1
Specifications & ordering info

Ordering information

Proximity sensors

Classification

 

 

Order code

Proximity sensor

Shielded

M8

E2E-X1R5F1

M12

E2E-X2F1

M18

E2E-X5F1

Unshielded

M8

E2E-X2MF1

M12

E2E-X5MF1

M18

E2E-X10MF1

Ratings of limited speed monitoring unit

Safety outputs 1

Auxiliary
outputs 2

Logical AND
connection input

Rated
voltage

Sensor power supply terminals

Terminal block type

Order code

Instantaneous

4 (Semi-conductors)

4 (Semi-conductors)

1

24 VDC

2

Screw terminals

G9SX-LM224-F10-RT

 

Spring-cage terminals

G9SX-LM224-F10-RC

Specifications

Ratings of limited speed monitoring unit

Power input

Item

G9SX-LM224-F10-_

Rated supply voltage

24 VDC

Inputs

Item

G9SX-LM224-F10-_

Safety input

Operating voltage: 20.4 VDC to 26.4 VDC

Internal impedance: approx. 2.8 kΩ

Feedback/reset input

Mode selector input

Rotation detection input

Operating voltage 20.4 VDC to 26.4 VDC
Internal impedance: approx. 2.8 kΩ

Input frequency: 1 kHz max.

Outputs

Item

G9SX-LM224-F10-_

Safety solid state output

P channel MOS FET transistor output

Load current: 0.8 A DC max.

Safety speed detection output

P channel MOS FET transistor output

Load current: 0.3 A DC max.

External indicator output

PNP transistor output

Load current: 100 mA max.

Application example

Safe limited speed


1. P channel MOS FET output

2. PNP transistor output

1. P channel MOS FET output

2. PNP transistor output

Have a question?

We are ready to help.

Contact us

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events