G9SX-GS/A4EG | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to G9SX-GS/A4EG

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

G9SX-GS/A4EG

  • CAD Library
  • A4EG Datasheet
  • Thank you for downloading the A4EG Datasheet

    Download again

    Did you know that 4 out of 5 distributors buy this product in a bundle?

    There are many variations of passages of Lorem Ipsum available, but the majority have suffered alteration in some form, by injected humour, or randomised words which don't look even slightly believable.

    Read more
Features

Safety guard switching unit

The safety controller to support maintenance mode and normal operation mode in a safe way.

  • Two operation modes to support auto switching for applications where machine an worker co-operate and manual switching for applications with limitaions in operation like maintenance
  • Clear LED diagnosis of all in- and outputs
  • Applicable up to Category 4 acc. EN 954-1
Specifications & ordering info

Ordering information

Enabling grip switches

Contact form

Order code

Enabling switch

Monitor switch

Pushbutton switch

Two contacts

1NC (grip output)

None

A4EG-C000041

Two contacts

None

Emergency stop switch (2NC)

A4EG-BE2R041

Two contacts

None

Momentary operation switch (2NO)

A4EG-BM2B041

Safety guard switching units

Safety outputs 1

Auxiliary outputs 2

Logical AND
connection input

Logical AND connection output

Max. OFF
delay time 3

Rated
voltage

Terminal block type

Order code

Instantaneous

OFF-delayed 4

2 (Semi-
conductors)

2 (Semi-
conductors)

6 (Semi-conductors)

1

1

15 s

24 VDC

Screw terminals

G9SX-GS226-T15-RT

Spring-cage terminals

G9SX-GS226-T15-RC

Specifications

Ratings of guard switching unit

Power input

Item

G9SX-GS226-T15-_

G9SX-EX-_

Rated supply voltage

24 VDC

Inputs

Item

G9SX-GS226-T15-_

Safety input

Operating voltage: 20.4 VDC to 26.4 VDC, internal impedance: approx. 2.8 kΩ

Feedback/reset input

Mode selector input

Outputs

Item

G9SX-G9SX-GS226-T15-_

Instantaneous safety output
OFF-delayed safety output

P channel MOS FET transistor output

Load current: 0.8 A DC max.

Auxiliary output

PNP transistor output

Load current: 100 mA max.

External indicator outputs

P channel MOS FET transistor outputs

Connectable indicators

  • Incandescent lamp: 24 VDC, 3 W to 7 W
  • LED lamp: 10 to 300 mA DC

Application example

Automatic switching mode

Worker is loading and unloading the machine manually. When loading is finished, robot cycle is started manually by the worker. When robots return to their home position, loading cycle is selected automatically.

Loading condition: Safety sensor B is not active, safety sensor A is active because the robots are not allowed to move to the loading area while the worker loads the machine. So the worker is safe because safety sensor A is active.

Robot work condition: Safety sensor B is active, safety sensor A is not active because the worker is not allowed to move to the loading area when the robots work. So the worker is safe because safety sensor B stops the machine if he moves to the loading area.

Manual switching mode

Worker has to do maintenance in this machine. While maintenance, it is necessary to move the machine in a limited way. The worker has to select automatic mode or manual mode manually by using the mode selector switch.

Operation steps:

1) Select maintenance mode by using the mode selector

2) Open the door to do the maintenance while the machine still is able to operate in a limited way (monitoring of limited movement by using the safety limit switch).

3) Close the cover after finishing maintenance

4) Select automatic mode by using the mode selector

E-Stop conditions:

a) open the door while not in maintenance mode

b) the machine actuates the limit switch (breaks the limit).

c) the Enabling grip switch A4EG is actuated to stop the machine in emergency condition.

 


1. P channel MOS FET transistor output

2. PNP transistor output

3. The OFF-delay time can be set in 16 steps as follows:
T15: 0, 0.2, 0.3, 0.4, 0.5, 0.6, 0.7, 1, 1.5, 2, 3, 4, 5, 7, 10 or 15 s

4. The OFF-delayed output becomes an instantaneous output by setting the OFF-delay time to 0 s.

1. P channel MOS FET transistor output

2. PNP transistor output

3. The OFF-delay time can be set in 16 steps as follows:
T15: 0, 0.2, 0.3, 0.4, 0.5, 0.6, 0.7, 1, 1.5, 2, 3, 4, 5, 7, 10 or 15 s

4. The OFF-delayed output becomes an instantaneous output by setting the OFF-delay time to 0 s.

Have a question?

We are ready to help.

Contact us

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events