G7TC | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to G7TC

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

G7TC

  • CAD Library
  • G7TC I/O Relay Terminal Datasheet
  • Thank you for downloading the G7TC I/O Relay Terminal Datasheet

    Download again

    Did you know that 4 out of 5 distributors buy this product in a bundle?

    There are many variations of passages of Lorem Ipsum available, but the majority have suffered alteration in some form, by injected humour, or randomised words which don't look even slightly believable.

    Read more
Features

G7TC

  • Compact size: 182 (W) ✕ 85 (D) ✕ 68 (H) mm (8-point Output Block width is 102 mm).
  • Connects to the PLC through the connector, and requires only a snap-in operation.
  • Surge suppressor circuit built-in.
  • Immediate recognition of I/O signal status using LED operation indicators.
  • G3TA I/O Solid-state relay can be mounted instead of G7T.
  • Mounts easily on a DIN track.
  • Approved by UL, CSA (except for G7TC-OC16-1).
Specifications & ordering info

Ordering Information

I/O Relay Terminal

I/O classification I/O points Internal I/O common Rated voltage Order code
Input 16 NPN (– common) 12 VDC G7TC-ID16
24 VDC
100 (110) VDC
100/(110) VAC G7TC-IA16
200/(220) VAC
Output 16 NPN (+ common) 12 VDC G7TC-OC16
24 VDC
PNP (– common) 12 VDC G7TC-OC16-1
2
Not approved by UL, CSA.
24 VDC
8 NPN (+ common) 12 VDC G7TC-OC08
24 VDC
Note:
  1. When ordering, add the rated coil voltage to the model number. Example: G7TC-ID1 24 VDC
  2. When the G7TC is used with an AC rated voltage, three rated currents can be used. If a coil voltage of 110 or 220 VAC is used, 50 Hz cannot be used.

Accessories (Order Separately)

Cable for I/O Relay Terminals XW2Z-R

Type Order code
Cable with Loose Wire and Crimp Terminals XW2Z-RYC
Cable with Loose Wires XW2Z-RAC
Cable with connectors Fujitsu connectors (1:1) XW2Z-RC
(1:2) XW2Z-RIC-
XW2Z-ROC-
(1:3) XW2Z-RC--
MIL connectors (1:1) XW2Z-RIC
XW2Z-ROC
(1:2) XW2Z-RI--D
XW2Z-RM--D
XW2Z-RO--D1
Note:

Refer to Connecting Cables for details.

Short Bar

Item Order code
Short Bar G78-04

Output Short-Circuit Module

Item Order code
Output Short-Circuit Module G77-S

Socket

Item Order code
Socket P7TF-05

Mounted Relays and I/O Terminal Sockets

Mounted Relays (G7T I/O Relays and G3TA I/O SSRs)

I/O Terminal Sockets (P7TF-IS16/OS16/OS08)

Refer to Safety Precautions for details.

Indicator Module (With Surge Suppressing Function)

Applicable relay coil voltage Remarks Order code
For AC relay 100 (110) V AC Varistor surge suppression P70A
200 (220) V AC
For DC relay 12/24 V DC Diode surge suppression P70D
Note:
  1. Order the indicator module suitable for the relay coil voltage.
  2. The indicator module for DC relays can be used with a 12-V or 24 V DC power supply.

Accessories for DIN Track Mounting

Appearance Name Minimum order (quantity) Order code
DIN Tracks 1 m 1 PFP-100N
0.5 m PFP-50N
End Plate 10 PFP-M
2
Please order in sets of 10 units.
Spacer PFP-S
2
Please order in sets of 10 units.

Specifications

Coil Ratings (Common to Input/Output per Relay)

Item Rated current (mA) Coil resistance
(Ω)
Must
operate
Must
release
Maximum
voltage
Power consumption
Rated voltage (V) 50 Hz 60 Hz of rated voltage per Relay per 16 Relays
AC 100/(110) 8.2/– 7/7.7 8,700 80% max. 30% min. 105% 0.7 VA 11 VA
200/(220) 4.1/– 3.5/3.85 33,300
DC 12 42 290 80% max. 10% min. 105% 0.5 W 8 W
24 21 1,150
100/110 5 20,000
Note:
  1. The rated current and coil resistance are measured at a coil temperature of 23°C with a tolerance of 15%/-20% for AC rated current and ±15% for coil resistance.
  2. The operating characteristics are measured at a coil temperature of 23°C.
  3. The value for maximum voltage is the maximum value within the allowable voltage fluctuation range for the relay coil’s operating power supply. Continuous operation at this voltage is not within product specifications.
  4. Approx. 4 mA flows into each LED indicator. To calculate the power supply capacity, add the current value of each LED indicator.
  5. When the G7TC is used with an AC rated voltage, three rated currents can be used. If a coil voltage of 110 or 220 VAC is used, 50 Hz cannot be used.

Contact Ratings (G7T I/O Relay)

Classification For input For output
Item

Resistive load (cosϕ=1)

Inductive load
(cosϕ=0.4 L/R=7 ms)

Resistive load (cosϕ=1)

Inductive load
(cosϕ=0.4 L/R=7 ms)
Rated load 1 A at 24 VDC 0.5 A at 24 VDC 2 A at 220 VAC
5 A at 24 VDC
1 A at 220 VAC
2 A at 24 VDC
Rated carry current 1 A 5 A
Max. switching voltage 250 VAC, 125 VDC
Max. switching current 1 A 0.5 A 5 A 2 A
Error rate (reference value)
2
The above values are for a switching frequency of 120 operations/min.
100 μA at 1 V 10 mA at 5 V
Electrical endurance 10,000,000 operations (at 10 mA)
50,000 operations (at 1 A)
2,500,000 operations (at 10 mA)
20,000 operations (at 1 A)
1,000,000 operations (under rated load)
Mechanical endurance 50,000,000 operations

Characteristics

Item G7TC-IA16
(Input, AC coil)
G7TC-ID16
(Input, DC coil)
G7TC-OC16 (–1)
(output, DC coil)
G7TC-OC08
(output, DC coil)
Contact form SPST-NO × 16 SPST-NO × 8
Contact mechanism Bifurcated crossbar contact Single contact
Contact material Au cladding + Ag AgInSn
Contact resistance
2
Measurement: 1 A at 5 VDC.
50 mΩ max.
Must Operate time
2
Ambient temperature: 23°C.
15 ms max.
Release time
2
Ambient temperature: 23°C.
15 ms max.
Max. switching
frequency
Mechanical limit 18,000 operations/h
At rated load 1,800 operations/h
Insulation resistance 100 MΩ (at 500 VDC)
Dielectric
strength
Between coil and contact 2,000 VAC, 50/60 Hz for 1 minute
Between same polarity contacts 1,000 VAC, 50/60 Hz for 1 minute
Between paired connectors
2
This is between connector pin No. 10 and 20, and between connector pin No. 9 and 19.
250 VAC, 50/60 Hz for 1 minute
Vibration resistance 10 to 55 to 10 Hz with 0.5-mm single amplitude (1.0-mm double amplitude)
Shock resistance 200 m/s2
Noise immunity Noise level: 1.5 kV; pulse width: 100 ns to 1 μs
Rated voltage between positive and
negative terminal blocks
Rated voltage of controller’s (PLC or other) input circuit

12 VDC ±5%

24 VDC ±5%

Rated current between positive and
negative terminal blocks
Input circuit current of controller (PLC or other) × number of ON points

12 VDC: 46 mA × number of ON points

24 VDC: 25 mA × number of ON points

Cable length
2
Connecting cables up to 5 m are available as standard products. For longer cables, enquire separately.
To controller 5 m max. (reference value)
To I/O devices 50 m max. (reference value, for 2-mm2 CVV cable) Dependent on load
Ambient operating temperature 0 to 55°C
Ambient operating humidity 35% to 85% (with no icing or condensation)
Tightening torque for external connections 0.78 to 1.18 N·m
Tensile strength No damage when a tensile force of 49 N is applied in each direction.
In the direction of the track, the tensile strength is 9.8 N min.
I/O terminal tightening torque Tightening strength: 0.98 N·m; Tensile strength 49 N per minute
LED color Red Green
Case color Transparent red Transparent green Transparent green
Coil surge absorber Varistor Diode (1 A, 1,000 V)
Weight Approx. 640 g Approx. 630 g Approx. 670 g Approx. 350 g
Note:

The above values are initial values.

Approved Standards

  • The rated values for safety standard certification are not the same as individually defined performance values. Always check the specifications before use.
  • Standard G7TC I/O Relay Terminal, except for the G7TC-OC16-1 and the G7TC-OC08, have met UL and CSA standards (UL file no. E95399; CSA file no. LR35535).

UL standard certification (File No. E95399)

Model Standard number Category Listed/Recognized Contact ratings

G7TC-ID16

G7TC-IA16

UL508 NRAQ2 Recognized

Terminal block side: 250 VAC max./point

Connector side: 10 mA/point, 24 VDC

G7TC-OC16 UL508 NRAQ2 Recognized

Terminal block side:

Inductive load: 10 A, 250 VAC

Resistive load: 10 A, 30 VDC

Rated horsepower: 1/2 HP, 240 VAC

CSA Standard (File No. LR35535)

Model Standard number Class number Contact ratings
G7TC-ID16

CSA C22.2

No.14

3211 04

6 to 240 VAC

6 to 125 VDC

G7TC-IA16
G7TC-OC16