Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to G7L

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

G7L

G7L

Multi-pole power relay

A high-capacity, high-dielectric-strength relay compatible with momentary voltage drops. G7L is equipped with a double-break mechanism and a test button (excluding -P models).

  • SPST-NO or DPST-NO contact types
  • Quick connect, PCB or screw terminals
  • 20, 25 or 30A rated load
  • Compatible with momentary voltage drops
  • Wide range of applications with 100 or 200V coils

Specifications & ordering info

Ordering information

Contact form

Mounting

Terminals

Order code1

(___ = Coil Voltage + AC/DC)

Common Coil Voltages 2

PCB

DIN-rail front connecting socket

DIN Rail adaptor

Flange (screw)

E-bracket mounting

PCB

Quick-connect

Screw

DC

AC

SPST-NO

no

yes

yes

no

yes

no

yes

no

G7L-1A-T___

24

100/120, 200/240

DPST-NO

G7L-2A-T___

12, 24

24, 100/120, 200/240

SPST-NO

no

no

yes

no

G7L-1A-TUB___

100/120, 200/240

DPST-NO

G7L-2A-TUB___

24

24, 200/240

no

yes

G7L-2A-BUB___

200/240

yes

no

yes

no

G7L-2A-P___

24

Accessories

For type

Order code

DIN-rail front connecting socket

DIN Rail adaptor

E-Bracket mounting

Coverplate electric shock protection

G7L Screw terminal type

P7LF-D

R99-07G7L

P7LF-C

G7L Quick Connect type

P7LF-06

P7LF-D

R99-07G7L

Specifications

Coil Ratings

Rated voltage

Rated current

Coil resistance

Must operate voltage

Must release voltage

Max. voltage

Power consumption (approx.)

AC (~)

12 V

142 mA

75% max.of rated voltage

15% min. of rated voltage

110% of rated voltage

1.7 to 2.5 VA (60 Hz)

24 V

71 mA

50 V

34 mA

100 to 120 V

17.0 to 20.4 mA

74 V

18 V

132 V

200 to 240 V

8.5 to 10.2 mA

150 V

36 V

264 V

DC (=)

6 V

317 mA

18.9 Ohm

75% max. of rated voltage

15% min. of rated voltage

110% of rated voltage

1.9 W

12 V

158 mA

75 Ohm

24 V

79 mA

303 Ohm

48 V

40 mA

1220 Ohm

100 V

19 mA

5260 Ohm

  • Note 1. The rated current and coil resistance are measured at a coil temperature of 23°C with tolerances of ±15%/20% for AC rated current and ±15% for DC coil resistance.
  • 2. Performance characteristic data are measured at a coil temperature of 23°C.
  • 3. ~ indicates AC and = indicates DC (IEC417 publications).

Contact Ratings

Model

G7L-1A-TJ/G7L-1A-BJ

G7L-2A-TJ/G7L-2A-BJ

G7L-1A-P/G7L-2A-P

Resistive load
(cos φ = 1)

Inductive load
(cos φ = 0.4)

Resistive load
(cos φ = 1)

Inductive load
(cos φ = 4.4)

Resistive load
(cos φ = 1)

Inductive load
(cos φ = 4.4)

Rated load

30 A, 220 VAC (~)

25 A, 220 VAX (~)

25 A, 220 VAC (~)

20 A, 220 VAC (~)

Rated carry current

30 A

25 A

20 A

Max. switching voltage

250 VAC (~)

Max. switching current

30 A

25 A

20 A

Max. switching power

6,600 VAC (~)

5,500 VAC (~)

5,500 VAC (~)

4,400 VAC (~)

Failure rate3 (reference value)

100 mA, 5 VDC (=)


1. For other options like bifurcated contacts, please see specifications.
2. Other coil voltages available. Please see specifications.
3. P level: λ60 = 0.1×10 -6 /operation
1. For other options like bifurcated contacts, please see specifications.
2. Other coil voltages available. Please see specifications.
3. P level: λ60 = 0.1×10 -6 /operation

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me G7L

g7l-2a-t img prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for G7L

By completing this form you can request a quotation. Your personal details will be handled confidentially.

g7l-2a-t img prod

Personal details

G7L

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation