
G70V
I/O relay terminal
I/O relay terminals with 16 points and Push-In Plus technology blocks to downsize control panels and save labor
- I/O relay terminals with 16 points to mount G2RV slim I/O relays
- Push-In Plus technology used to save wiring work in comparison with traditional screw terminals
- Work is reduced ever further with one-step cable connection to the PLC
- Diode provided for coil surge absorption
- Operation indicators for immediate recognition of I/O signal status
- Accepts G3RV Slim I/O SSRs
- DIN Track or screw mounting
Specifications & ordering info
Product | 3 wiring connection – power supply terminal | Connector type | External connection polarity | Positions per I/O connector | Relay premounted | Terminal type | Type of I/O connection | Type of relay | Wiring type | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Yes | MIL (plug not included) | NPN | 20 | Yes | Relay wiring interface | Input | Electromechanical relay | Push-in Plus | Relay terminal, PLC Input, 16 channels, NPN, Push-in terminals | |
|
Yes | MIL (plug not included) | PNP | 20 | Yes | Relay wiring interface | Input | Electromechanical relay | Push-in Plus | Relay terminal, PLC Input, 16 channels, PNP, Push-in terminals | |
|
Yes | MIL (plug not included) | PNP | 20 | Yes | Relay wiring interface | Input | Electromechanical relay | Push-in Plus | Relay terminal, PLC Input, 16 channels, internally connected, PNP, Push-in terminals | |
|
Yes | MIL (plug not included) | PNP | 20 | Yes | Relay wiring interface | Output | Electromechanical relay | Push-in Plus | Relay terminal, PLC Output, 16 channels, PNP, Push-in terminals | |
|
Yes | MIL (plug not included) | PNP | 20 | Yes | Relay wiring interface | Output | Electromechanical relay | Push-in Plus | Relay terminal, PLC Output, 16 channels, internally connected, PNP, Push-in terminals |
How can we help you?
If you have a question or would like to ask for a quote, please contact us or send a request.
Contact me G70V

Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for G70V
By completing this form you can request a quotation. Your personal details will be handled confidentially.

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Download