
G70D
G70D-VSOC16 / VFOM16
Easy-to-use, Space-saving 16-point Output terminal
- Slim terminal block is just 135 × 40 mm (W × D).
- Independent contacts and short bars allow easy common connections.
- An Expansion Terminal Block can be mounted for power line connections.
- M3.5 fork-type crimp terminals (with a maximum terminal width of 6.2 mm) can be used.
- Lever mechanism allows Relays to be installed and removed easily without tools.
- Relay models and power MOSFET Relay models are available.
- Equipped with operation indicators.
- Can be combined with a DRT2-OD32ML I/O Terminal for DeviceNet connectivity or an SRT2-VOD16ML Connector Terminal for CompoBus/S connectivity.
- Built-in diode absorbs coil surge.
- Mount either to DIN rail or via screws.
Specifications & ordering info
Ordering Information
Relay Terminals
Classification | Points | Internal I/O common | Rated voltage | Order code |
---|---|---|---|---|
Relay outputs | 16 points (SPST-NO × 16) | NPN (+common) | 24 V DC | G70D-VSOC16 |
Power MOSFET relay outputs | G70D-VFOM16 |
These are all non-standard model and require a special order. Contact your OMRON representative for details on availability.
Accessories (Order Separately)
Cables for I/O Relay Terminals XW2Z-R
Type | Order code | ||
---|---|---|---|
Cable with Loose Wire and Crimp Terminals | XW2Z-RY |
||
Cable with Loose Wires | XW2Z-RA |
||
Cable with connectors | Fujitsu connectors | 1:1 | XW2Z-R |
1:2 | XW2Z-RI |
||
XW2Z-RO |
|||
1:3 | XW2Z-R |
||
MIL connectors | 1:1 | XW2Z-RI |
|
XW2Z-RO |
|||
1:2 | XW2Z-RI |
||
XW2Z-RM |
|||
XW2Z-RO |
Relay Terminal
Appearance | Applicable Output Relay Terminals | Order code |
---|---|---|
![]() |
G70D-VSOC16 | G70D-ET
2
This
is a non-standard model and requires a special order. Contact your
OMRON representative for details on availability. |
G70D-VFOM16 |
Short Bar
Appearance | Applicable Output Relay Terminals | Order code |
---|---|---|
![]() |
G70D-VSOC16 | G6D-4-SB |
G70D-VFOM16 |
Replacement Relays
Applicable Output Relay Terminals | Rated voltage | Order code |
---|---|---|
G70D-VSOC16 | 24 V DC | G6D-1A-ASI-AP DC24
2
This
is a non-standard model and requires a special order. Contact your
OMRON representative for details on availability. |
G70D-VFOM16 | G3DZ-2R6PL DC24
2
This
is a non-standard model and requires a special order. Contact your
OMRON representative for details on availability. |
Accessories for DIN Track Mounting
Refer to your OMRON website for details on the
PFP-
Specifications
Relay Specifications
The following specifications apply to G6D Relays mounted in a G70D Relay Terminal and not the G6D Relay itself.
Coil Ratings (per G6D Relay)
Rated voltage | 24 VDC |
Rated current | 10.5 mA |
Coil resistance | 2,880 Ω |
Must-operate voltage | 70% max. of rated voltage |
Must release voltage | 10% min. of rated voltage |
Max. voltage | 130% of rated voltage |
Power consumption | Approx. 200 mW |
- The must-operate voltage is 75% or less of the rated voltage if the relay is mounted upside down.
- Rated current and coil resistance were measured at a coil temperature of 23° C with a tolerance of ±10%.
- Operating characteristics were measured at a coil temperature of 23° C.
- The maximum allowable voltage is the maximum value of the allowable voltage range for the relay coil operating power supply. There is no continuous allowance.
- The rated current includes the terminal’s LED current.
Contact Ratings (per G6D Relay)
Load | Resistive load (cosφ = 1) | |
Rated load | 3 A at 250 VAC, 3 A at 30 VDC | |
Rated carry current | 5 A
2
Up to 5 A can be
carried when 8 or fewer outputs are ON. |
|
Max. switching voltage | 250 VAC, 30 VDC | |
Max. switching current | 5 A | |
Max. switching capacity (reference value) | 1,250 VA, 150 W | |
Min. permissible load (reference value)
2
This value is for a switching frequency of 120 times per minute. |
5 VDC, 1 mA | |
Endurance | Electrical | 100,000 operations min. (under and at the rated load at 1,800 operations/h) |
Mechanical | 20,000,000 operations min. (at 18,000 operations/h) |
Power MOSFET Relay Specifications
The following values apply to G3DZ Relays mounted in a G70D Output Block and not the G3DZ Relay itself.
Input (per G3DZ Power MOSFET Relay)
Rated voltage | 24 VDC | |
Operating voltage | 19.2 to 28.8 VDC | |
Voltage level | Must-operate | 19.2 VDC max. |
Must release | 1 VDC min. | |
Input impedance | 4 kΩ±20% | |
Rated current | 8.2 mA±20% |
The rated current includes the current consumption of the operation indicator.
Output (per G3DZ Power MOSFET Relay)
Load voltage | 3 to 264 VAC, 3 to 125 VDC |
Load current | 100 μA to 0.3 A |
Inrush current | 6 A (10 ms) |
Characteristics
Item | G70D-VSOC16 | G70D-VFOM16 |
---|---|---|
Relay outputs | Power MOSFET Relay outputs | |
Contact configuration | 16 points (SPST-NO × 16) | |
Contact structure | Single | – |
Contact resistance | 100 mW max.
2
Measurement: 1 A at 5 V DC. |
– |
Isolation method | – | Photocoupler |
Must-operate time | 10 ms max.
2
Ambient
temperature: 23°C. |
10 ms max. |
Release time | 10 ms max.
2
Ambient
temperature: 23°C. |
15 ms max. |
Output ON-resistance | – | 2.4 W max. |
Open-circuit leakage current | – | 10 mA max. (at 125 V DC) |
Max. switching frequency |
Mechanical: 18,000 operations/h Rated load: 1,800 operations/h |
– |
Insulation resistance | 100 MW min. (at 500 V DC) | |
Dielectric strength | 2,000 V AC for 1 min between coil and contact | 2,000 V AC for 1 min between input and output terminals |
Noise immunity |
Power input (normal mode): 600 V for 10 min with a pulse width of 100 ns to 1 ms Power input (common mode): 1.5 kV for 10 min with a pulse width of 100 ns to 1 ms Input cable (coiling): 1.5 kV for 10 min with a pulse width of 100 ns to 1 ms Unit body (coiling): 600 V for 10 min with a pulse width of 100 ns to 1 ms |
|
Vibration resistance |
Destruction: 10 to 55 to 10 Hz, 0.5-mm amplitude (1.0-mm double) Malfunction: 10 to 55 to 10 Hz, 0.375-mm amplitude (0.75-mm double) |
|
Shock resistance | Destruction: 300 m/s2, Malfunction: 100 m/s2 | |
Operating voltage range | 24 V DC +10%/–15% | |
Current consumption | Approx. 170 mA at 24 V DC
2
Current consumption
is when all points are ON and includes G6D Relay coil current but
does not include any external load current. |
Approx. 125 mA at 24 V DC
2
Current consumption
is when all points are ON and includes G3DZ input current but does
not include any external load current. |
Cable length |
Between block and controller: 5 m max. (reference value for AWG28) Between block and external device: Dependent on load |
|
LED color | Operation indicator: orange | |
Coil surge absorber | Diode (600 V, 1 A) | |
Ambient temperature | Operating: -25 to 55°C (with no icing or condensation) | |
Ambient humidity | Operating: 45% to 85% | |
Mounting strength | No damage when 49 N pull load was applied for 1 s in all directions (except for 9.8 N in direction of rail) | |
Terminal strength |
Tightening torque: 0.78 to 118 N·m Pull strength: 49 N for 1 min |
|
Weight
2
The Unit weighs
approximately 315 g with the Expansion Terminal Block mounted. |
Approx. 280 g |
These values are initial values.
How can we help you?
If you have a question or would like to ask for a quote, please contact us or send a request.
Contact me G70D

Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for G70D
By completing this form you can request a quotation. Your personal details will be handled confidentially.

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Download