G7 | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to G7

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

G7

  • CAD Library
  • CIMR-G7C Varispeed G7 Datasheet
  • Thank you for downloading the CIMR-G7C Varispeed G7 Datasheet

    Download again

    Did you know that 4 out of 5 distributors buy this product in a bundle?

    There are many variations of passages of Lorem Ipsum available, but the majority have suffered alteration in some form, by injected humour, or randomised words which don't look even slightly believable.

    Read more
Features

World first three level inverter architecture

The G7 has the world's first 400V 3-level inverter architecture that eliminates or minimises the installation problems associated with IGBT switching (very long cable lengths, bearing currents and common-mode currents) and protects the entire motor-drive system. The G7 can be programmed using DriveWorksEZ™. This is a PC-based, object-orientated, user-friendly, graphical icon programming tool.

  • 3-level control reduces voltage peaks on motor windings by up to 50%. There is no need for an AC reactor on long motor cables.
  • Flux-vector control. Excellent performance in open-loop mode with 150% torque at 0.3Hz.
  • Silent operation. No current de-rating in silent mode (high carrier frequency)
  • Wide selection of option cards: fieldbus, PLC unit, Mechatrolink, analogue and digital I/Os, etc.
  • Programming software: CX-drive for parameter configuration.
Specifications & ordering info

Ordering information

Varispeed G7

200 V

Specifications

Order code

IP20

0.4 kW

3.2 A

CIMR-G7C20P41

0.75 kW

6.0 A

CIMR-G7C20P71

1.5 kW

8.0 A

CIMR-G7C21P51

2.2 kW

12 A

CIMR-G7C22P21

3.7 kW

18 A

CIMR-G7C23P71

5.5 kW

27 A

CIMR-G7C25P51

7.5 kW

34 A

CIMR-G7C27P51

11 kW

49 A

CIMR-G7C20111

15 kW

66 A

CIMR-G7C20151

18.5 kW

80 A

CIMR-G7C20181

IP00

22 kW

96 A

CIMR-G7C20220

30 kW

130 A

CIMR-G7C20300

37 kW

160 A

CIMR-G7C20370

45 kW

183 A

CIMR-G7C20450

55 kW

224 A

CIMR-G7C20550

75 kW

300 A

CIMR-G7C20750

90 kW

358 A

CIMR-G7C20900

110 kW

415 A

CIMR-G7C21100

400 V

Specifications

Order code

IP20

0.4 kW

1.8 A

CIMR-G7C40P41

0.75 kW

3.4 A

CIMR-G7C40P71

1.5 kW

4.8 A

CIMR-G7C41P51

2.2 kW

6.2 A

CIMR-G7C42P21

3.7 kW

9 A

CIMR-G7C43P71

5.5 kW

15 A

CIMR-G7C45P51

7.5 kW

21 A

CIMR-G7C47P51

11 kW

27 A

CIMR-G7C40111

15 kW

34 A

CIMR-G7C40151

18.5 kW

42 A

CIMR-G7C40181

IP00

22 kW

52 A

CIMR-G7C40220

30 kW

65 A

CIMR-G7C40300

37 kW

80 A

CIMR-G7C40370

45 kW

97 A

CIMR-G7C40450

55 kW

128 A

CIMR-G7C40550

75 kW

165 A

CIMR-G7C40750

90 kW

195 A

CIMR-G7C40900

110 kW

240 A

CIMR-G7C41100

132 kW

270 A

CIMR-G7C41320

160 kW

235 A

CIMR-G7C41600

185 kW

370 A

CIMR-G7C41850

220 kW

450 A

CIMR-G7C42200

300 kW

605 A

CIMR-G7C43000

Line filters

200 V

Inverters

Line filters

EN55011 class

Current
(A)

Weight
(kg)

Order code

CIMR-G7C20P4

B, 25 m

A, 100 m

10

1.2

3G3RV-PFI3010-SE

CIMR-G7C20P7

CIMR-G7C21P5

B, 25 m

A, 100 m

18

1.3

3G3RV-PFI3018-SE

CIMR-G7C22P2

B, 25 m

A, 100 m

35

1.4

3G3RV-PFI2035-SE

CIMR-G7C23P7

CIMR-G7C25P5

B, 25 m

A, 100 m

60

3

3G3RV-PFI2060-SE

CIMR-G7C27P5

CIMR-G7C2011

B, 25 m

A, 100 m

100

4.9

3G3RV-PFI2100-SE

CIMR-G7C2015

CIMR-G7C2018

CIMR-G7C2022

A, 100 m

130

4.3

3G3RV-PFI2130-SE

CIMR-G7C2030

A, 100 m

160

6.0

3G3RV-PFI2160-SE

CIMR-G7C2037

A, 100 m

200

11.0

3G3RV-PFI2200-SE

CIMR-G7C2045

CIMR-G7C2055

A, 100 m

400

8.6

3G3RV-PFI3410-SE

CIMR-G7C2075

CIMR-G7C2090

CIMR-G7C2110

A, 100 m

600

11.0

3G3RV-PFI3600-SE

400 V

Inverters

Line filters

EN 55011 class

Current
(A)

Weight
(kg)

Order code

CIMR-G7C40P4

B, 25 m

A, 100 m

10

1.1

3G3RV-PFI3010-SE

CIMR-G7C40P7

CIMR-G7C41P5

CIMR-G7C42P2

B, 25 m

A, 100 m

18

1.3

3G3RV-PFI3018-SE

CIMR-G7C43P7

CIMR-G7C44P0

CIMR-G7C45P5

B, 25 m

A, 100 m

21

1.8

3G3RV-PFI3021-SE

CIMR-G7C47P5

B, 25 m

35

2.2

3G3RV-PFI3035-SE

CIMR-G7C4011

B, 25 m

A, 100 m

60

4.0

3G3RV-PFI3060-SE

CIMR-G7C4015

CIMR-G7C4018

B, 25 m

A, 100 m

70

3.4

3G3RV-PFI3070-SE

CIMR-G7C4022

CIMR-G7C4030

A, 100 m

100

4.5

3G3RV-PFI3100-SE

CIMR-G7C4037

CIMR-G7C4045

A, 100 m

130

4.7

3G3RV-PFI3130-SE

CIMR-G7C4055

A, 100 m

170

6.0

3G3RV-PFI3170-SE

CIMR-G7C4075

A, 100 m

250

11

3G3RV-PFI3200-SE

CIMR-G7C4090

A, 100 m

400

8.6

3G3RV-PFI3410-SE

CIMR-G7C4110

CIMR-G7C4132

CIMR-G7C4160

CIMR-G7C4185

A, 100 m

600

11,0

3G3RV-PFI3600-SE

CIMR-G7C4220

A, 100 m

800

31.0

3G3RV-PFI3800-SE

CIMR-G7C4300

Monitor option cards

Type

Description

Function

Order code

Monitor option card

Analogue monitor card

Outputs analogue signal for monitoring inverter output state (output freq., output current etc.)
after absolute value conversion.

Output resolution: 8 bits (1/256)

Output voltage: 0 to 10 V (non isolated) Output channel: 2 channels

AO-08

Outputs analogue signal for monitoring inverter output state (output freq., output current etc.)

Output resolution: 11 bits (1/2048) + code

Output voltage: 0 to 10 V (non isolated) Output channel: 2 channels

AO-12

Digital output card

Outputs isolated type digital signal for monitoring inverter run state
(alarm signal, zero speed detection etc.).

Output channel: Photo coupler 6 channels (48 V, 50 mA or less)
Relay contact output 2 channels
(250 VAC, 1 A or less 30 VDC, 1 A or less)

DO-08

2C-relay output card

Two multi-function contact outputs (2C-relay) can be used other than those of the inverter proper unit.

DO-02C

Feedback speed control cards

Type

Description

Function

Order code

Feedback speed control card

PG speed controller card
(used for V/f control with PG or flux vector)

Phase A pulse (single pulse) inputs (voltage, complementary, open collector input)

PG frequency range: Approx. 30 kHz max.
[Power supply output for PG: +12 V, max. current 200 mA]

Pulse monitor output: +12 V, 20 mA

PG-A2

Phase A and B pulse inputs (exclusively for complementary input)

PG frequency range: Approx. 30 kHz max.
[Power supply output for PG: +12 V, Max. current 200 mA]

Pulse monitor output: Open collector, +24 V, Max. current 30 mA

PG-B2

Phase A pulse (differential pulse) input for V/f control (RS-422 input)

PG frequency range: Approx. 300 kHz max.
[Power supply output for PG: +5 V or +12 V, Max. current 200 mA]

Pulse monitor output: RS-422

PG-D2

Phase A, B and Z pulse (differential pulse) inputs (RS-422 input)

PG frequency range: Approx. 300 kHz max.
[Power supply output for PG: +5 V or +12 V, Max. current 200 mA]

Pulse monitor output: RS-422

PG-X2

Communication option cards

Type

Description

Function

Order code

Communication option card

DeviceNet option card

Used for running or stopping the inverter, setting or referencing parameters, and monitoring output frequency, output current, or similar items through DeviceNet communication with the host controller.

SI-N1

PROFIBUS-DP option card

Used for running or stopping the inverter, setting or referencing parameters, and monitoring output frequency, output current, or similar items through PROFIBUS-DP communication with the host controller.

SI-P1

CANopen option card

Used for running or stopping the inverter, setting or referencing parameters, and monitoring output frequency, output current, or similar items through CANopen communication with the host controller.

SI-S1

LONWORKS option card

Used for HVAC control, running or stopping the inverter, setting or referencing parameters, and monitoring output current, watt-hours, or similar items through LONWORKS
communications with peripheral devices.

SI-J

Ethernet option card

Modbus TCP/IP Ethernet interface unit

CM090

MECHATROLINK-II
option board

High speed motion bus.

Used for running or stopping the inverter, setting or referencing parameters, and monitoring output frequency, output current, or similar items through MECHATROLINK-II communication with the host controller.

Host controller : Trajexia, MCH or MP Series 1

SI-T

Reference option Cards

Type

Description

Function

Order code

Reference option card

Analogue input card

2 channel high resolution analogue input card

Channel 1: 0 to 10 V (20 KΩ)

Channel 2: 4 to 20 mA (250 Ω)

Resolution 14 bit

AI-14U

3 Channel high resolution analogue input card

Signal level: −10 to +10 V (20 KΩ)

4 to 20 mA (250 Ω)

Resolution: 13 bit + sign

AI-14B

Digital reference card

8 bit digital speed reference input card

DI-08

16 bit digital speed reference input card

DI-16H2

PLC option boards

Type

Description

Function

Order code

PLC option

PLC option

Full PLC features, wireless installation and seamless access to the inverter parameters and
analogue/digital inputs and outputs.
Embedded CompuBus/S fieldbus
Standard Omron tools can be used for programming

3G3RV-P10ST8-E

PLC option with DeviceNet

Same features than standard models with DeviceNet support.

3G3RV-P10ST8-DRT-E

Accessories

Type

Description

Function

Order code

Digital
operator

5 lines LCD digital operator
7 language support

Configuration and monitoring device.

JVOP-160-OY

7 segment LED digital operator

JVOP-161-OY

Accessories

Digital operator extension cable
1 meter
3 meters

Cable to connect the inverter and the digital operator when it's not plugged into the inverter.


3G3IV-PCN126

3G3IV-PCN326

PC configuration cable

Cable to connect inverter and PC

3G3IV-PCN329-E

Software

Description

Function

Order code

Computer software

Configuration and monitoring software tool for drives. (Version 1.1 or higher)

CX-DRIVE

Computer software

Complete automation software including CX-Drive

CX-ONE

Braking unit, braking resistor unit

Note: For braking units specifications and models refer to the G7 datasheet Cat-No: I37E-EN-02

Specifications

200 V

Order code CIMR-G7C_

20P4

20P7

21P5

22P2

23P7

25P5

27P5

2011

2015

2018

2022

2030

2037

2045

2055

2075

2090

2110

Max. applicable motor output 2

kW

0.4

0.75

1.5

2.2

3.7

5.5

7.5

11

15

18.5

22

30

37

45

55

75

90

110

Output characteristics

Inverter capacity

kVA

1.2

2.3

3.0

4.6

6.9

10

13

19

25

30

37

50

61

70

85

110

140

160

Rated current

A

3.2

6

8

12

18

27

34

49

66

80

96

130

160

183

224

300

358

415

Max. voltage

3-phase, 200/208/220/230/240 V (proportional to input voltage)

Max. output frequency

400 Hz (programmable)

Power
supply

Rated input voltage and frequency

3-phase 200/208/220/230/240 V, 50/60 Hz3

Allowable voltage
fluctuation

+10%, −15%

Allowable frequency fluctuation

±5%

Harmonic wave
prevention

DC reactor

Option

Provided

12-Pulse input

Not available

Available 4

400 V

Order code CIMR-G7C_

40P4

40P7

41P5

42P2

43P7

45P5

47P5

4011

4015

4018

4022

4030

4037

4045

4055

4075

4090

4110

4132

4160

4185

4220

4300

Max. applicable motor output 5

kW

0.4

0.75

1.5

2.2

3.7

5.5

7.5

11

15

18.5

22

30

37

45

55

75

90

110

132

160

185

220

300

Output
characteristics

Inverter capacity

kVA

1.4

2.6

3.7

4.7

6.9

11

16

21

26

32

40

50

61

74

98

130

150

180

210

250

280

340

460

Rated current

A

1.8

3.4

4.8

6.2

9

15

21

27

34

42

52

65

80

97

128

165

195

240

270

325

370

450

605

Max. voltage

3-phase, 380/400/415/440/460/480 V (proportional to input voltage)

Max. output frequency

400 Hz (programmable)

Power
supply

Rated input voltage and frequency

3-phase 380/400/415/440/460/480 V, 50/60 Hz

Allowable voltage
fluctuation

+10%, −15%

Allowable frequency fluctuation

±5%

Harmonic wave
prevention

DC reactor

Option

Provided

12-Pulse input

Not available

Available 6

Dimensions

Specifications

Drive model

H

W

D

 

3 phase 200 VAC

0.4 kW

CIMR-G7C20P41

280

140

157

 

0.75 kW

CIMR-G7C20P71

1.5 kW

CIMR-G7C21P51

2.2 kW

CIMR-G7C22P21

177

3.7 kW

CIMR-G7C23P71

5.5 kW

CIMR-G7C25P51

300

200

197

7.5 kW

CIMR-G7C27P51

11 kW

CIMR-G7C20111

350

240

207

15 kW

CIMR-G7C20151

18.5 kW

CIMR-G7C20181

400

250

258

22 kW

CIMR-G7C20220

450

275

258

30 kW

CIMR-G7C20300

600

375

298

37 kW

CIMR-G7C20370

328

45 kW

CIMR-G7C20450

725

450

348

55 kW

CIMR-G7C20550

75 kW

CIMR-G7C20750

850

500

358

90 kW

CIMR-G7C20900

885

575

378

110 kW

CIMR-G7C21100

3 phase 400 VAC

0.4 kW

CIMR-G7C40P41

280

140

157

0.75 kW

CIMR-G7C40P71

1.5 kW

CIMR-G7C41P51

177

2.2 kW

CIMR-G7C42P21

3.7 kW

CIMR-G7C43P71

5.5 kW

CIMR-G7C45P51

300

200

197

7.5 kW

CIMR-G7C47P51

11 kW

CIMR-G7C40111

350

240

207

15 kW

CIMR-G7C40151

18.5 kW

CIMR-G7C40181

450

275

258

22 kW

CIMR-G7C40220

30 kW

CIMR-G7C40300

550

325

283

37 kW

CIMR-G7C40370

45 kW

CIMR-G7C40450

55 kW

CIMR-G7C40550

725

450

348

75 kW

CIMR-G7C40750

90 kW

CIMR-G7C40900

850

500

358

110 kW

CIMR-G7C41100

132 kW

CIMR-G7C41320

916

575

378

160 kW

CIMR-G7C41600

185 kW

CIMR-G7C41850

1305

710

415

220 kW

CIMR-G7C42200

300 kW

CIMR-G7C43000

1475

916


1. Please refer to Trajexia, MCH or MP Series section for host controllers detailed information.
2. Standard 4-pole motors are used for max. applicable motor output. Choose the inverter model whose rated current is allowable within the motor rated current range.
3. When using the inverter of 200 V class 30 kW or more with a cooling fan of three-phase 230 V 50 Hz or 240 V 50/60 Hz power supply, a transformer for the cooling fan is required.
4. A 3-wired transformer is required at 12-pulse input.
5. Standard 4-pole motors are used for max. applicable motor output. Choose the inverter model whose rated current is allowable within the motor rated current range.
6. A 3-wired transformer is required at 12-pulse input.
1. Please refer to Trajexia, MCH or MP Series section for host controllers detailed information.
2. Standard 4-pole motors are used for max. applicable motor output. Choose the inverter model whose rated current is allowable within the motor rated current range.
3. When using the inverter of 200 V class 30 kW or more with a cooling fan of three-phase 230 V 50 Hz or 240 V 50/60 Hz power supply, a transformer for the cooling fan is required.
4. A 3-wired transformer is required at 12-pulse input.
5. Standard 4-pole motors are used for max. applicable motor output. Choose the inverter model whose rated current is allowable within the motor rated current range.
6. A 3-wired transformer is required at 12-pulse input.
Software

CX-Drive

cx-drive2 prod
Reduce the time and complexity of configuring, commissioning and maintaining servos and inverters with a single software tool. CX-Drive includes support for features in the new Accurax G5 servo system and MX2 inverter.

CX-One

cx-one screen prod
CX-One software allows users to build, configure and program a host of devices such as PLCs, HMIs and motion-control systems and networks using just one software package with one installation and license number. This greatly reduces the complexity of the configuration and allows automation systems to be programmed or configured with minimal training.

Have a question?

We are ready to help.

Contact us

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events