
G3RV-SR Slim I/O Relay
Industrial 6 mm “slim” SSR
As well as being slim and thus saving panel space, G3RV relays are very strong, have a large contact area and non-bendable pins. Connection to a PLC is easy and achieved faultlessly in a few seconds via click connectors. In addition, power switching in G3RV relays with DC outputs is managed by a MOSFET in the output, which has ideal heat dissipation characteristics.
- G2RV compatible
- LED indicator built in SSR
- Push-in plus technology and accessories for easy wiring
Specifications & ordering info
Product | Application | Number of phases | Mounting method | Terminal | Complete with socket | With LED indicator | Rated operational voltage, AC | Operating voltage range, AC | Rated operational voltage, DC | Operating voltage range, DC | Rated operation current Ie at AC-1 | Supply voltage DC | Supply voltage AC | Control current max. | Must operate voltage max. | Must release voltage min. | Maximum operating temperature | Minimum operating temperature | Isolation | Switching at zero-crossing | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Interface | 1 | DIN rail | Push-in | Yes | Yes | 100-240 V | 75-264 V | 2 A | 184-253 V | 8.8 mA | 207 V | 1 V | 55 °C | -30 °C | Phototriac | Yes | Slimline SSR 6mm, incl. socket, AC output TRIAC, 2A, Push-in terminals, 230V AC, Zero-cross | ||||
Interface | 1 | DIN rail | Push-in | Yes | Yes | 100-240 V | 75-264 V | 2 A | 19.2-26.4 V | 19.2-26.4 V | 12 mA | 21.6 V | 1 V | 55 °C | -30 °C | Phototriac | Yes | Slimline SSR 6mm, incl. socket, AC output TRIAC, 2A, Push-in terminals, 24V AC/DC, Zero-cross | |||
Interface | 1 | DIN rail | Push-in | Yes | Yes | 100-240 V | 75-264 V | 2 A | 19.2-26.4 V | 75-264 V | 12 mA | 21.6 V | 1 V | 55 °C | -30 °C | Phototriac | Yes | Slimline SSR 6mm, incl. socket, AC output TRIAC, 2 A, Push-in terminals, 24VDC, Zero-cross | |||
Interface | 1 | DIN rail | Push-in | Yes | Yes | 100-240 V | 75-264 V | 2 A | 19.2-26.4 V | 19.2-26.4 V | 12 mA | 21.6 V | 1 V | 55 °C | -30 °C | Phototriac | No | Slimline SSR 6mm, incl. socket, AC output TRIAC, 2A, Push-in terminals, 24V AC/DC, Non Zero-cross | |||
Interface | 1 | DIN rail | Push-in | Yes | Yes | 5-24 V | 3-26.4 V | 3 A | 9.6-13.2 V | 75-264 V | 15 mA | 10.8 V | 1 V | 55 °C | -30 °C | Photocoupler | Slimline SSR 6mm, incl. socket, DC output MOSFET, 3 A, Push-in terminals, 12VDC | ||||
Interface | 1 | DIN rail | Push-in | Yes | Yes | 5-24 V | 3-26.4 V | 3 A | 19.2-26.4 V | 19.2-26.4 V | 12 mA | 21.6 V | 1 V | 55 °C | -30 °C | Photocoupler | Slimline SSR 6mm, incl. socket, DC output MOSFET, 3A, Push-in terminals, 24V AC/DC | ||||
Interface | 1 | DIN rail | Push-in | Yes | Yes | 5-24 V | 3-26.4 V | 3 A | 19.2-26.4 V | 75-264 V | 12 mA | 21.6 V | 1 V | 55 °C | -30 °C | Photocoupler | Slimline SSR 6mm, incl. socket, DC output MOSFET, 3A, Push-in terminals, 24V DC | ||||
Interface | 1 | DIN rail | Screw | Yes | Yes | 100-240 V | 75-264 V | 2 A | 184-253 V | 8.8 mA | 207 V | 1 V | 55 °C | -30 °C | Phototriac | Yes | Slimline SSR 6mm, incl. socket, AC output TRIAC, 2A, Screw terminals, 230V AC, Zero-cross | ||||
Interface | 1 | DIN rail | Screw | Yes | Yes | 100-240 V | 75-264 V | 2 A | 19.2-26.4 V | 19.2-26.4 V | 12 mA | 21.6 V | 1 V | 55 °C | -30 °C | Phototriac | Yes | Slimline SSR 6mm, incl. socket, AC output TRIAC, 2A, Screw terminals, 24V AC/DC, Zero-cross | |||
Interface | 1 | DIN rail | Screw | Yes | Yes | 100-240 V | 75-264 V | 2 A | 19.2-26.4 V | 75-264 V | 12 mA | 21.6 V | 1 V | 55 °C | -30 °C | Phototriac | Yes | Slimline SSR 6mm, incl. socket, AC output TRIAC, 2A, Screw terminals, 24V DC, Zero-cross | |||
Interface | 1 | DIN rail | Screw | Yes | Yes | 5-24 V | 3-26.4 V | 3 A | 9.6-13.2 V | 75-264 V | 15 mA | 10.8 V | 1 V | 55 °C | -30 °C | Photocoupler | Slimline SSR 6mm, incl. socket, DC output MOSFET, 3A, Screw terminals, 12V DC | ||||
Interface | 1 | DIN rail | Screw | Yes | Yes | 5-24 V | 3-26.4 V | 3 A | 184-253 V | 8.8 mA | 207 V | 1 V | 55 °C | -30 °C | Photocoupler | Slimline SSR 6mm, incl. socket, DC output MOSFET, 3A, Screw terminals, 230V AC | |||||
Interface | 1 | DIN rail | Screw | Yes | Yes | 5-24 V | 3-26.4 V | 3 A | 19.2-26.4 V | 19.2-26.4 V | 12 mA | 21.6 V | 1 V | 55 °C | -30 °C | Photocoupler | Slimline SSR 6mm, incl. socket, DC output MOSFET, 3A, Screw terminals, 24V AC/DC | ||||
Interface | 1 | DIN rail | Screw | Yes | Yes | 5-24 V | 3-26.4 V | 3 A | 19.2-26.4 V | 75-264 V | 12 mA | 21.6 V | 1 V | 55 °C | -30 °C | Photocoupler | Slimline SSR 6mm, incl. socket, DC output MOSFET, 3A, Screw terminals, 24V DC |
How can we help you?
If you have a question or would like to ask for a quote, please contact us or send a request.
Contact me G3RV-SR Slim I/O Relay

Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for G3RV-SR Slim I/O Relay
By completing this form you can request a quotation. Your personal details will be handled confidentially.

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Download