
G3B / G3BD
Plug-in type SSR, shape and size compatible with the MK power relay
This solid-state relay is compatible in shape and in size with the MK electromechanical relay and is mounted on a DIN-rail via sockets. There is also a DC-output model available with 3 to 125VDC load voltage range for high-voltage applications.
- 3 and 5A output current
- 5 to 110VDC/100 to 240VAC output voltages
- Compatible with MK electromechanical relays
- DIN-rail mounting via sockets
- Operation indicator to confirm input
How can we help you?
If you have a question or would like to ask for a quote, please contact us or send a request.
Contact me G3B / G3BD

Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for G3B / G3BD
By completing this form you can request a quotation. Your personal details will be handled confidentially.

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Download