
G2RV-SR Slim I/O Relay
The only truly industrial 6 mm relay
Having been designed from first principles, instead of being adapted from a PCB relay, Omron’s G2RV series is the only genuine slim industrial relay on the market. As a result, the G2RV offers a wide array of benefits to machine manufacturers and panel builders. Just 6mm wide, the relay is ideal for compact panels and equipment, yet it offers all of the durability and reliability required for industrial applications.
- Push-in plus Technology – easy wiring
- Lockable test switch models available
- Large plug-in pins – excellent connection
- LED/mechanical flag – check operation
- Transparent housing – check condition
- Slim outline – space saving
- Special input type with gold plated contacts
- G3RV compatible
Specifications & ordering info
Product | Transparent case | With mechanical indicator | Mounting method | Usage | Poles | Rated carry current | Coil voltage | Operation voltage | Contact material | Contact description | Features | Terminal | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Yes | Yes | DIN rail | Interface | 1 | 6 A | 110 V | AC | Ag alloy | SPDT | LED | Push-in Plus | Slimline relay 6 mm incl. socket, SPDT, 6 A, Push-in terminals, 110 VAC | |
Yes | Yes | DIN rail | Interface | 1 | 6 A | 12 V | DC | Ag alloy | SPDT | Diode, LED | Push-in Plus | Slimline relay 6 mm incl. socket, SPDT, 6 A, Push-in terminals, 12 VDC | |
Yes | Yes | DIN rail | Interface | 1 | 6 A | 230 V | AC | Ag alloy | SPDT | LED | Push-in Plus | Slimline relay 6 mm incl. socket, SPDT, 6 A, Push-in terminals, 230 VAC | |
Yes | Yes | DIN rail | Interface | 1 | 6 A | 24 V | AC/DC | Ag alloy | SPDT | LED | Push-in Plus | Slimline relay 6mm incl. socket, SPDT, 6 A, Push-in terminals, 24 VAC/DC | |
Yes | Yes | DIN rail | Interface | 1 | 6 A | 24 V | DC | Ag alloy | SPDT | Diode, LED | Push-in Plus | Slimline relay 6mm incl. socket, SPDT, 6 A, Push-in terminals, 24 VDC | |
Yes | Yes | DIN rail | Interface | 1 | 6 A | 48 V | AC/DC | Ag alloy | SPDT | LED | Push-in Plus | Slimline relay 6 mm incl. socket, SPDT, 6 A, Push-in terminals, 48 VAC/DC | |
Yes | Yes | DIN rail | Interface | 1 | 6 A | 230 V | AC | Ag alloy + Au plating | SPDT | Diode, Gold clad 3 µm, LED | Push-in Plus | Slimline input relay 6 mm incl. socket, SPDT, 50 mA, Push-in terminals, 230 VAC | |
Yes | Yes | DIN rail | Interface | 1 | 6 A | 24 V | AC/DC | Ag alloy + Au plating | SPDT | Diode, Gold clad 3 µm, LED | Push-in Plus | Slimline input relay 6 mm incl. socket, SPDT, 50 mA, Push-in terminals, 24 VAC/DC | |
Yes | Yes | DIN rail | Interface | 1 | 6 A | 24 V | DC | Ag alloy + Au plating | SPDT | Diode, Gold clad 3 µm, LED | Push-in Plus | Slimline input relay 6 mm incl. socket, SPDT, 50 mA, Push-in terminals, 24 VDC | |
Yes | Yes | DIN rail | Interface | 1 | 6 A | 24 V | AC/DC | Ag alloy | SPDT | LED, Test button | Push-in Plus | Slimline relay 6mm incl. socket, SPDT, 6 A, Push-in terminals, 24 VAC/DC, Test switch | |
Yes | Yes | DIN rail | Interface | 1 | 6 A | 24 V | DC | Ag alloy | SPDT | Diode, LED, Test button | Push-in Plus | Slimline relay 6mm incl. socket, SPDT, 6 A, Push-in terminals, 24 VDC, Test switch | |
Yes | Yes | DIN rail | Interface | 1 | 6 A | 110 V | AC | Ag alloy | SPDT | LED | Screw | Slimline relay 6 mm incl. socket, SPDT, 6 A, Screw terminals, 110 VAC | |
Yes | Yes | DIN rail | Interface | 1 | 6 A | 12 V | DC | Ag alloy | SPDT | Diode, LED | Screw | Slimline relay 6 mm incl. socket, SPDT, 6 A, Screw terminals, 12 VDC | |
Yes | Yes | DIN rail | Interface | 1 | 6 A | 230 V | AC | Ag alloy | SPDT | LED | Screw | Slimline relay 6 mm incl. socket, SPDT, 6 A, Screw terminals, 230 VAC | |
Yes | Yes | DIN rail | Interface | 1 | 6 A | 24 V | AC/DC | Ag alloy | SPDT | LED | Screw | Slimline relay 6mm incl. socket, SPDT, 6 A, Screw terminals, 24 VAC/DC | |
Yes | Yes | DIN rail | Interface | 1 | 6 A | 24 V | DC | Ag alloy | SPDT | Diode, LED | Screw | Slimline relay 6 mm incl. socket, SPDT, 6 A, Screw terminals, 24 VDC | |
Yes | Yes | DIN rail | Interface | 1 | 6 A | 48 V | AC/DC | Ag alloy | SPDT | LED | Screw | Slimline relay 6 mm incl. socket, SPDT, 6 A, Screw terminals, 48 VAC/DC | |
Yes | Yes | DIN rail | Interface | 1 | 6 A | 230 V | AC | Ag alloy + Au plating | SPDT | Diode, Gold clad 3 µm, LED | Screw | Slimline input relay 6 mm incl. socket, SPDT, 50 mA, Screw terminals, 230 VAC | |
Yes | Yes | DIN rail | Interface | 1 | 6 A | 24 V | AC/DC | Ag alloy + Au plating | SPDT | Diode, Gold clad 3 µm, LED | Screw | Slimline input relay 6 mm incl. socket, SPDT, 50 mA, Screw terminals, 24 VAC/DC | |
Yes | Yes | DIN rail | Interface | 1 | 6 A | 24 V | DC | Ag alloy + Au plating | SPDT | Diode, Gold clad 3 µm, LED | Screw | Slimline input relay 6 mm incl. socket, SPDT, 50 mA, Screw terminals, 24 VDC | |
Yes | Yes | DIN rail | Interface | 1 | 6 A | 24 V | AC/DC | Ag alloy | SPDT | LED, Test button | Screw | Slimline relay 6mm incl. socket, SPDT, 6 A, Screw terminals, 24 VAC/DC, test switch | |
Yes | Yes | DIN rail | Interface | 1 | 6 A | 24 V | DC | Ag alloy | SPDT | Diode, LED, Test button | Screw | Slimline relay 6mm incl. socket, SPDT, 6 A, Screw terminals, 24 VDC, test switch |
How can we help you?
If you have a question or would like to ask for a quote, please contact us or send a request.
Contact me G2RV-SR Slim I/O Relay

Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for G2RV-SR Slim I/O Relay
By completing this form you can request a quotation. Your personal details will be handled confidentially.

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadVideos

-
The art of panelbuilding (2): heat dissipation
Watch the 2nd in a series of three videos where Hank and René, our electrical control panel specialists, take a closer look at heat dissipation in your cabinet; how to identify thermal hotspots, which products to use and where to place them in your cabinet. You may also fast forward to the parts that really interest you: 00:23 Temperature control and heat dissipation in a control cabinet 01:40 Identifying thermal hotspots 03:14 Standard height for unobstructed air flow 03:39 Compact design 03:53 Less Heat dissipation 04:08 Power Management System
04:51
The art of panelbuilding (2): heat dissipation
Watch the 2nd in a series of three videos where Hank and René, our electrical control panel specialists, take a closer look at heat dissipation in your cabinet; how to identify thermal hotspots, which products to use and where to place them in your cabinet. You may also fast forward to the parts that really interest you: 00:23 Temperature control and heat dissipation in a control cabinet 01:40 Identifying thermal hotspots 03:14 Standard height for unobstructed air flow 03:39 Compact design 03:53 Less Heat dissipation 04:08 Power Management System
-
New Value for Electrical Control Panels
If you have to downsize your machine, export your machine overseas or have to cope with short lead times and labor shortage, this video might have some answers for you.
03:12
New Value for Electrical Control Panels
If you have to downsize your machine, export your machine overseas or have to cope with short lead times and labor shortage, this video might have some answers for you.
-
G2RV, next step in the evolution of relays
We have taken our G2RV industrial relay to the next level. A patented lockable test switch has been added to test the functionality of a panel or a machine. You can simulate an actuator when modules are offline or have been removed. There is also a protective cover to prevent accidental operation.
01:22