FQ2-S4 | OMRON, Europe

Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to FQ2-S4

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

FQ2-S4

All-In-One (barcode, 2D code, text, quality inspection, positioning)

For the combination of code reading or verification tasks with quality inspection and/or positioning tasks, the FQ2-S4 is the ideal solution for all required functionalities in one compact housing. Up to 32 individual inspection tasks can be set up with the easy-to-use and detachable programming devices.

  • All-in-one solution for up to 32 code reading & verification, text, quality inspection and positioning tasks
  • Easy-to-use and detachable programming devices
  • IP67

Specifications & ordering info

Ordering information

Standard Type

Field of vision

Narrow View

Standard View

Wide View (Long-distance)

Wide View (Short-distance)

Number of pixels

350,000 pixels

Color

NPN

FQ2-S40010F

FQ2-S40050F

FQ2-S40100F

FQ2-S40100N

PNP

FQ2-S45010F

FQ2-S45050F

FQ2-S45100F

FQ2-S45100N

Monochrome

NPN

FQ2-S40010F-M

FQ2-S40050F-M

FQ2-S40100F-M

FQ2-S40100N-M

PNP

FQ2-S45010F-M

FQ2-S45050F-M

FQ2-S45100F-M

FQ2-S45100N-M

Field of vision/Installation distance

Refer to Figure 1

Refer to Figure 2

Refer to Figure 3

Refer to Figure 4

High-resolution Type

 

Field of vision

Narrow View

Standard View

Wide View (Long-distance)

Wide View (Short-distance)

C-mount

Number of pixels

760,000 pixels

1.3 million pixels

Color

NPN

FQ2-S40010F-08

FQ2-S40050F-08

FQ2-S40100F-08

FQ2-S40100N-08

FQ2-S40-13

PNP

FQ2-S45010F-08

FQ2-S45050F-08

FQ2-S45100F-08

FQ2-S45100N-08

FQ2-S45-13

Monochrome

NPN

FQ2-S40010F-08M

FQ2-S40050F-08M

FQ2-S40100F-08M

FQ2-S40100N-08M

FQ2-S40-13M

PNP

FQ2-S45010F-08M

FQ2-S45050F-08M

FQ2-S45100F-08M

FQ2-S45100N-08M

FQ2-S45-13M

Field of vision/Installation distance

Refer to Figure 5

Refer to Figure 6

Refer to Figure 7

Refer to Figure 8

 

Field of vision/Installation distance (Unit: mm)

Field of vision

Narrow View

Standard View

Wide View (Long-distance)

Wide View (Short-distance)

Appearance

 

 

 

 

350,000 pixels type

Figure 1

Figure 2

Figure 3

Figure 4

 

 

 

 

 

 

760,000 pixels type

Figure 5

Figure 6

Figure 7

Figure 8

 

 

 

 

 

 

Specifications

Inspection/ID Model FQ2-S4 Series

Item

Inspection/ID Model

Model

NPN

FQ2-S40 ⬜⬜⬜⬜

FQ2-S40 ⬜⬜⬜⬜ -M

FQ2-S40 ⬜⬜⬜⬜ -08

FQ2-S40 ⬜⬜⬜⬜ -08M

FQ2-S40 ⬜⬜⬜⬜ -13

FQ2-S40 ⬜⬜⬜⬜ -13M

PNP

FQ2-S45 ⬜⬜⬜⬜

FQ2-S45 ⬜⬜⬜⬜ -M

FQ2-S45 ⬜⬜⬜⬜ -08

FQ2-S45 ⬜⬜⬜⬜ -08M

FQ2-S45 ⬜⬜⬜⬜ -13

FQ2-S45 ⬜⬜⬜⬜ -13M

Field of view

Refer to Ordering information (Tolerance (field of vision): ±10% max.)

Select a lens according to the field of vision and installation distance.

Installation distance

Main functions

Inspection items

Search, shape search II, sensitive search, area, color data, edge position, edge pitch, edge width, labeling, OCR1, Bar code2, 2D-code2, 2D-code (DMP)3, and Model dictionary

Number of simultaneous measurements

32

Position compensation

Supported (360º Model position compensation, Edge position compensation)

Number of registered scenes

32

Calibration

Supported

Retry function

Normal retry, Exposure retry, Scene retry, Trigger retry

Image input

Image processing method

Real color

Monochrome

Real color

Monochrome

Real color

Monochrome

Image filter

High dynamic range (HDR), image adjustment (Color Gray Filter, Weak smoothing, Strong smoothing, Dilate, Erosion, Median, Extract edges, Extract horizontal edges, Extract vertical edges, Enhance edges, Background suppression), polarizing filter (attachment), and white balance (Sensors with Color Cameras only)

Image elements

1/3-inch color CMOS

1/3-inch Monochrome CMOS

1/2-inch color CMOS

1/2-inch Monochrome CMOS

1/2-inch color CMOS

1/2-inch Monochrome CMOS

Shutter

Built-in lighting ON: 1/250 to 1/50,000

Built-in lighting OFF: 1/1 to 1/50,000

Built-in lighting ON: 1/250 to 1/60,000

Built-in lighting OFF: 1/1 to 1/60,000

1/1 to 1/60,000

Processing resolution

752 × 480

928 × 828

1,280 × 1,024

Partial input function

Supported horizontally only.

Supported horizontally and vertically

Lens mounts

C-mount

Lighting

Lighting method

Pulse

Lighting color

White

Data logging

Measurement data

In Sensor: 1,000 items (If a Touch Finder is used, results can be saved up to the capacity of an SD card.)

Images

In Sensor: 20 images (If a Touch Finder is used, images can be saved up to the capacity of an SD card.)

Auxiliary function

Math (arithmetic, calculation functions, trigonometric functions, and logic functions)

Measurement trigger

External trigger (single or continuous)

Communications trigger (Ethernet TCP no-protocol, Ethernet UDP no-protocol, Ethernet FINS/TCP no-protocol, EtherNet/IP, PLC Link, or PROFINET)

I/O specifications

Input signals

7 signals

Single measurement input (TRIG)

Control command input (IN0 to IN5)

Output signals

3 signals

Control output (BUSY)

Overall judgement output (OR)

Error output (ERROR)

The assignments of the three output signals (OUT0 to OUT2) can be changed to the individual judgements of the inspection items, the image input ready output (READY), or the external lighting timing output (STGOUT).

Ethernet specifications

100Base-TX/10Base-T

Communications

Ethernet TCP no-protocol, Ethernet UDP no-protocol, Ethernet FINS/TCP no-protocol, EtherNet/IP, PLC Link, or PROFINET

I/O expansion

Possible by connecting FQ-SDU1_ Sensor Data Unit. 11 inputs and 24 outputs

RS-232C

Possible by connecting FQ-SDU2_ Sensor Data Unit. 8 inputs and 7 outputs

Ratings

Power supply

voltage

21.6 to 26.4 VDC (including ripple)

Current consumption

2.4 A max.

0.3 A max.

Environmental immunity

Ambient temperature range

Operating: 0 to 40ºC

Storage: −25 to 65ºC

(with no icing or condensation)

Ambient humidity range

Operating and storage: 35% to 85% (with no condensation)

Ambient atmosphere

No corrosive gas

Vibration resistance (destruction)

10 to 150 Hz, single amplitude: 0.35 mm, X/Y/Z directions

8 min each, 10 times

Shock resistance (destruction)

150 m/s² 3 times each in 6 direction (up, down, right, left, forward, and backward)

Degree of protection

IEC 60529 IP67 (Except when Polarizing Filter Attachment is mounted or connector cap is removed.)

IEC 60529 IP40

Materials

Sensor: PBT, PC, SUS

Mounting Bracket: PBT

Polarizing Filter Attachment: PBT, PC

Ethernet connector: Oil-resistance vinyl compound

I/O connector: Lead-free heat-resistant PVC

Cover: Zinc-plated steel,

Thickness: 0.6 mm

Case: Aluminum diecast alloy (ADC-12)

Mounting base: Polycarbonate ABS

Weight

Narrow View/Standard View:Approx.160 g

Wide View:Approx.150 g

Approx. 160 g without base,

Approx. 185 g with base

Accessories included with sensor

Mounting Bracket (FQ-XL)(1)

Polarizing Filter Attachment (FQ-XF1) (1)

Instruction Manual, Quick Startup Guide

Member Registration Sheet, Warning Label

Mounting Base (FQ-XLC) (1)

Mounting Screw (M3 × 8mm)(4)

Instruction Manual, Quick Startup Guide

Member Registration Sheet

LED class

Class 2(Applicable standards: IEC 60825-1:1993 +A1:1997 +A2:2001,

EN 60825-1:1994 +A1:2002 +A2:2001, and JIS C 6802:2005)

Applicable standards

EN 61326-1:2006 and IEC 61010-1

Touch Finder

Item

Type

Model with DC power supply

Model with AC/DC/battery power supply

Model

FQ2-D30

FQ2-D31

Number of connectable Sensor

Number of sensors that can be recognized (switched): 32 max. number or sensor that can displayed on monitor: 8 max.

Main functions

Types of measurement displays

Last result display, Last NG display, trend monitor, histograms

Types of display images

Through, frozen, zoom-in, and zoom-out images

Data logging

Measurement results, measured images

Menu language

English, German, French, Italian, Spanish, Traditional Chinese, Simplified Chinese, Korean, Japanese

Indications

LCD

Display device

3.5-inch TFT color LCD

Pixels

320 × 240

Display colors

16.7 million

Backlight

Life expectancy4

50,000 hours at 25ºC

Brightness adjustment

Provided

Screen saver

Provided

Operation interface

Touch screen

Method

Resistance film

Life expectancy5

1,000,000 touch operations

External interface

Ethernet

100BASE-TX/10BASE-T

SD card

SDHC-compliant, Class 4 or higher recommended

Ratings

Power supply voltage

DC power connection: 21.6 to 26.4 VDC (including ripple)

DC power connection: 21.6 to 26.4 VDC (including ripple)

AC adapter (manufactured by Sino-American Japan Co., Ltd) connection: 100 to 240 VAC, 50/60 Hz

Battery connection: FQ-BAT1 Battery (1cell, 3.7 V)

Continuous operation on Battery6

1.5 h

Power consumption

DC power connection: 0.2 A max.

DC power connection: 0.2 A max.
Charging battery: 0.4 A max.

Environmental immunity

Ambient temperature range

Operating: 0 to 50ºC

Storage: −25 to 65ºC

(with no icing or condensation)

Operating: 0 to 50ºC when mounted to DIN Track
or panel

Operation on Battery: 0 to 40ºC: −25 to 65ºC
(with no icing or condensation)

Ambient humidity range

Operating and storage: 35% to 85% (with no condensation)

Ambient atmosphere

No corrosive gas

Vibration resistance (destruction)

10 to 150 Hz, single amplitude: 0.35 mm, X/Y/Z directions 8 min each, 10 times

Shock resistance (destruction)

150 m/s² 3 times each in 6 direction (up, down, right, left, forward, and backward)

Degree of protection

IEC 60529 IP20 (when SD card cover, connector cap, or harness is attached)

Weight

Approx. 270 g (without Battery and hand strap attached)

Materials

Case: ABS

Accessories included with Touch Finder

Touch Pen (FQ-XT), Instruction Manual

Sensor Data Units(FQ2-S3/S4/CH only)

Item

Parallel Interface

RS-232C Interface

Model

NPN

FQ-SDU10

FQ-SDU20

PNP

FQ-SDU15

FQ-SDU25

I/O specifications

Parallel I/O

Connector 1

16 outputs (D0 to D15)

6 inputs (IN0 to IN5)

Connector 2

11 inputs (TRIG, RESET, IN0 to IN7, and DSA)

8 outputs (GATE, ACK, RUN, BUSY, OR, ERROR, STGOUT, and SHTOUT)

2 inputs (TRIG and RESET)

7 outputs (ACK, RUN, BUSY, OR, ERROR, STGOUT, and SHTOUT)

RS-232C

1 channel, 115,200 bps max.

Sensor interface

FQ2-S3 connected with FQ-WU ⬜⬜⬜ : OMRON interface

*Number of connected Sensors: 1

Ratings

Power supply voltage

21.6 to 26.4 VDC (including ripple)

Insulation resistance

Between all DC external terminals and case: 0.5 M Ω min (at 250 VDC)

Current consumption

2.5 A max.: FQ2-S ⬜⬜⬜⬜⬜⬜ - ⬜⬜⬜ and FQ-SDU ⬜⬜

0.4 A max.: FQ2-S3 - ⬜⬜⬜ and FQ-SDU ⬜⬜

0.1 A max.: FQ-SDU ⬜⬜ only

Environmental immunity

Ambient temperature range

Operating: 0 to 50ºC, Storage: −20 to 65ºC (with no icing or condensation)

Ambient humidity range

Operating and storage: 35% to 85% (with no condensation)

Ambient atmosphere

No corrosive gas

Vibration resistance (destruction)

10 to 150 Hz, single amplitude: 0.35 mm, X/Y/Z directions, 8 min each, 10 times

Shock resistance (destruction)

150 m/s² 3 times each in 6 directions (up, down, right, left, forward, and backward)

Degree of protection

IEC 60529 IP20

Materials

Case: PC + ABS, PC

Weight

Approx. 150 g

Accessories included with Sensor Data Unit

Instruction Manual

Battery

Item Model

FQ-BAT1

Battery type

Secondary lithium ion battery

Nominal capacity

1,800 mAh

Rated voltage

3.7 V

Ambient temperature range

Operating: 0 to 40ºC

Storage: −25 to 65ºC (with no icing or condensation)

Ambient humidity range

Operating and storage: 35% to 85% (with no condensation)

Charging method

Charged in Touch Finder (FQ2-D31). AC adapter (FQ-AC ) is required.

Charging time7

2 h

Usage time1

1.5 h

Battery backup life8

300 charging cycles

Weight

50 g max.

System Requirements for PC tool for FQ

The following Personal Computer system is required to use the software.

OS

Microsoft Windows XP Home Edition/Professional SP2 or higher (32-bit version)

Microsoft Windows 7 Home Premium or higher (32-bit/64-bit version)

CPU

Core 2 Duo 1.06 GHz or the equivalent or higher

RAM

1GB min.

HDD

500 MB min. available space9

Monitor

1,024 × 768 dots min.

 

 

Windows is registered trademarks of Microsoft Corporation in the USA and other countries.

Other company names and product names in this document are the trademarks or registered trademarks of their respective companies.

 


1. The types of characters to be read are the same as those of FQ2-CH Optical Character Recognition Sensor.
2. The types of codes to be read are the same as those of FQ-CR1 Multi Code Reader.
3. The types of codes to be read are the same as those of FQ-CR2 2D Code Reader.
4. This is a guideline for the time required for the brightness to diminish to half the initial brightness at room temperature and humidity. The life of the backlight is greatly affected by the ambient temperature and humidity and will be shorter at lower or higher temperatures.
5. This value is only a guideline. No guarantee is implied. The value will be affected by operating conditions.
6. This value is only a guideline. No guarantee is implied. The value will be affected by the operating environment and operating conditions.
7. This value is only a guideline. No guarantee is implied. The value will be affected by operating conditions
8. This is a guideline for the time required for the capacity of the Battery to be reduced to 60% of the initial capacity. No guarantee is implied. The value will be affected by the operating environment and operating conditions.
9. Available space is also required separately for data logging.
1. The types of characters to be read are the same as those of FQ2-CH Optical Character Recognition Sensor.
2. The types of codes to be read are the same as those of FQ-CR1 Multi Code Reader.
3. The types of codes to be read are the same as those of FQ-CR2 2D Code Reader.
4. This is a guideline for the time required for the brightness to diminish to half the initial brightness at room temperature and humidity. The life of the backlight is greatly affected by the ambient temperature and humidity and will be shorter at lower or higher temperatures.
5. This value is only a guideline. No guarantee is implied. The value will be affected by operating conditions.
6. This value is only a guideline. No guarantee is implied. The value will be affected by the operating environment and operating conditions.
7. This value is only a guideline. No guarantee is implied. The value will be affected by operating conditions
8. This is a guideline for the time required for the capacity of the Battery to be reduced to 60% of the initial capacity. No guarantee is implied. The value will be affected by the operating environment and operating conditions.
9. Available space is also required separately for data logging.

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me FQ2-S4

fq2 prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for FQ2-S4

By completing this form you can request a quotation. Your personal details will be handled confidentially.

fq2 prod

Personal details

FQ2-S4

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Performance comparison

Software Registration Downloads

Software Registration & Downloads

Within this section on our web site you are able to register your Omron software products. After registration of your license number you will have access to related upgrade and support files. Next to that from this section several software applications and tools can be downloaded for free.
software engineer 2 prod

Downloads