FQ2-CLR | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to FQ2-CLR

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

FQ2-CLR

Vision colour sensor with teachable inspection area and RGB value processing

The vision colour sensor FQ2-CLR provides real colour identification functionality in combination with the flexibility and functionality of a vision sensor. The teachable inspection area provides an easy and flexible set up. The colour processing and evaluation can be carried out by the FQ2-CLR directly or the RGB values are available via Ethernet to other devices.

  • Teachable inspection area
  • Models with single colour detection or up to 32 colour and image processing tasks
  • RGB values via Ethernet

Specifications & ordering info

Ordering information

Type

Output

Tolerance adjustment

Connection method

Order code
PNP1

Single color

Digital color detected out and/or RGB value out (via ethernet)

– Object teaching (good sample)
with auto-tolerance

– 2-point teaching
(good and bad sample)

3 m PVC cable

or

3 m Ethernet cable2

FQ2-CLR-V1P 3M3

1 to 32 color and image processing tasks

FQ2-CLR-V32P 3M

Programming device

Type

Order code

 

Touch Finder (included in FQ2-CLR-V32P)4

 

FQ2-D31

AC power supply (plug type c) for FQ2-D31

FQ-AC4

Rechargeable battery for FQ2-D31

FQ-BAT1

Specifications

Item

FQ2-CLR-V

Field of view

13 x 8.2 to 53 x 33 mm

Installation distance

56 to 215 mm

Ambient temperature

Operating

0 to 50°C

Storage

–25 to 65°C (without icing or condensation)

Degree of protection

IEC 60529 IP67


1. NPN models are available. Contact your Omron representative.
2. I/O and Ethernet cables are included. Other cable lengths can be provided on request. Contact your Omron representative.
3. Programming device ‘Touch Finder FQ2-D31’ is not included. Order separately incl. AC power supply and battery or use PC Tool to program FQ2-CLR.
4. The FQ2-CLR can be programmed either with the Touch Finder or via a PC using the FQ2 PC Tool. After programming the FQ2-CLR, the programming device can be disconnected. Only one programming device is required for programming multiple FQ2-CLR. Contact your OMRON representative for FQ2-CLR-V32P version without included Touch Finder.
1. NPN models are available. Contact your Omron representative.
2. I/O and Ethernet cables are included. Other cable lengths can be provided on request. Contact your Omron representative.
3. Programming device ‘Touch Finder FQ2-D31’ is not included. Order separately incl. AC power supply and battery or use PC Tool to program FQ2-CLR.
4. The FQ2-CLR can be programmed either with the Touch Finder or via a PC using the FQ2 PC Tool. After programming the FQ2-CLR, the programming device can be disconnected. Only one programming device is required for programming multiple FQ2-CLR. Contact your OMRON representative for FQ2-CLR-V32P version without included Touch Finder.

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Send me a quotation
Send me a quotation
Contact me
Contact me

Performance comparison

Application performance level:

  • Highest performance image processing
Tolerance:
  • Full real colour and image processing flexibility
Output
  • Colour detected - digital output
  • RGB value out (via ethernet)
  • HSV value out (via ethernet)
For more information see Xpectia-Lite .

xpectia lite long prod

Application performance level:

  • Complex colour, shape and position verification (combinations), remotely programmable
  • Adjustable inspection area
Tolerance:
  • Teachable, auto or manually adjustable tolerance range
FQ2-CLR - Output:
  • Colour detected - digital output
  • RGB value out (via ethernet)

fq2 long2 prod

Application performance level:

  • Multi Colour Memory
  • Single Colour
Tolerance:
  • Teachable or auto adjustable tolerance range
Output
  • Colour detected - digital output
For more information see E3X-DACLR (tcm:40-38290) .

e3x long prod

Software Registration Downloads

Software Registration & Downloads

Within this section on our web site you are able to register your Omron software products. After registration of your license number you will have access to related upgrade and support files. Next to that from this section several software applications and tools can be downloaded for free.
software engineer 2 prod