FH & FZ5 Vision Controller | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to FH & FZ5 Vision Controller

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

FH/FZ5 Vision Controller

Faster machine operation, cameras for every application

This line-up integrates the benefits of a Smart Camera and a powerful Vision System in a single platform. The unique image clarity achieved by using an intelligent camera enables simple setup, fast installation and enhanced optical performance.

  • High performance components deliver outstanding performance meeting the toughest requirements 
  • Smart algorithms and vision tools make every application robust and reliable - at any speed 
  • Modern camera line-up enables you to pick the most suitable hardware for every application – best performance at best value 
  • AI reproduces human sensibility and experience 
  • Easy integration with software for flexible automation 
  • Real Color Processing (16 million colors)* 
  • EtherNet/IP & TCP/IP communication* 
*varies per model

Specifications & ordering info

Product Performance Processor family Memory AI Scratch detection filter AI FineMatching Number of cameras Integrated monitor Communication port(s) Output type Description
FH high-speed / high performance controller 2-core, NPN/PNP, 2 cameras
FH high-speed / high performance controller 2-core, NPN/PNP, 4 cameras
FH high-speed / high performance controller 2-core, NPN/PNP, 8 cameras
FH high-speed / high performance controller 4-core, NPN/PNP, 2 cameras
FH high-speed / high performance controller 4-core, NPN/PNP, 4 cameras
FH high-speed / high performance controller 4-core, NPN/PNP, 8 cameras
FH high-speed / high performance / extended storage, controller 4-core, NPN/PNP, 2 cameras
FH high-speed / high performance / extended storage, controller 4-core, NPN/PNP, 4 cameras
FH high-speed / high performance / extended storage, controller 4-core, NPN/PNP, 8 cameras
FH-Lite controller, standard grade, box type, 2 camera
FH-Lite controller, standard grade, box type, 4 camera
FZ5 vision controller, high grade, integrated LCD touchscreen, 2 camera, NPN
FZ5 vision controller, high grade, integrated LCD touchscreen, 4 camera, NPN
FZ5 vision controller, high grade, integrated LCD touchscreen, 2 camera, PNP
FZ5 vision controller, high grade, integrated LCD touchscreen, 4 camera, PNP
FZ5 vision controller, standard grade, integrated LCD touchscreen, 2 camera, NPN
FZ5 vision controller, standard grade, integrated LCD touchscreen, 4 camera, NPN
FZ5 vision controller, standard grade, integrated LCD touchscreen, 2 camera, PNP
FZ5 vision controller, standard grade, integrated LCD touchscreen, 4 camera, PNP
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us
Pricing
Request a quote

Send me a quotation

By completing this form you can request a quotation. Please complete all fields marked with *. Your personal details will be handled confidentially.

FH/FZ5 Vision Controller

Text error notification

Text error notification

Text error notification

Select notification error

Select notification error

Country error notification

Text error notification

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Features

New AI vision tools complete the already wide rang of vision tools

We’re recently launched the AI fine matching and scratch detection tools, bringing industrial vision inspection technology to the next level. The new technology makes it possible to perform inspections that up until now had to be done by humans. With the ease of use in focus, the new tools take advantage of the latest technological developments with out the need for expert knowledge. Also no special hardware is required.

Wide accepted communication protocols – now also ProfiNet

Taking advantage of the Omron’s Sysmac platform the integration of a vision system into your machine has never been easier. Whether we assist you in carrying out a single inspection, or to control a complete production line - at every step our focus lies on a clear and understandable architecture making your life easier and improving your productivity. Sysmac Studio is a unique environment that integrates logic, motion and drives, robotics, safety, visualization, and information technologies in a single project, thus reducing the learning curve and the intra-operative software costs.

Innovative Illumination Technology

  • MDMC Light – Flexibility and precision combined in one Illumination unit 
  • The MDMC light allows you to freely change the color and direction pattern in milliseconds 
  • No hardware exchange necessary during product changeovers 
  • Enhance the inspection feature you are looking for – easy, quick and reliable 
  • Combine hundreds of illuminators in just one unit

Parallel processing for different inspections

Multi-Line Random-Trigger inspects at up to four different timings. A single controller can perform inspections at different points at different timings. Controllers installed for each process can be integrated into one, reducing initial costs and saving space.

Contamination inspection of beverage containers 

A single controller that can control each line saves initial costs and space.

EtherCAT® for high-speed data transfer to control various devices

You can use EtherCAT® to connect NJ/NX Machine Automation Controllers and 1S/G5 AC Servo System to increase the control speed of everyday communications protocols from position detection to starting axis motion. The communication cycle is reduced to 1/32 and the time from trigger input to producing measurement results is shortened by approximately 6ms.

Videos

Downloads