F3SJ-B | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to F3SJ-B

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

F3SJ-B

  • F3SJ Safety Light Curtain Datasheet
  • Thank you for downloading the F3SJ Safety Light Curtain Datasheet

    Download again

    Did you know that 4 out of 5 distributors buy this product in a bundle?

    There are many variations of passages of Lorem Ipsum available, but the majority have suffered alteration in some form, by injected humour, or randomised words which don't look even slightly believable.

    Read more
Features

Basic type with a combination of performance and functionality

The F3SJ-B-family is a type 4 safety light curtain with an optical resolution of 25 mm. An operation range of up to 7 m and a protective height up to 2,065 mm are provided with no dead zone.

  • Detection height = sensor height
  • Simple hand protection
  • Muting function available
  • Series connection up to three sets
  • Type 4 sensor complying with EN 61496-1 and up to PLe according EN ISO 13849
Specifications & ordering info

Ordering information

Application

Detection capability

Beam gap

Operating range

Protective height (mm)

Order code

Hand protection

Dia. 25 mm

20 mm

0.2 to 7 m

185 to 2,065

F3SJ-B ____ P25

 

Number of beams

Protective height (mm)1

Order code

8

185

F3SJ-B0185P25

10

225

F3SJ-B0225P25

14

305

F3SJ-B0305P25

18

385

F3SJ-B0385P25

22

465

F3SJ-B0465P25

26

545

F3SJ-B0545P25

30

625

F3SJ-B0625P25

34

705

F3SJ-B0705P25

38

785

F3SJ-B0785P25

42

865

F3SJ-B0865P25

46

945

F3SJ-B0945P25

50

1,025

F3SJ-B1025P25

54

1,105

F3SJ-B1105P25

58

1,185

F3SJ-B1185P25

62

1,265

F3SJ-B1265P25

66

1,345

F3SJ-B1345P25

70

1,425

F3SJ-B1425P25

74

1,505

F3SJ-B1505P25

78

1,585

F3SJ-B1585P25

82

1,665

F3SJ-B1665P25

86

1,745

F3SJ-B1745P25

90

1,825

F3SJ-B1825P25

94

1,905

F3SJ-B1905P25

98

1,985

F3SJ-B1985P25

102

2,065

F3SJ-B2065P25

Accessories (sold separately)

Single-end connector cable (2 cables per set, for emitter and receiver)

For wiring with safety circuit such as single safety relay, safety relay unit, and safety controller.

 

Appearance

Cable length

Specifications

Order code

 

3 m

M12 connector (8-pin)

F39-JD3A

7 m

F39-JD7A

10 m

F39-JD10A

15 m

F39-JD15A

20 m

F39-JD20A

Sensor mounting bracket

Appearance

Specifications

Application

Remarks

Order code

 

Top/bottom bracket

Top/bottom bracket for F3SJ-E/B

2 for an emitter,

2 for a receiver,

total of 4 per set

F39-LJB1

 

Intermediate bracket

In combination use with top/bottom bracket
for F3SJ-E/B

Can be used as free-location bracket.

1 set with 2 pieces

F39-LJB22 3

 

Quick mount bracket

Quick mount bracket for F3SJ-E/B

Supports M6 slide nut for aluminum frame.

1 set with 2 pieces

F39-LJB3-M61

Quick mount bracket for F3SJ-E/B

Supports M8 slide nut for aluminum frame.

F39-LJB3-M82

 

Quick mount M6 bracket

Quick mount M8 bracket

Bracket to mount an intermediate bracket to the aluminum frame
with a single touch.

Hexagon socket head cap screws
(M6 × 10) are included.

F39-LJB3-M6K1

Hexagon socket head cap screws
(M8 × 14) are included.

F39-LJB3-M8K2

 

Compatible mounting bracket

Mounting bracket used when replacing existing area sensors
(F3SJ-A or F3SN) with the F3SJ-E/B.

2 for an emitter,

2 for a receiver,

total of 4 per set

F39-LJB4

 

Contact mount bracket

Bracket to closely contact the back side of the sensor.

2 for an emitter,

2 for a receiver,

total of 4 per set

F39-LJB5

Laser pointer

Appearance

Output

Order code

 

Laser pointer for F3SJ

F39-PTJ

Specifications

Model

F3SJ-B ____ P25

Sensor type

Type 4 safety light curtain

Setting tool connection4

Parameter settings: Not available

Safety category

Safety purpose of category 4, 3, 2, 1, or B

Detection capability

Opaque objects 25 mm in diameter

Beam gap (P)

20 mm

Number of beams (n)

8 to 102

Protective height (PH)

185 to 2,065 mm

Lens diameter

Diameter 5 mm

Operating range5

0.2 to 7 m

Response time (under stable light incident condition)

ON to OFF

15 ms max. (response time at 1 set connection, series connection of 2 sets or 3 sets)

OFF to ON

70 ms max. (response time at 1 set connection, series connection of 2 sets or 3 sets)

Startup waiting time

2 s max.

Power supply voltage (Vs)

SELV/PELV 24 VDC±20% (ripple p-p 10% max.)

Consumption current (no load)

Emitter: Up to 22 beams: 52 mA max., 26 to 42 beams: 68 mA max., 46 to 62 beams: 75 mA max.,

66 to 82 beams: 88 mA max., 86 to 102 beams: 101 mA max.

Receiver: Up to 22 beams: 45 mA max., 26 to 42 beams: 50 mA max., 46 to 62 beams: 56 mA max.,

66 to 82 beams: 61 mA max., 86 to 102 beams: 67 mA max.

Light source (emitted wavelength)

Infrared LED (870 nm)

Effective aperture angle (EAA)

Based on IEC 61496-2. Within ±2.5° for both emitter and receiver when the detection distance is 3 m or over

Safety outputs (OSSD)

Two PNP transistor outputs, load current 200 mA max., residual voltage 2 V max. (except for voltage drop due to cable extension), Leakage current 1 mA max., load inductance 2.2 H max.6, Maximum capacity load 1 μF7

Auxiliary output 1

One PNP transistor outputs, load current 100 mA max., residual voltage 2 V max. (except for voltage drop due to cable extension), leak current 1 mA max.

Output operation mode

Safety output: On when receiving light

Auxiliary output:

- Reverse output of safety output for a basic system

- ON when muting/override for a muting system

Input voltage

ON voltage: Vs-3 V to Vs, OFF voltage: 0 V to 1/2 Vs or open8

Mutual interference prevention function

Mutual interference prevention algorithm prevents interference in up to 3 sets.

Series connection

Time division emission by series connection

Number of connections: up to 3 sets (between F3SJ-Bs only)Other models cannot be connected.

Total number of beams: up to 192 beams

Maximum cable length for 2 sets: no longer than 7 m

Test function

Self test (at power-ON and at power distribution)

External test (emission stop function by test input)

Safety-related functions

Interlock (basic system)

External device monitoring (basic system)

Muting (muting system)

Override (muting system)

Connection type

Connector method (M12, 8-pin)

Protection circuit

Output short-circuit protection, and power supply reverse polarity protection

Ambient temperature

Operating: -10 to 55°C (non-freezing), Storage: -25 to 70°C

Ambient humidity

Operating: 35% to 85% (no condensation), Storage: 35% to 95% RH

Operating ambient light intensity

Incandescent lamp: 3,000 lx max., Sunlight: 10,000 lx max.

Insulation resistance

20 MΩ min. (at 500 VDC)

Dielectric strength

1,000 VAC 50/60 Hz, 1 min

Degree of protection

IP65 (IEC 60529)

Vibration resistance

Malfunction: 10 to 55 Hz, Multiple amplitude of 0.7 mm, 20 sweeps in X, Y, and Z directions

Shock resistance

Malfunction: 100 m/s2, 1,000 times each in X, Y, and Z directions

Pollution degree

Pollution degree 3 (IEC 60664-1)

Power cable

Connection method: Prewired connector cable, cable length 0.3 m, connector type (M12, 8-pin), connector: IP67 rated (when mated)

Number of wires: 8 wires

Cable diameter: Dia. 6 mm

Allowable bending radius: R5 mm

Extension cable

30 m max.

Material

Case: Aluminum

Cap: ABS resin, PBT

Optical cover: PMMA resin (acrylic)

Cable: Oil resistant PVC

Weight (packed state)

Weight (g) = (protective height) × 2.7 + 500

Accessories

Test rod, Instruction manual, User's manual (CD-ROM)9

Applicable standards

IEC 61496-1, EN 61496-1 UL 61496-1, Type 4 ESPE (Electro-sensitive protective equipment)

IEC 61496-2, CLC/TS 61496-2, UL 61496-2, Type 4 AOPD (Active opto-electronic protective devices)

IEC 61508-1 to -3, EN 61508-1 to -3 SIL3

IEC 13849-1: 2006, EN ISO 13849-1: 2008 (PLe, Cat.4)

UL 508, UL 1998, CAN/CSA C22.2 No.14, CAN/CSA C22.2 No.0.8

Connections

Basic Wiring Diagram

Wiring when using manual reset mode, external device monitoring (F3SJ-B ____ P25) (PNP output)

 


1. Protective height (mm) = Total sensor length

2. Combining F39-LJB2 and F39-LJB3-M6K makes F39-LJB3-M6.

3. Combining F39-LJB2 and F39-LJB3-M8K makes F39-LJB3-M8.

4. Do not use the support software and setting console for F3SJ-A. Operation cannot be guaranteed.

5. Use of the spatter protection cover causes a 10% maximum sensing distance attenuation.

6. The load inductance is the maximum value when the safety output frequently repeats ON and OFF. When you use the safety output at 4 Hz or less, the usable load inductance becomes larger.

7. These values must be taken into consideration when connecting elements including a capacitive load such as capacitor.

8. The Vs indicates a voltage value in your environment.

9. Mounting brackets are sold separately.

1. Protective height (mm) = Total sensor length

2. Combining F39-LJB2 and F39-LJB3-M6K makes F39-LJB3-M6.

3. Combining F39-LJB2 and F39-LJB3-M8K makes F39-LJB3-M8.

4. Do not use the support software and setting console for F3SJ-A. Operation cannot be guaranteed.

5. Use of the spatter protection cover causes a 10% maximum sensing distance attenuation.

6. The load inductance is the maximum value when the safety output frequently repeats ON and OFF. When you use the safety output at 4 Hz or less, the usable load inductance becomes larger.

7. These values must be taken into consideration when connecting elements including a capacitive load such as capacitor.

8. The Vs indicates a voltage value in your environment.

9. Mounting brackets are sold separately.

Have a question?

We are ready to help.

Contact us

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events