F3SG-SR | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Privacy Policy">

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to F3SG-SR

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

F3SG-SR

  • CAD Library
  • F3SG-SR/PG Datasheet
  • Thank you for downloading the F3SG-SR/PG Datasheet

    Download again

    Did you know that 4 out of 5 distributors buy this product in a bundle?

    There are many variations of passages of Lorem Ipsum available, but the majority have suffered alteration in some form, by injected humour, or randomised words which don't look even slightly believable.

    Read more
Features

Redefining safety at manufacturing sites

The F3SG-SR series offers a complete lineup of light curtains with wide range of functionality that covers all aspects from design through to maintenance.

  • Increased design flexibility: adaptable for a wide variety of applications and protective heights
  • Environmental resistance and rugged structure for use in any environment (IP67G, IP69K*1)
  • Quick installation: Area Beam Indicator (ABI) facilitates the fine adjustment of beams for long-distance sensing
  • Easy diagnostics: Operating Status indicators help to determine the optimal replacement timing and possible errors
  • Protection without dead space*2 in both sides: detects an operator’s hand anywhere on the safety area even with series-connected or U-shape connected
  • Plug and work for quick replacement thanks to the copy and restore settings function of the intelligent tap. It includes also remote configuration and monitoring via Bluetooth®
  • Operating data collection to prevent unplanned stoppages through intelligent tap by means of IO-Link communication

*1. Available soon. 

*2. Except for finger protection models.

Wide range of protection applications

f3sg-sr protection sol

Area Beam Indicator (ABI) for an at-a-glance check of beam status

The ON or OFF state of the light curtain and low light intensity can be checked. The ABI also facilitates fine adjustment of beams for long-distance sensing.

f3sg-sr area beam indicator fcard sol

Easy error diagnosis with clear color indicators

Clear LED indicators with labels help perform predictive maintenance by dirt detection and determine the optimal replacement timing.

f3sg-sr easy error diagnoses sol

Back up and restore settings with Intelligent Tap

Install the Intelligent Tap to automatically copy the settings of the replaced light curtain to a new one. Virtually anyone can easily replace light curtains and immediately restart the machine.

f3sg-sr plug and work sol

Easy monitoring

  • Remote monitoring: Various devices can be connected via IO-Link.
  • On-site monitoring: The Bluetooth communication unit allows you to monitor information about device stoppages on mobile devices.

f3sg-sr system configuration example fcard sol
Specifications & ordering info
Product Type of safety acc. IEC 61496-1 Type of sensor Detection capability Safety field height Beam gap Number of beams Number of protected semiconductor outputs Number of semiconductor outputs with signalling function Maximum operating distance Minimum operating distance Time of reaction Cascadable With muting function With beam coding Type of switching output of the OSSD Communication port(s)
2 Finger detection 14 mm 160 mm 10 mm 15 2 1 10 m 0.3 m 8 ms TRUE TRUE TRUE PNP/NPN Other
2 Hand detection 25 mm 160 mm 20 mm 8 2 1 20 m 0.3 m 8 ms TRUE TRUE TRUE PNP/NPN Other
2 Hand detection 25 mm 240 mm 20 mm 12 2 1 20 m 0.3 m 8 ms TRUE TRUE TRUE PNP/NPN Other
2 Finger detection 14 mm 320 mm 10 mm 31 2 1 10 m 0.3 m 8 ms TRUE TRUE TRUE PNP/NPN Other
2 Hand detection 25 mm 320 mm 20 mm 16 2 1 20 m 0.3 m 8 ms TRUE TRUE TRUE PNP/NPN Other
2 Finger detection 14 mm 400 mm 10 mm 39 2 1 10 m 0.3 m 8 ms TRUE TRUE TRUE PNP/NPN Other
2 Hand detection 25 mm 400 mm 20 mm 20 2 1 20 m 0.3 m 8 ms TRUE TRUE TRUE PNP/NPN Other
2 Finger detection 14 mm 480 mm 10 mm 47 2 1 10 m 0.3 m 13 ms TRUE TRUE TRUE PNP/NPN Other
2 Hand detection 25 mm 480 mm 20 mm 24 2 1 20 m 0.3 m 8 ms TRUE TRUE TRUE PNP/NPN Other
2 Finger detection 14 mm 560 mm 10 mm 55 2 1 10 m 0.3 m 13 ms TRUE TRUE TRUE PNP/NPN Other
2 Hand detection 25 mm 560 mm 20 mm 28 2 1 20 m 0.3 m 8 ms TRUE TRUE TRUE PNP/NPN Other
2 Finger detection 14 mm 640 mm 10 mm 63 2 1 10 m 0.3 m 13 ms TRUE TRUE TRUE PNP/NPN Other
2 Hand detection 25 mm 640 mm 20 mm 32 2 1 20 m 0.3 m 8 ms TRUE TRUE TRUE PNP/NPN Other
2 Hand detection 25 mm 720 mm 20 mm 36 2 1 20 m 0.3 m 8 ms TRUE TRUE TRUE PNP/NPN Other
2 Hand detection 25 mm 800 mm 20 mm 40 2 1 20 m 0.3 m 8 ms TRUE TRUE TRUE PNP/NPN Other
2 Hand detection 25 mm 880 mm 20 mm 44 2 1 20 m 0.3 m 13 ms TRUE TRUE TRUE PNP/NPN Other
2 Hand detection 25 mm 960 mm 20 mm 48 2 1 20 m 0.3 m 13 ms TRUE TRUE TRUE PNP/NPN Other
2 Finger detection 14 mm 1000 mm 10 mm 99 2 1 10 m 0.3 m 13 ms TRUE TRUE TRUE PNP/NPN Other
2 Hand detection 25 mm 1040 mm 20 mm 52 2 1 20 m 0.3 m 13 ms TRUE TRUE TRUE PNP/NPN Other
2 Hand detection 25 mm 1120 mm 20 mm 56 2 1 20 m 0.3 m 13 ms TRUE TRUE TRUE PNP/NPN Other
2 Hand detection 25 mm 1280 mm 20 mm 64 2 1 20 m 0.3 m 13 ms TRUE TRUE TRUE PNP/NPN Other
2 Hand detection 25 mm 1600 mm 20 mm 80 2 1 20 m 0.3 m 13 ms TRUE TRUE TRUE PNP/NPN Other
4 Finger detection 14 mm 160 mm 10 mm 15 2 1 10 m 0.3 m 8 ms TRUE TRUE TRUE PNP/NPN Other
4 Finger detection 14 mm 240 mm 10 mm 23 2 1 10 m 0.3 m 8 ms TRUE TRUE TRUE PNP/NPN Other
4 Hand detection 25 mm 280 mm 20 mm 14 2 1 20 m 0.3 m 8 ms TRUE TRUE TRUE PNP/NPN Other
4 Finger detection 14 mm 320 mm 10 mm 31 2 1 10 m 0.3 m 8 ms TRUE TRUE TRUE PNP/NPN Other
4 Finger detection 14 mm 400 mm 10 mm 39 2 1 10 m 0.3 m 8 ms TRUE TRUE TRUE PNP/NPN Other
4 Hand detection 25 mm 440 mm 20 mm 22 2 1 20 m 0.3 m 8 ms TRUE TRUE TRUE PNP/NPN Other
4 Finger detection 14 mm 480 mm 10 mm 47 2 1 10 m 0.3 m 13 ms TRUE TRUE TRUE PNP/NPN Other
4 Hand detection 25 mm 520 mm 20 mm 26 2 1 20 m 0.3 m 8 ms TRUE TRUE TRUE PNP/NPN Other
4 Finger detection 14 mm 560 mm 10 mm 55 2 1 10 m 0.3 m 13 ms TRUE TRUE TRUE PNP/NPN Other
4 Hand detection 25 mm 600 mm 20 mm 30 2 1 20 m 0.3 m 8 ms TRUE TRUE TRUE PNP/NPN Other
4 Finger detection 14 mm 640 mm 10 mm 63 2 1 10 m 0.3 m 13 ms TRUE TRUE TRUE PNP/NPN Other
4 Hand detection 25 mm 680 mm 20 mm 34 2 1 20 m 0.3 m 8 ms TRUE TRUE TRUE PNP/NPN Other
4 Finger detection 14 mm 720 mm 10 mm 71 2 1 10 m 0.3 m 13 ms TRUE TRUE TRUE PNP/NPN Other
4 Hand detection 25 mm 760 mm 20 mm 38 2 1 20 m 0.3 m 8 ms TRUE TRUE TRUE PNP/NPN Other
4 Finger detection 14 mm 800 mm 10 mm 79 2 1 10 m 0.3 m 13 ms TRUE TRUE TRUE PNP/NPN Other
4 Hand detection 25 mm 840 mm 20 mm 42 2 1 20 m 0.3 m 13 ms TRUE TRUE TRUE PNP/NPN Other
4 Finger detection 14 mm 880 mm 10 mm 87 2 1 10 m 0.3 m 13 ms TRUE TRUE TRUE PNP/NPN Other
4 Hand detection 25 mm 920 mm 20 mm 46 2 1 20 m 0.3 m 13 ms TRUE TRUE TRUE PNP/NPN Other
4 Finger detection 14 mm 960 mm 10 mm 95 2 1 10 m 0.3 m 13 ms TRUE TRUE TRUE PNP/NPN Other
4 Hand detection 25 mm 1000 mm 20 mm 50 2 1 20 m 0.3 m 13 ms TRUE TRUE TRUE PNP/NPN Other
4 Hand detection 25 mm 1040 mm 20 mm 52 2 1 20 m 0.3 m 13 ms TRUE TRUE TRUE PNP/NPN Other
4 Hand detection 25 mm 1120 mm 20 mm 56 2 1 20 m 0.3 m 13 ms TRUE TRUE TRUE PNP/NPN Other
4 Hand detection 25 mm 1280 mm 20 mm 64 2 1 20 m 0.3 m 13 ms TRUE TRUE TRUE PNP/NPN Other
4 Hand detection 25 mm 1440 mm 20 mm 72 2 1 20 m 0.3 m 13 ms TRUE TRUE TRUE PNP/NPN Other
4 Hand detection 25 mm 1600 mm 20 mm 80 2 1 20 m 0.3 m 13 ms TRUE TRUE TRUE PNP/NPN Other
4 Hand detection 25 mm 1760 mm 20 mm 88 2 1 20 m 0.3 m 13 ms TRUE TRUE TRUE PNP/NPN Other
Compare products Show more products

Have a question?

We are ready to help.

Contact us

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events